Microchip logo
  • All
  • Products
  • Documents
  • Applications Notes
product primary image

PIC18F6527

Status: In Production

Features:

  • 2 x EUSART (LIN)
  • 2 x MSSP (Master I²C™ /SPI™)
View More
Overview
Documents
Development Environment
Similar Devices
RoHS Information
Add To Cart

Device Overview

Summary

Ideal for large low power (nanoWatt) and connectivity applications that benefit from the availability of four serial ports: double synchronous serial ports (I2C™ and SPI™) and double asynchronous (LIN capable) serial ports. Large amounts of RAM memory for buffering and FLASH program memory make it ideal for instrumentation panels, TCP/IP enabled embedded applications as well as metering and industrial control and monitoring applications. While operating up to 40 MHz, it is also backward software and hardware compatible with the PIC18F6620/6621.

Additional Features
    • 2 x EUSART (LIN)
    • 2 x MSSP (Master I²C™ /SPI™)
Parametrics
Name
Value
Program Memory Type
Flash
Program Memory Size (KB)
48
CPU Speed (MIPS/DMIPS)
10
SRAM (KB)
3,936
Data EEPROM/HEF (bytes)
1024
Digital Communication Peripherals
2-UART, 2-SPI, 2-I2C2-MSSP(SPI/I2C)
Capture/Compare/PWM Peripherals
2 CCP, 3 ECCP,
Timers
2 x 8-bit, 3 x 16-bit
ADC Input
12 ch, 10-bit
Number of Comparators
2
Temperature Range (°C)
-40 to 85
Operating Voltage Range (V)
2 to 5.5
Pin Count
64

Documents

Jump to:

Data Sheets

Development Environment

  • Emulators & Debuggers
  • Programmers
  • Demo & Evaluation Boards
Emulators & Debuggers
MPLAB PICkit 4 In-Circuit Debugger
MPLAB PICkit 4 In-Circuit Debugger ( PG164140 )

Fast programming, increased functionality, at the same price as its predecessor, the PICkit™ 3.

The MPLAB PICkit 4 now has Programmer-to-Go functionality for 8-bit and 32-bit PIC MCUs. The firmware update comes with MPLAB X IDE v5.25. More to come!


The MPLAB® PICkit™ 4 In-Circuit Debugger/Programmer allows fast and easy debugging and

...

Learn More
Add To Cart
MPLAB ICD 4 In-Circuit Debugger
MPLAB ICD 4 In-Circuit Debugger ( DV164045 )

The MPLAB® ICD 4 In-Circuit Debugger/Programmer is Microchip’s fastest, cost-effective debugging and programming tool for PIC® and SAM Microcontrollers (MCUs), dsPIC® Digital Signal Controllers (DSCs), and CEC flash microcontrollers. This speed is provided by a SAME70 MCU with 300 MHz, 32-bit MCU with 2MB of RAM and a high-speed FPGA to yield

...

Learn More
Add To Cart
PICkit 3 In-Circuit Debugger
PICkit 3 In-Circuit Debugger ( PG164130 )
(Not Recommended for new design)

The PICkit 3 is not recommended for new designs and no new device support will be added to it as of June 1, 2019. For new designs, please see the MPLAB PICKit 4.

Microchip’s PICkit™ 3 In-Circuit Debugger/Programmer uses in-circuit debugging logic incorporated into each chip with Flash memory to

...

Learn More
MPLAB ICD 3 In-Circuit Debugger
MPLAB ICD 3 In-Circuit Debugger ( DV164035 )
(Not Recommended for new design)

 The MPLAB ICD 3 is a mature product and no new device support will be added to it as of June 1, 2019. For new designs, consider using the MPLAB ICD 4 (DV164045)

MPLAB® ICD 3 In-Circuit Debugger System is Microchip's most cost effective high-speed hardware debugger/programmer for

...

Learn More
MPLAB REAL ICE PROBE KIT
MPLAB REAL ICE PROBE KIT ( DV244005 )
(Not Recommended for new design)

 

Not recommended for new designs and no new device support will be added to it as of June 1, 2019. For new designs, please consider the MPLAB ICD 4 (DV164045).

MPLAB REAL ICE In-Circuit Emulator System is Microchip’s next generation high speed emulator for

...

Debug Features:
I/O Port Trace:True (Requires Compiler Support)
SPI Trace:True (Requires Compiler Support)


Learn More
Programmers
MPLAB PICkit 4 In-Circuit Debugger
MPLAB PICkit 4 In-Circuit Debugger ( PG164140 )

Fast programming, increased functionality, at the same price as its predecessor, the PICkit™ 3.

The MPLAB PICkit 4 now has Programmer-to-Go functionality for 8-bit and 32-bit PIC MCUs. The firmware update comes with MPLAB X IDE v5.25. More to come!


The MPLAB® PICkit™ 4 In-Circuit Debugger/Programmer allows fast and easy debugging and

...

Learn More
Add To Cart
MPLAB ICD 4 In-Circuit Debugger
MPLAB ICD 4 In-Circuit Debugger ( DV164045 )

The MPLAB® ICD 4 In-Circuit Debugger/Programmer is Microchip’s fastest, cost-effective debugging and programming tool for PIC® and SAM Microcontrollers (MCUs), dsPIC® Digital Signal Controllers (DSCs), and CEC flash microcontrollers. This speed is provided by a SAME70 MCU with 300 MHz, 32-bit MCU with 2MB of RAM and a high-speed FPGA to yield

...

Learn More
Add To Cart
PICkit 3 In-Circuit Debugger
PICkit 3 In-Circuit Debugger ( PG164130 )
(Not Recommended for new design)

The PICkit 3 is not recommended for new designs and no new device support will be added to it as of June 1, 2019. For new designs, please see the MPLAB PICKit 4.

Microchip’s PICkit™ 3 In-Circuit Debugger/Programmer uses in-circuit debugging logic incorporated into each chip with Flash memory to

...

Learn More
MPLAB PM3 Universal Device Programmer
MPLAB PM3 Universal Device Programmer ( DV007004 )

The MPLAB® PM3 Universal Device Programmer is easy to use and operates with a PC or as a stand-alone unit, and programs Microchip's entire line of PIC® devices as well as the latest dsPIC® DSC devices. When used standalone, data can be loaded and saved with the SD/MMC card (not included).

  • Socket: AC164303   PartNo: PIC18F6527 (64PT)
Learn More
Add To Cart
MPLAB ICD 3 In-Circuit Debugger
MPLAB ICD 3 In-Circuit Debugger ( DV164035 )
(Not Recommended for new design)

 The MPLAB ICD 3 is a mature product and no new device support will be added to it as of June 1, 2019. For new designs, consider using the MPLAB ICD 4 (DV164045)

MPLAB® ICD 3 In-Circuit Debugger System is Microchip's most cost effective high-speed hardware debugger/programmer for

...

Learn More
MPLAB REAL ICE PROBE KIT
MPLAB REAL ICE PROBE KIT ( DV244005 )
(Not Recommended for new design)

 

Not recommended for new designs and no new device support will be added to it as of June 1, 2019. For new designs, please consider the MPLAB ICD 4 (DV164045).

MPLAB REAL ICE In-Circuit Emulator System is Microchip’s next generation high speed emulator for

...

Learn More
Demo & Evaluation Boards
Explorer 8 Development Kit
Explorer 8 Development Kit ( DM160228 )

Summary
The Explorer 8 Development Kit is a full-featured development board and platform for 8-bit PIC® microcontrollers. This kit is a versatile development solution, featuring several options for external sensors, off-board communication and human interface. Additionally, it offers ample room for expansion, making it an excellent solution for developers and engineers looking for a...

Learn More
Add To Cart

Similar Devices

Product
Pins
Flash (KB)
RAM (B)
Price 5K
Notes
64
48
3,936
$4.62
 
64
64
3,936
$5.11
 
64
96
3,936
$6.02
 
64
96
3,936
$7.10
 
64
128
3,936
$6.86
 
64
128
3,936
$7.99
 
80
48
3,936
$5.04
 
80
64
3,936
$5.53
 
80
96
3,936
$6.44
 
80
96
3,936
$7.55
 
80
128
3,936
$7.28
 

RoHS Information

Part Number
Device Weight (g)
Shipping Weight (grams)
Lead Count
Package Type
Package Width
Solder Composition
JEDEC Indicator
RoHS
China EFUP
PIC18F6527-I/PT
0.286700
2.487500
64
TQFP
10x10x1mm
Matte Tin
e3
PIC18F6527T-I/PT
0.286700
0.574667
64
TQFP
10x10x1mm
Matte Tin
e3
To see a complete listing of RoHS data for this device, please Click here
Shipping Weight = Device Weight + Packing Material weight. Please contact sales office if device weight is not available.

Buy from the Microchip Store

Grid
View
Table
View
Filter:
Apply
Clear
Only show products with samples
Product
Leads
Package Type
Temp Range
Packing Media
5K Pricing
Buy