Microchip Technology Inc
product primary image

MCP9800

Status: In Production

Features:

  • 2-wire I²C™/SMBus Compatible Interface
  • User Selectable 9- to 12-Bit Resolution
  • ±1°C Accuracy from -10°C to +85°C
  • ±2°C Accuracy from -10°C to +125°C
  • Low Operating Current: 220 µA (typical)
  • Shutdown Mode: 1 µA (max)
  • Power Saving One-Shot Temperature Conversion Measurement
  • Space Saving SOT-23 Package
  • AEC-Q100 Qualified Grade 1
View More
Overview
Documents
Development Environment
Similar Devices
RoHS Information
Buy Now

Device Overview

Summary

The MCP9800 is a digital temperature sensor capable of reading temperatures from -55°C to +125°C. Temperature data is measured from an integrated temperature sensor and converted to digital word with a user selectable 9 to 12-bit Sigma Delta Analog to Digital Converter. The MCP9800 notifies the host controller when the ambient temperature exceeds a user programmed set point. The ALERT output is programmable as either a simple comparator for thermostat operation or as a temperature event interrupt. Communication with the sensor is accomplished via a two-wire bus that is compatible with industry standard protocols. This permits reading the current temperature, programming the set point and hysteresis and configuring the device. Small physical size, low installed cost and ease of use make the MCP9800 an ideal choice for implementing sophisticated temperature system management schemes in a variety of applications.

Additional Features
    • 2-wire I²C™/SMBus Compatible Interface
    • User Selectable 9- to 12-Bit Resolution
    • ±1°C Accuracy from -10°C to +85°C
    • ±2°C Accuracy from -10°C to +125°C
    • Low Operating Current: 220 µA (typical)
    • Shutdown Mode: 1 µA (max)
    • Power Saving One-Shot Temperature Conversion Measurement
    • Space Saving SOT-23 Package
    • AEC-Q100 Qualified Grade 1
Parametrics
Name
Value
# Temps Monitored
1
Typical Accuracy (°)
0.5
Max. Accuracy @ 25° (°)
1
Max Input/ Supply Current (µA)
200
Temp. Range (°C)
-55 to +125
Operating Voltage Range (V)
+2.7 to +5.5
Typ Supply Current (µA)
200
Alert/THERM
1
Resistance Error Correction
N/A
Beta Compensation
N/A
Ideality Factor
N/A
Device Description
Digital Temperature Sensor

Documents

Jump to:

Data Sheets

11/15/2010
754KB

Brochures

Product Selection Tools

Development Environment

  • Demo & Evaluation Boards
Demo & Evaluation Boards
MCP9800 Temperature Data Logger Demo Board 2
MCP9800 Temperature Data Logger Demo Board 2 ( MCP9800DM-DL2 )

This product is no longer available for sale and has been replaced by MCP9800DM-DL2.

The MCP9800 Temp Sensor SEEVAL® 32 Data Logger board is a PCB assembly that uses a PIC10F202 to read Temperature Data using I2C communication from a Microchip MCP9800 Temperature Sensor, and stores

...

Learn More
Add To Cart
MCP9800 Temperature Sensor Demo Board
MCP9800 Temperature Sensor Demo Board ( MCP9800DM-TS1 )

The MCP9800 Temperature Sensor Demo Board demonstrates the sensor’s features. Users can connect the demo board to a PC with USB interface and evaluate the sensor performance. The 7-Segment LED displays temperature in degrees Celsius or degrees Fahrenheit; the temperature alert feature can be set by the users using an on board potentiometer. An alert LED is used to indicate an over...

Learn More
Add To Cart
PICkit Serial I2C demo board
PICkit Serial I2C demo board ( PKSERIAL-I2C1 )

The PICkit™ Serial I2C Demo Board was designed to easily connect to the PICkit Serial Analyzer (DV164122). The PICkit Serial Analyzer provides the I2C master mode serial communications and power for the PICkit™ Serial I2C Demo Board. The devices on the demo board operate in the I2C slave mode and can easily be connected to virtually any demo or development board by connecting the...

Learn More
Add To Cart

Similar Devices

Product
Description
Typical Accuracy (º)
Vcc Range
Price 5K
Digital Temperature Sensor
1.0
+2.7 - +3.6
$0.62
Digital Temperature Sensor
1
+1.7 - +5.5
$0.47
Digital Temperature Sensor
0.5
+1.7 - +5.5
$0.87
Digital Temperature Sensor
0.5
+1.7 - +5.5
$0.54
Digital Temperature Sensor
0.5
+2.7 - +3.6
$0.73
Digital Temperature Sensor
0.5
+2.7 - +3.6
$0.73
Digital Temperature Sensor
0.5
+1.7 - +3.6
$0.73
Digital Temperature Sensor
0.5
+1.7 - +5.5
$0.99
Digital Temperature Sensor
0.5
+1.7 - +5.5
$1.07
Digital Temperature Sensor
0.5
+1.7 - +5.5
$1.15
Digital Temperature Sensor
0.25
+3.0 - +3.6
$1.24
Digital Temperature Sensor
0.25
+3.0 - +3.6
$1.35
Digital Temperature Sensor
0.25
+3.0 - +3.6
$0.45
Digital Temperature Sensor
0.25
+3.0 - +3.6
$0.56
Digital Temperature Sensor
0.25
+3.0 - +3.6
$0.73
Digital Temperature Sensor
0.25
+3.0 - +3.6
$0.51
Digital Temperature Sensor
0.25
+3.0 - +3.6
$0.67
Digital Temperature Sensor
0.25
+3.0 - +3.6
$0.79
Digital Temperature Sensor
0.25
+3.0 - +3.6
$0.62
Digital Temperature Sensor
0.25
+3.0 - +3.6
$0.79
Digital Temperature Sensor
0.25
+3.0 - +3.6
$0.90
Digital Temperature Sensor
0.25
+3.0 - +3.6
$0.51
Digital Temperature Sensor
0.25
+3.0 - +3.6
$0.62
Digital Temperature Sensor
0.25
+3.0 - +3.6
$0.79
Digital Temperature Sensor
0.25
+3.0 - +3.6
$0.51
Digital Temperature Sensor
0.25
+3.0 - +3.6
$0.62
Digital Temperature Sensor
0.25
+3.0 - +3.6
$0.79
Digital Temperature Sensor
0.25
+3.0 - +3.6
$0.67
Digital Temperature Sensor
0.25
+3.0 - +3.6
$0.79
Digital Temperature Sensor
0.25
+3.0 - +3.6
$0.90
Digital Temperature Sensor
0.25
+3.0 - +3.6
$0.96
Digital Temperature Sensor
0.25
+3.0 - +3.6
$0.96
Digital Temperature Sensor
0.5
+1.7 - +3.6
 
Digital Temperature Sensor
0.25
+1.62 - +3.60
 
Temperature Switch
1
+2.7 - +5.5
$0.45
Temperature Switch
1
+2.7 - +5.5
$0.45
Temperature Switch
1
+2.7 - +5.5
$0.45
Temperature Switch
1
+2.7 - +5.5
$0.45
Temperature Switch
0.5
+2.7 - +5.5
$0.62
Temperature Switch
0.5
+2.7 - +5.5
$0.62
Voltage Temperature Sensor
1
+2.3 - +5.5
$0.18
Voltage Temperature Sensor
1
+2.3 - +5.5
$0.22
Voltage Temperature Sensor
1
+3.1 - +5.5
$0.18
Voltage Temperature Sensor
1
+3.1 - +5.5
$0.22
Digital Temperature Sensor
0.5
+2.7 - +5.5
$0.86
Digital Temperature Sensor
0.5
+2.7 - +5.5
$0.81
Digital Temperature Sensor
0.5
+2.7 - +5.5
$0.91
Digital Temperature Sensor
0.5
+2.7 - +5.5
$0.87
Digital Temperature Sensor
0.25
+2.7 - +5.5
$1.21
Digital Temperature Sensor
2
+3.0 - +3.6
$0.62
Digital Temperature Sensor
0.25
+2.7 - +5.5
$0.84
Digital Temperature Sensor
2
+3.0 - +3.6
 
Digital Temperature Sensor
0.5
+3.0 - +3.6
$0.73
Digital Temperature Sensor
0.2
+2.2 - +3.6
$0.73
Digital Temperature Sensor
1.0
+2.7 - +3.6
$0.62
Digital Temperature Sensor
0.2
+1.7 - +3.6
$0.65
Digital Temperature Sensor
0.25
+3.0 - +3.6
$0.46
Digital Temperature Sensor
0.25
+3.0 - +3.6
$0.57
Digital Temperature Sensor
0.25
+3.0 - +3.6
$0.72
Digital Temperature Sensor
1
2.7 - 5.5
$1.24
Digital Temperature Sensor
1
3 - 3.6
$0.46
Digital Temperature Sensor
1
3 - 3.6
$0.39
Digital Temperature Sensor
1
2.7 - 5.5
$0.63
Digital Temperature Sensor
1
2.7 - 5.5
$0.80
Voltage Temperature Sensor
0.5
+2.7 - +4.4
$0.42
Voltage Temperature Sensor
0.5
+2.7 - +4.4
$0.42
Voltage Temperature Sensor
0.5
+2.5 - +5.5
$0.45
Temperature Switch
1
+4.5 - +18
$0.87
Temperature Switch
1
+4.5 - +18
$0.87
Temperature Switch
1
+4.5 - +18
$0.75
Temperature Switch
1
+2.7 - +4.5
$1.01
Temperature Switch
1
+2.7 - +4.5
$0.91
Temperature Switch
0.5
+2.7 - +5.5
$0.53
Temperature Switch
0.5
+2.7 - +5.5
$0.53
Temperature Switch
0.5
+2.7 - +5.5
$0.53
Temperature Switch
0.5
+2.7 - +5.5
$0.53
Digital Temperature Sensor
0.5
+2.7 - +5.5
$0.66
Digital Temperature Sensor
0.5
+2.7 - +5.5
$0.62
Digital Temperature Sensor
0.5
+2.7 - +5.5
$0.66
Digital Temperature Sensor
0.5
+2.7 - +5.5
$0.88
Digital Temperature Sensor
0.5
+2.7 - +5.5
$0.51

RoHS Information

Part Number
Device Weight
Shipping Weight
Lead Count
Package Type
Package Width
Solder Composition
JEDEC Indicator
RoHS
China EFUP
MCP9800A4T-M/OT
0.016000
0.049000
5
SOT-23
-
Matte Tin
e3
Rohs icon
efup china icon
MCP9800A0T-M/OT
0.016000
0.049000
5
SOT-23
-
Matte Tin
e3
Rohs icon
efup china icon
MCP9800A0T-M/OTG
0.016000
0.049000
5
SOT-23
-
Matte Tin
e3
Rohs icon
efup china icon
MCP9800A1T-M/OT
0.016000
0.049000
5
SOT-23
-
Matte Tin
e3
Rohs icon
efup china icon
MCP9800A7T-M/OT
0.016000
0.049000
5
SOT-23
-
Matte Tin
e3
Rohs icon
efup china icon
MCP9800A5T-M/OT
0.016000
0.049000
5
SOT-23
-
Matte Tin
e3
Rohs icon
efup china icon
MCP9800A6T-M/OT
0.016000
0.049000
5
SOT-23
-
Matte Tin
e3
Rohs icon
efup china icon
MCP9800A2T-M/OT
0.016000
0.049000
5
SOT-23
-
Matte Tin
e3
Rohs icon
efup china icon
MCP9800A3T-M/OT
0.016000
0.049000
5
SOT-23
-
Matte Tin
e3
Rohs icon
efup china icon
MCP9800A5T-M/OTVAO
0.016000
0.049000
5
SOT-23
-
Matte Tin
e3
Rohs icon
efup china icon
To see a complete listing of RoHS data for this device, please Click here
Shipping Weight = Device Weight + Packing Material weight. Please contact sales office if device weight is not available.

Buy

Grid
View
Table
View
Filter:
Apply
Clear
Product
Leads
Package Type
Temp Range
Packing Media
5K Pricing
Buy