Microchip logo
  • All
  • Products
  • Documents
  • Applications Notes
product primary image

MCP102

1uA Supervisor Push-Pull Active Low

Status: In Production

Features:

  • Ultra low supply current: 1.75uA
  • Precision monitoring options; 1.9V, 2.32V, 2.63V, 2.93V, 3.08V, 4.38V and 4.63V
  • Resets microcontroller in a power-loss event
  • MCP121: Active-low, open-drain
  • MCP131: Active-low, open-drain with internal pull-up resistor
  • MCP102 and MCP103: Active-low, push-pull
  • Reset Delay Timer (120ms delay, typ.)
  • Available in SOT23-3, TO-92 and SC-70 packages
  • Extended: -40C to 125C (except MCP1XX-195)
  • Industrial: -40C to 85C (MCP1XX-195 only)
  • Pb-free devices
View More
Overview
Documents
Development Environment
RoHS Information
Buy Now

Device Overview

Summary

The MCP102 is a voltage supervisor device designed to keep a microcontroller in reset until the system voltage has reached and stabalized at the proper level for reliable system operation.

Additional Features
    • Ultra low supply current: 1.75uA
    • Precision monitoring options; 1.9V, 2.32V, 2.63V, 2.93V, 3.08V, 4.38V and 4.63V
    • Resets microcontroller in a power-loss event
    • Reset pin (Active low):
      • MCP121: Active-low, open-drain
      • MCP131: Active-low, open-drain with internal pull-up resistor
      • MCP102 and MCP103: Active-low, push-pull
    • Reset Delay Timer (120ms delay, typ.)
    • Available in SOT23-3, TO-92 and SC-70 packages
    • Temperature Range:
      • Extended: -40C to 125C (except MCP1XX-195)
      • Industrial: -40C to 85C (MCP1XX-195 only)
    • Pb-free devices
Parametrics
Name
Value
Product Type
Supervisor
Operating Temp. Range (°C)
-40 to 125
Vcc Range (V)
1 - 5.5
Nominal Reset Voltage (V)
1.95 (I-Temp), 2.4, 2.7, 3, 3.15, 4.5, 4.75
Reset Type
Active Low
Output
Push-Pull
Typical Reset Pulse Width (ms)
120
Typical Supply Current (µA)
1

Documents

Jump to:

Data Sheet

Product Line Card

Product Line Documents

Brochures

05/16/2011
120KB

Development Environment

  • Demo & Evaluation Boards
  • Application Examples
Demo & Evaluation Boards
Voltage Supervisor Evaluation Board
Voltage Supervisor Evaluation Board ( VSUPEV )

The Voltage Supervisor SOT23 Evaluation Board allows the system designer to quickly evaluate the operation of Microchip’s Voltage Supervisors and Voltage Detectors in the SOT-23-3 package. The board has been made generic so that other SOT-23-3 devices (such as LDOs and Voltage References) may also be evaluated using this board. This kit comes with four blank PCBs to allow the designer to...

Learn More
Add To Cart

RoHS Information

Part Number
Device Weight (g)
Shipping Weight (Kg)
Lead Count
Package Type
Package Width
Solder Composition
JEDEC Indicator
RoHS
China EFUP
MCP102-475E/SNG
0.078000
0.170000
8
SOIC
.150in
Matte Tin
e3
MCP102-450E/SNG
0.078000
0.170000
8
SOIC
.150in
Matte Tin
e3
MCP102-315E/SNG
0.078000
0.170000
8
SOIC
.150in
Matte Tin
e3
MCP102-300E/SNG
0.078000
0.170000
8
SOIC
.150in
Matte Tin
e3
MCP102-270E/SNG
0.078000
0.170000
8
SOIC
.150in
Matte Tin
e3
MCP102-195I/SNG
0.078000
0.170000
8
SOIC
.150in
Matte Tin
e3
MCP102-240E/SNG
0.078000
0.170000
8
SOIC
.150in
Matte Tin
e3
MCP102T-195I/LB
0.005800
0.040000
3
SC70
-
Matte Tin
e3
MCP102T-240E/LB
0.005800
0.040000
3
SC70
-
Matte Tin
e3
MCP102T-270E/LB
0.005800
0.040000
3
SC70
-
Matte Tin
e3
MCP102T-300E/LB
0.005800
0.040000
3
SC70
-
Matte Tin
e3
MCP102T-315E/LB
0.005800
0.040000
3
SC70
-
Matte Tin
e3
MCP102T-450E/LB
0.005800
0.040000
3
SC70
-
Matte Tin
e3
MCP102T-475E/LB
0.005800
0.040000
3
SC70
-
Matte Tin
e3
MCP102T-195I/TT
0.008300
0.039000
3
SOT-23
1.3mm
Matte Tin
e3
MCP102T-240E/TT
0.008300
0.039000
3
SOT-23
1.3mm
Matte Tin
e3
MCP102T-270E/TT
0.008300
0.039000
3
SOT-23
1.3mm
Matte Tin
e3
MCP102T-300E/TT
0.008300
0.039000
3
SOT-23
1.3mm
Matte Tin
e3
MCP102T-315E/TT
0.008300
0.039000
3
SOT-23
1.3mm
Matte Tin
e3
MCP102T-450E/TT
0.008300
0.039000
3
SOT-23
1.3mm
Matte Tin
e3
MCP102T-475E/TT
0.008300
0.039000
3
SOT-23
1.3mm
Matte Tin
e3
MCP102-195I/TO
0.203400
0.219000
3
TO-92
-
Matte Tin
e3
MCP102-240E/TO
0.203400
0.219000
3
TO-92
-
Matte Tin
e3
MCP102-270E/TO
0.203400
0.219000
3
TO-92
-
Matte Tin
e3
MCP102-300E/TO
0.203400
0.219000
3
TO-92
-
Matte Tin
e3
MCP102-315E/TO
0.203400
0.219000
3
TO-92
-
Matte Tin
e3
MCP102-450E/TO
0.203400
0.219000
3
TO-92
-
Matte Tin
e3
MCP102-475E/TO
0.203400
0.219000
3
TO-92
-
Matte Tin
e3
To see a complete listing of RoHS data for this device, please Click here
Shipping Weight = Device Weight + Packing Material weight. Please contact sales office if device weight is not available.

Buy from the Microchip Store

Grid
View
Table
View
Filter:
Apply
Clear
Only show products with samples
Product
Leads
Package Type
Temp Range
Packing Media
5K Pricing
Buy