Microchip logo
  • All
  • Products
  • Documents
  • Applications Notes
product primary image

MCP6275

Status: In Production

Features:

  • Input Offset Voltage: ±3 mV (max)
  • Quiescent Current: 170 µA (typical)
  • Common Mode Rejection Ratio: 65 dB (typical)
  • Power Supply Rejection Ratio: 70 dB (typical)
  • Rail-to-Rail Input/Output
  • Supply Voltage Range: 2V to 6V
  • Gain Bandwidth Product: 2 MHz (typical)
  • Slew Rate: 0.9V/µs (typical)
  • Unity Gain Stable
  • Extended Temperature Range: -40°C to +125°C
View More
Overview
Documents
Development Environment
RoHS Information
Add To Cart

Device Overview

Summary

Microchip’s MCP62x5 devices are extended industrial-temperature range (-40°C to +125°C), Rail-to-Rail input/output (I/O), single-ended operational amplifiers. Covering the 2 MHz, 5 MHz and 10 MHz Gain Bandwidth Product (GBWP), these devices allow for the most current flow efficient design by having low supply-current requirements. With a migration path along the Gain Bandwidth Product (GBWP) spectrum, designers can optimize the GBWP to be selected for the current flow versus GBWP demand for the application.

Additional Features
    • Input Offset Voltage: ±3 mV (max)
    • Quiescent Current: 170 µA (typical)
    • Common Mode Rejection Ratio: 65 dB (typical)
    • Power Supply Rejection Ratio: 70 dB (typical)
    • Rail-to-Rail Input/Output
    • Supply Voltage Range: 2V to 6V
    • Gain Bandwidth Product: 2 MHz (typical)
    • Slew Rate: 0.9V/µs (typical)
    • Unity Gain Stable
    • Extended Temperature Range: -40°C to +125°C
Parametrics
Name
Value
Temp. Range (°C)
-40°C to +125°C
Vos Max (µV)
3000
# per Package
2
Iq Typical (µA)
170
Iq Max (µA)
240
GBWP (kHz)
2000
Supply Voltage Range (V)
2.0 to 6.0
Device Description
Linear Op Amps
Input Voltage Noise Density (nV/rt(Hz))
20
PSRR Min (dB)
70
CMRR Min (dB)
65
Vos/Ta (uV/°C)
1.7
Ib (pA)
1
Aol (dB)
110
PM (deg)
65
Isc (mA)
25
Rail-to-Rail
In/Out
Unity Gain Stable
Yes
Slew Rate V/uS
0.9

Documents

Jump to:

Application Notes

Download All

Board Design Files

Development Environment

  • Demo & Evaluation Boards
Demo & Evaluation Boards
Power Supply and Interface Noise Board
Power Supply and Interface Noise Board ( INTRFCEV )

The PSRR and Digital Noise Evaluation Board (104-00139) is designed to explore and quantify the effects of power and digital noise on system performance. These experiments will help system designers understand the impact that power and digital noise can have in their design.

The PSRR and Digital Noise Evaluation Board supports measurement of Power Supply Rejection Ratio (PSRR)...

Learn More
Add To Cart
MCP6S22 PGA Thermistor PICtail Demo Board
MCP6S22 PGA Thermistor PICtail Demo Board ( MCP6SX2DM-PCTLTH )

The MCP6SX2 PGA Thermistor PICtail Demo Board features the MCP6S22 and MCP6S92 Programmable Gain Amplifiers (PGA). These devices help:

  • Overcome the non-linear response of the on-board NTC thermistor
  • Provide multiplexing between two inputs; the other input can be any desired source. This opens the possibilities of temperature correcting another sensor,
...

Learn More
Add To Cart
Humidity Sensor PICtail Demo Bd
Humidity Sensor PICtail Demo Bd ( PIC16F690DM-PCTLHS )

This board supports the capacitive humidity sensor application note AN1016. It measures the capacitance of a relative humidity sensor plugged into the board. The on-board microcontroller sends the measured and calculated relative humidity (RH) to a PC for display.

The board can also measure small capacitors in different ranges of values using a dual slope integration method. The...

Learn More
Add To Cart
8-Pin SOIC/MSOP/TSSOP/DIP Evaluation Board
8-Pin SOIC/MSOP/TSSOP/DIP Evaluation Board ( SOIC8EV )

This is a blank PCB that allows the operation of Microchip Technology’s 8-pin devices to be easily evaluated. Each device pin is connected to a pull-up resistor, a pull-down resistor, an in-line resistor, and a loading capacitor. The PCB pads allow through hole or surface mount connectors to be installed to ease connection to the board. Additional passive component footprints are on the...

Learn More
Add To Cart

RoHS Information

Part Number
Device Weight (g)
Shipping Weight (Kg)
Lead Count
Package Type
Package Dimension
Solder Composition
JEDEC Indicator
RoHS
China EFUP
MCP6275-E/MS
0.025600
0.070000
8
MSOP
3x3mm
Matte Tin
e3
MCP6275T-E/MS
0.025600
0.215600
8
MSOP
3x3mm
Matte Tin
e3
MCP6275-E/SN
0.078000
0.250000
8
SOIC
.150In(3.90mm)
Matte Tin
e3
MCP6275T-E/SN
0.078000
0.230303
8
SOIC
.150In(3.90mm)
Matte Tin
e3
MCP6275-E/P
0.486700
0.900000
8
PDIP
.300in
Matte Tin
e3
To see a complete listing of RoHS data for this device, please Click here
Shipping Weight = Device Weight + Packing Material weight. Please contact sales office if device weight is not available.

Buy from Microchip

Grid
View
Table
View
Filter:
Apply
Clear
Only show products with samples
Product
Leads
Package Type
Temp Range
Packing Media
5K Pricing
Buy