Microchip logo
  • All
  • Products
  • Documents
  • Applications Notes
product primary image

MCP112

Micropower Voltage Detector, Active Low, Push Pull

Status: In Production

Features:

  • Precise Detection Thresholds: 1.5%
  • Low Current Drain: Typ. 1uA
  • Wide Detection Range: 1.9V to 4.63V
  • Packaging: SC70-3, SOT23-3, TO92-3
View More
Overview
Documents
Development Environment
RoHS Information
Buy Now

Device Overview

Summary

The MCP111/112 Series are CMOS voltage detectors are well suited for portable, consumer electrics applications due to the extremely low 1uA operating current and small surface-mount packaging. These devices are designed to hold the microcontroller in reset until the supply voltage reaches a predetermined operating level. These devices also protect against brownout conditions that occur as a result of the supply voltage dropping below a tolerable level.

Additional Features
    • Precise Detection Thresholds: 1.5%
    • Low Current Drain: Typ. 1uA
    • Wide Detection Range: 1.9V to 4.63V
    • Packaging: SC70-3, SOT23-3, TO92-3

     

     

     

Parametrics
Name
Value
Product Type
Detector
Operating Temp. Range (°C)
-40 to 125
Vcc Range (V)
1.0 - 5.5
Nominal Reset Voltage (V)
1.87(Itemp), 2.29, 2.59, 2.86, 2.87, 3.03, 4.31, 4.56
Reset Type
Active Low
Output
Push-Pull
Typical Supply Current (µA)
1

Documents

Jump to:

Data Sheet

08/10/2016
418KB

Product Line Card

Development Environment

  • Demo & Evaluation Boards
Demo & Evaluation Boards
Voltage Supervisor Evaluation Board
Voltage Supervisor Evaluation Board ( VSUPEV )

The Voltage Supervisor SOT23 Evaluation Board allows the system designer to quickly evaluate the operation of Microchip’s Voltage Supervisors and Voltage Detectors in the SOT-23-3 package. The board has been made generic so that other SOT-23-3 devices (such as LDOs and Voltage References) may also be evaluated using this board. This kit comes with four blank PCBs to allow the designer to...

Learn More
Add To Cart

RoHS Information

Part Number
Device Weight (g)
Shipping Weight (grams)
Lead Count
Package Type
Package Width
Solder Composition
JEDEC Indicator
RoHS
China EFUP
MCP112T-195I/MB
0.051800
0.132000
3
SOT-89
-
Matte Tin
e3
MCP112T-240E/MB
0.051800
0.132000
3
SOT-89
-
Matte Tin
e3
MCP112T-270E/MB
0.051800
0.132000
3
SOT-89
-
Matte Tin
e3
MCP112T-290E/MB
0.051800
0.132000
3
SOT-89
-
Matte Tin
e3
MCP112T-300E/MB
0.051800
0.132000
3
SOT-89
-
Matte Tin
e3
MCP112T-315E/MB
0.051800
0.132000
3
SOT-89
-
Matte Tin
e3
MCP112T-450E/MB
0.051800
0.132000
3
SOT-89
-
Matte Tin
e3
MCP112T-475E/MB
0.051800
0.132000
3
SOT-89
-
Matte Tin
e3
MCP112T-195I/LB
0.005800
0.040000
3
SC70
-
Matte Tin
e3
MCP112T-240E/LB
0.005800
0.040000
3
SC70
-
Matte Tin
e3
MCP112T-270E/LB
0.005800
0.040000
3
SC70
-
Matte Tin
e3
MCP112T-290E/LB
0.005800
0.040000
3
SC70
-
Matte Tin
e3
MCP112T-300E/LB
0.005800
0.040000
3
SC70
-
Matte Tin
e3
MCP112T-315E/LB
0.005800
0.040000
3
SC70
-
Matte Tin
e3
MCP112T-450E/LB
0.005800
0.040000
3
SC70
-
Matte Tin
e3
MCP112T-475E/LB
0.005800
0.040000
3
SC70
-
Matte Tin
e3
MCP112T-195I/TT
0.008300
0.039000
3
SOT-23
1.3mm
Matte Tin
e3
MCP112T-195I/TTG
0.008300
0.039000
3
SOT-23
1.3mm
Matte Tin
e3
MCP112T-240E/TT
0.008300
0.039000
3
SOT-23
1.3mm
Matte Tin
e3
MCP112T-240E/TT713
0.008300
0.039000
3
SOT-23
1.3mm
Matte Tin
e3
MCP112T-270E/TT
0.008300
0.039000
3
SOT-23
1.3mm
Matte Tin
e3
MCP112T-290E/TT
0.008300
0.039000
3
SOT-23
1.3mm
Matte Tin
e3
MCP112T-300E/TT
0.008300
0.039000
3
SOT-23
1.3mm
Matte Tin
e3
MCP112T-315E/TT
0.008300
0.039000
3
SOT-23
1.3mm
Matte Tin
e3
MCP112T-450E/TT
0.008300
0.039000
3
SOT-23
1.3mm
Matte Tin
e3
MCP112T-475E/TT
0.008300
0.039000
3
SOT-23
1.3mm
Matte Tin
e3
MCP112-195I/TO
0.203400
0.219000
3
TO-92
-
Matte Tin
e3
MCP112-240E/TO
0.203400
0.219000
3
TO-92
-
Matte Tin
e3
MCP112-270E/TO
0.203400
0.219000
3
TO-92
-
Matte Tin
e3
MCP112-290E/TO
0.203400
0.219000
3
TO-92
-
Matte Tin
e3
MCP112-300E/TO
0.203400
0.219000
3
TO-92
-
Matte Tin
e3
MCP112-315E/TO
0.203400
0.219000
3
TO-92
-
Matte Tin
e3
MCP112-450E/TO
0.203400
0.219000
3
TO-92
-
Matte Tin
e3
MCP112-475E/TO
0.203400
0.219000
3
TO-92
-
Matte Tin
e3
To see a complete listing of RoHS data for this device, please Click here
Shipping Weight = Device Weight + Packing Material weight. Please contact sales office if device weight is not available.

Buy from the Microchip Store

Grid
View
Table
View
Filter:
Apply
Clear
Only show products with samples
Product
Leads
Package Type
Temp Range
Packing Media
5K Pricing
Buy