Microchip Technology Inc
product primary image

MCP1525

Status: In Production

Features:

  • Precision Voltage Reference
  • Output Voltage: 2.5V
  • Initial Accuracy: ±1% (max.)
  • Temperature Drift: ±50 ppm/°C (max.)
  • Output Current Drive: ±2mA
  • Maximum Input Current: 100 µA @ +25°C (max.)
  • Packages: TO-92 and SOT-23-3
  • Industrial Temperature Range: -40°C to +85°C
View More
Overview
Documents
Development Environment
Similar Devices
RoHS Information
Buy Now

Device Overview

Summary

MCP1525 is a low power, high precision voltage reference. It provides a precise output voltage of 2.5V which is then compared to other voltages in the system.This voltage reference is normally used in the 3V to 5V systems, where there may be wide variations in supply voltage and a need to minimize power dissipation. This devices use a combination of an advanced CMOS circuit design and EEPROM trimming to provide and an initial tolerance of 1% (max) and temperature stability of 50ppm/C (max). This device is offered in SOT23-3 & TO-92 packages and is ideal for communications equipment, data acquisition systems, instrumentation and process control, high precision power supplies and battery powered equipment.

Additional Features
    • Precision Voltage Reference
    • Output Voltage: 2.5V
    • Initial Accuracy: ±1% (max.)
    • Temperature Drift: ±50 ppm/°C (max.)
    • Output Current Drive: ±2mA
    • Maximum Input Current: 100 µA @ +25°C (max.)
    • Packages: TO-92 and SOT-23-3
    • Industrial Temperature Range: -40°C to +85°C
Parametrics
Name
Value
Max. Load Current (mA)
±2
Initial Accuracy (max.%)
±1
Output Voltage (V)
2.5
Max. Supply Current (µA @ °C)
100
Temp. Coefficient (ppm/°C)
50
Vcc Range (V)
2.7 to 5.5
VIN Max (V)
5.5
Tol Typ (%)
1
Output Current Max
2mA
Noise (µV) rms
177

Documents

Jump to:

Data Sheets

02/05/2013
467KB

Brochures

Product Selection Tools


Development tools data is currently unavailable.

Similar Devices

Product
Vcc Range (V)
Output Voltage(V)
Price 5K
 
2.5, 4.096, 5.0
$0.16
 
1.225, Adj (1.24V-10V)
$0.16
1.65 - 5.5
1.024V, 1.250V, 1.800V, 2.048V, 2.500V, 3.000V, 3.300V, 4.096V
$0.55
2.7 - 5.5
2.5
$0.45
4.3 - 5.5
4.096
$0.45
 
Adj
$0.27

RoHS Information

Part Number
Device Weight (g)
Shipping Weight (Kg)
Lead Count
Package Type
Package Width
Solder Composition
JEDEC Indicator
RoHS
China EFUP
MCP1525-I/TO
0.203400
0.219000
3
TO-92
-
Matte Tin
e3
MCP1525T-I/TT
0.008300
0.039000
3
SOT-23
1.3mm
Matte Tin
e3
To see a complete listing of RoHS data for this device, please Click here
Shipping Weight = Device Weight + Packing Material weight. Please contact sales office if device weight is not available.

Buy

Grid
View
Table
View
Filter:
Apply
Clear
Product
Leads
Package Type
Temp Range
Packing Media
5K Pricing
Buy