Microchip logo
  • All
  • Products
  • Documents
  • Applications Notes
product primary image

93LC76

Status: Not Recommended for new designs

Overview
Documents
Development Environment
Similar Devices
RoHS Information
Buy Now

Device Overview

Please consider this device 93LC76C

Parametrics
Name
Value
Density
8K bits (x8 or x16)
Op. Volt Range (V)
2.5 to 5.5
Max. Clock Freq.
3 MHz

Documents

Jump to:

Reference Manual

Product Line Card

Brochures

Webinars

01/27/2010
31187KB
01/27/2010
38593KB
01/27/2010
33683KB

Development Environment

  • Demo & Evaluation Boards
  • Application Examples
Demo & Evaluation Boards
Serial EEPROM PIM PICtail Pack
Serial EEPROM PIM PICtail Pack ( AC243003 )

The Serial EEPROM PIM PICtail™ Modules are a series of boards designed around Microchip Serial EEPROM devices. The boards are designed to interface with the PICtail Plus connector as well as the MPLAB® Starter Kit for Serial Memory Products and the PICkit™ 2, allowing you to get started right out of the box.

Learn More
Add To Cart
MPLAB Starter Kit for Memory Products
MPLAB Starter Kit for Memory Products ( DV243003 )

Designers of Serial EEPROM applications can enjoy the increased productivity, reduced time to market and rock-solid design that only a well thought out development system can provide. Microchip's MPLAB® Starter Kit for Serial Memory Products includes everything necessary to quickly develop a robust and reliable Serial EEPROM design, and greatly reduces the time required for system integration...

Learn More
Add To Cart

Similar Devices

Product
Memory Size
Memory Speed
Package
Price 5K
 
3 MHz
PDIP-8, SOIC-8
 
8K
3 MHz
MSOP-8, PDIP-8, SOIC-8, SOT-23-6, TSSOP-8
$0.25
8K
3 MHz
MSOP-8, PDIP-8, SOIC 150mil-8, SOIC-8, SOT-23-6, TSSOP-8
$0.25
8K
3 MHz
DFN-8, MSOP-8, PDIP-8, SOIC-8, TDFN-8, TSSOP-8
$0.26
 
2 MHz
PDIP-8, SOIC-8
$0.67
8K
3 MHz
MSOP-8, PDIP-8, SOIC-8, SOT-23-6, TSSOP-8
$0.25
8K
3 MHz
MSOP-8, PDIP-8, SOIC-8, SOT-23-6, TSSOP-8
$0.25
 
3 MHz
PDIP-8, SOIC-8
$0.62
8K
3 MHz
MSOP-8, PDIP-8, SOIC-8, SOT-23-6, TSSOP-8
$0.25
8K
3 MHz
MSOP-8, PDIP-8, SOIC-8, SOT-23-6, TSSOP-8
$0.25
8K
3 MHz
DFN-8, MSOP-8, PDIP-8, SOIC-8, TDFN-8, TSSOP-8
$0.26

RoHS Information

Part Number
Device Weight (g)
Shipping Weight (Kg)
Lead Count
Package Type
Package Width
Solder Composition
JEDEC Indicator
RoHS
China EFUP
93LC76A-E/MS
0.025600
0.070000
8
MSOP
3x3mm
Matte Tin
e3
93LC76A-I/MS
0.025600
0.070000
8
MSOP
3x3mm
Matte Tin
e3
93LC76AT-E/MS
0.025600
0.215600
8
MSOP
3x3mm
Matte Tin
e3
93LC76AT-I/MS
0.025600
0.215600
8
MSOP
3x3mm
Matte Tin
e3
93LC76B-E/MS
0.025600
0.070000
8
MSOP
3x3mm
Matte Tin
e3
93LC76B-I/MS
0.025600
0.070000
8
MSOP
3x3mm
Matte Tin
e3
93LC76BT-E/MS
0.025600
0.215600
8
MSOP
3x3mm
Matte Tin
e3
93LC76BT-I/MS
0.025600
0.215600
8
MSOP
3x3mm
Matte Tin
e3
93LC76C-E/MS
0.025600
0.070000
8
MSOP
3x3mm
Matte Tin
e3
93LC76C-I/MS
0.025600
0.070000
8
MSOP
3x3mm
Matte Tin
e3
93LC76CT-E/MS
0.025600
0.215600
8
MSOP
3x3mm
Matte Tin
e3
93LC76CT-I/MS
0.025600
0.215600
8
MSOP
3x3mm
Matte Tin
e3
93LC76CT-I/MC
0.015600
0.130606
8
DFN
2x3x0.9mm
Matte Tin
e3
93LC76CT-E/MNY
0.014300
0.248485
8
TDFN
2x3x0.8mm
NiPdAu
e4
93LC76CT-I/MNY
0.014300
0.248485
8
TDFN
2x3x0.8mm
NiPdAu
e4
93LC76A-E/ST
0.033000
0.090000
8
TSSOP
4.4mm
Matte Tin
e3
93LC76A-I/ST
0.033000
0.090000
8
TSSOP
4.4mm
Matte Tin
e3
93LC76AT-E/ST
0.033000
0.215600
8
TSSOP
4.4mm
Matte Tin
e3
93LC76AT-I/ST
0.033000
0.215600
8
TSSOP
4.4mm
Matte Tin
e3
93LC76B-E/ST
0.033000
0.090000
8
TSSOP
4.4mm
Matte Tin
e3
93LC76B-I/ST
0.033000
0.090000
8
TSSOP
4.4mm
Matte Tin
e3
93LC76BT-E/ST
0.033000
0.215600
8
TSSOP
4.4mm
Matte Tin
e3
93LC76BT-I/ST
0.033000
0.215600
8
TSSOP
4.4mm
Matte Tin
e3
93LC76C-E/ST
0.033000
0.090000
8
TSSOP
4.4mm
Matte Tin
e3
93LC76C-I/ST
0.033000
0.090000
8
TSSOP
4.4mm
Matte Tin
e3
93LC76CT-E/ST
0.033000
0.215600
8
TSSOP
4.4mm
Matte Tin
e3
93LC76CT-I/ST
0.033000
0.215600
8
TSSOP
4.4mm
Matte Tin
e3
93LC76/SN
0.078000
0.250000
8
SOIC
.150In(3.90mm)
Matte Tin
e3
93LC76-I/SN
0.078000
0.250000
8
SOIC
.150In(3.90mm)
Matte Tin
e3
93LC76T/SN
0.078000
0.230303
8
SOIC
.150In(3.90mm)
Matte Tin
e3
93LC76T-I/SN
0.078000
0.230303
8
SOIC
.150In(3.90mm)
Matte Tin
e3
93LC76A-E/SN
0.078000
0.250000
8
SOIC
.150In(3.90mm)
Matte Tin
e3
93LC76A-I/SN
0.078000
0.250000
8
SOIC
.150In(3.90mm)
Matte Tin
e3
93LC76AT-E/SN
0.078000
0.230303
8
SOIC
.150In(3.90mm)
Matte Tin
e3
93LC76AT-E/SN15KVAO
0.078000
0.230303
8
SOIC
.150In(3.90mm)
Matte Tin
e3
93LC76AT-I/SN
0.078000
0.230303
8
SOIC
.150In(3.90mm)
Matte Tin
e3
93LC76B-E/SN
0.078000
0.250000
8
SOIC
.150In(3.90mm)
Matte Tin
e3
93LC76B-I/SN
0.078000
0.250000
8
SOIC
.150In(3.90mm)
Matte Tin
e3
93LC76BT-E/SN
0.078000
0.230303
8
SOIC
.150In(3.90mm)
Matte Tin
e3
93LC76BT-I/SN
0.078000
0.230303
8
SOIC
.150In(3.90mm)
Matte Tin
e3
93LC76C-E/SN
0.078000
0.250000
8
SOIC
.150In(3.90mm)
Matte Tin
e3
93LC76CT-E/SN
0.078000
0.230303
8
SOIC
.150In(3.90mm)
Matte Tin
e3
93LC76CT-E/SNG15KVAO
0.078000
0.230303
8
SOIC
.150In(3.90mm)
Matte Tin
e3
93LC76CT-I/SN
0.078000
0.230303
8
SOIC
.150In(3.90mm)
Matte Tin
e3
93LC76CT-I/SN15KVAO
0.078000
0.230303
8
SOIC
.150In(3.90mm)
Matte Tin
e3
93LC76C-I/SN
0.078000
0.250000
8
SOIC
.150In(3.90mm)
Matte Tin
e3
93LC76AT-E/OT
0.017000
0.046667
6
SOT-23
-
Matte Tin
e3
93LC76AT-I/OT
0.017000
0.046667
6
SOT-23
-
Matte Tin
e3
93LC76BT-E/OT
0.017000
0.046667
6
SOT-23
-
Matte Tin
e3
93LC76BT-I/OT
0.017000
0.046667
6
SOT-23
-
Matte Tin
e3
93LC76-I/P
0.486700
0.900000
8
PDIP
.300in
Matte Tin
e3
93LC76C-E/P
0.486700
0.900000
8
PDIP
.300in
Matte Tin
e3
93LC76C-I/P
0.486700
0.900000
8
PDIP
.300in
Matte Tin
e3
93LC76/P
0.486700
0.900000
8
PDIP
.300in
Matte Tin
e3
93LC76A-E/P
0.486700
0.900000
8
PDIP
.300in
Matte Tin
e3
93LC76A-I/P
0.486700
0.900000
8
PDIP
.300in
Matte Tin
e3
93LC76B-E/P
0.486700
0.900000
8
PDIP
.300in
Matte Tin
e3
93LC76B-I/P
0.486700
0.900000
8
PDIP
.300in
Matte Tin
e3
To see a complete listing of RoHS data for this device, please Click here
Shipping Weight = Device Weight + Packing Material weight. Please contact sales office if device weight is not available.

Buy from the Microchip Store

Grid
View
Table
View
Filter:
Apply
Clear
Only show products with samples
Product
Leads
Package Type
Temp Range
Packing Media
5K Pricing
Buy