Microchip logo
  • All
  • Products
  • Documents
  • Applications Notes
product primary image

93LC66

Status: Not Recommended for new designs

Overview
Documents
Development Environment
Similar Devices
RoHS Information
Buy Now

Device Overview

Please consider this device 93LC66C

Parametrics
Name
Value
Density
4K bits (x8 or x16)
Op. Volt Range (V)
2.5 to 5.5
Max. Clock Freq.
2 MHz
Temp Range (°C)
-25°C to +85°C

Documents

Jump to:

Reference Manual

Product Line Card

Brochures

Webinars

01/27/2010
31187KB
01/27/2010
38593KB
01/27/2010
33683KB

Development Environment

  • Demo & Evaluation Boards
Demo & Evaluation Boards
Serial EEPROM PIM PICtail Pack
Serial EEPROM PIM PICtail Pack ( AC243003 )

The Serial EEPROM PIM PICtail™ Modules are a series of boards designed around Microchip Serial EEPROM devices. The boards are designed to interface with the PICtail Plus connector as well as the MPLAB® Starter Kit for Serial Memory Products and the PICkit™ 2, allowing you to get started right out of the box.

Learn More
Add To Cart
MPLAB Starter Kit for Memory Products
MPLAB Starter Kit for Memory Products ( DV243003 )

Designers of Serial EEPROM applications can enjoy the increased productivity, reduced time to market and rock-solid design that only a well thought out development system can provide. Microchip's MPLAB® Starter Kit for Serial Memory Products includes everything necessary to quickly develop a robust and reliable Serial EEPROM design, and greatly reduces the time required for system integration...

Learn More
Add To Cart

Similar Devices

Product
Memory Size
Memory Speed
Package
Price 5K
 
2 MHz
PDIP-8, SOIC-8
$0.39
4K
2 MHz
DFN-8, MSOP-8, PDIP-8, SOIC-8, SOT-23-6, TDFN-8, TSSOP-8
$0.19
4K
2 MHz
DFN-8, MSOP-8, PDIP-8, SOIC-8, SOT-23-6, TDFN-8, TSSOP-8
$0.19
4K
3 MHz
DFN-8, MSOP-8, PDIP-8, SOIC-8, TDFN-8, TSSOP-8
$0.20
4K
2 MHz
DFN-8, MSOP-8, PDIP-8, SOIC-8, SOT-23-6, TDFN-8, TSSOP-8
$0.19
4K
2 MHz
DFN-8, MSOP-8, PDIP-8, SOIC-8, SOT-23-6, TDFN-8, TSSOP-8
$0.19
4K
3 MHz
DFN-8, MSOP-8, PDIP-8, SOIC-8, TDFN-8, TSSOP-8
$0.20
 
2 MHz
PDIP-8, SOIC-8
$0.39
4K
2 MHz
DFN-8, MSOP-8, PDIP-8, SOIC-8, SOT-23-6, TDFN-8, TSSOP-8
$0.19
4K
2 MHz
DFN-8, MSOP-8, PDIP-8, SOIC-8, SOT-23-6, TDFN-8, TSSOP-8
$0.19
4K
3 MHz
DFN-8, MSOP-8, PDIP-8, SOIC-8, TDFN-8, TSSOP-8
$0.20
4K
2 MHz
SOIC-8, TSSOP-8, UDFN-8
$0.19

RoHS Information

Part Number
Device Weight (g)
Shipping Weight (Kg)
Lead Count
Package Type
Package Width
Solder Composition
JEDEC Indicator
RoHS
China EFUP
93LC66A-I/PRVA
0.486700
0.900000
8
PDIP
.300in
Matte Tin
e3
93LC66A/PRVA
0.486700
0.900000
8
PDIP
.300in
Matte Tin
e3
93LC66B-I/PRVA
0.486700
0.900000
8
PDIP
.300in
Matte Tin
e3
93LC66B/PRVA
0.486700
0.900000
8
PDIP
.300in
Matte Tin
e3
93LC66A/SMRVA
0.124400
0.266667
8
SOIJ
.208in
Matte Tin
e3
93LC66AT/SMRVA
0.124400
0.379048
8
SOIJ
.208in
Matte Tin
e3
93LC66A-I/SMRVA
0.124400
0.266667
8
SOIJ
.208in
Matte Tin
e3
93LC66B-I/SMRVA
0.124400
0.266667
8
SOIJ
.208in
Matte Tin
e3
93LC66BT-I/SMRVA
0.124400
0.379048
8
SOIJ
.208in
Matte Tin
e3
93LC66B/SMRVA
0.124400
0.266667
8
SOIJ
.208in
Matte Tin
e3
93LC66AT-I/SMRVA
0.124400
0.379048
8
SOIJ
.208in
Matte Tin
e3
93LC66AXT-I/SNRVA
0.078000
0.230303
8
SOIC
.150In(3.90mm)
Matte Tin
e3
93LC66AX-I/SNRVA
0.078000
0.250000
8
SOIC
.150In(3.90mm)
Matte Tin
e3
93LC66AXT/SNRVA
0.078000
0.230303
8
SOIC
.150In(3.90mm)
Matte Tin
e3
93LC66BT-I/SNRVA
0.078000
0.230303
8
SOIC
.150In(3.90mm)
Matte Tin
e3
93LC66BT/SNRVA
0.078000
0.230303
8
SOIC
.150In(3.90mm)
Matte Tin
e3
93LC66B-I/SNRVA
0.078000
0.250000
8
SOIC
.150In(3.90mm)
Matte Tin
e3
93LC66BXT/SNRVA
0.078000
0.230303
8
SOIC
.150In(3.90mm)
Matte Tin
e3
93LC66AT-I/SNRVA
0.078000
0.230303
8
SOIC
.150In(3.90mm)
Matte Tin
e3
93LC66AX/SNRVA
0.078000
0.250000
8
SOIC
.150In(3.90mm)
Matte Tin
e3
93LC66A-I/SNRVA
0.078000
0.250000
8
SOIC
.150In(3.90mm)
Matte Tin
e3
93LC66AT/SNRVA
0.078000
0.230303
8
SOIC
.150In(3.90mm)
Matte Tin
e3
93LC66A/SNRVA
0.078000
0.250000
8
SOIC
.150In(3.90mm)
Matte Tin
e3
93LC66BX-I/SNRVA
0.078000
0.250000
8
SOIC
.150In(3.90mm)
Matte Tin
e3
93LC66BX/SNRVA
0.078000
0.250000
8
SOIC
.150In(3.90mm)
Matte Tin
e3
93LC66BXT-I/SNRVA
0.078000
0.230303
8
SOIC
.150In(3.90mm)
Matte Tin
e3
93LC66B-E/ST
0.033000
0.090000
8
TSSOP
4.4mm
Matte Tin
e3
93LC66B-I/STRVA
0.033000
0.090000
8
TSSOP
4.4mm
Matte Tin
e3
93LC66BT/STRVA
0.033000
0.215600
8
TSSOP
4.4mm
Matte Tin
e3
93LC66BT-I/STRVA
0.033000
0.215600
8
TSSOP
4.4mm
Matte Tin
e3
93LC66B/STRVA
0.033000
0.090000
8
TSSOP
4.4mm
Matte Tin
e3
93LC66A-I/STRVA
0.033000
0.090000
8
TSSOP
4.4mm
Matte Tin
e3
93LC66AT-I/STRVA
0.033000
0.215600
8
TSSOP
4.4mm
Matte Tin
e3
93LC66A/STRVA
0.033000
0.090000
8
TSSOP
4.4mm
Matte Tin
e3
93LC66AT/STRVA
0.033000
0.215600
8
TSSOP
4.4mm
Matte Tin
e3
93LC66A-E/MS
0.025600
0.070000
8
MSOP
3x3mm
Matte Tin
e3
93LC66A-I/MS
0.025600
0.070000
8
MSOP
3x3mm
Matte Tin
e3
93LC66AT-E/MS
0.025600
0.215600
8
MSOP
3x3mm
Matte Tin
e3
93LC66AT-I/MS
0.025600
0.215600
8
MSOP
3x3mm
Matte Tin
e3
93LC66B-E/MS
0.025600
0.070000
8
MSOP
3x3mm
Matte Tin
e3
93LC66B-I/MS
0.025600
0.070000
8
MSOP
3x3mm
Matte Tin
e3
93LC66BT-E/MS
0.025600
0.215600
8
MSOP
3x3mm
Matte Tin
e3
93LC66BT-I/MS
0.025600
0.215600
8
MSOP
3x3mm
Matte Tin
e3
93LC66C-E/MS
0.025600
0.070000
8
MSOP
3x3mm
Matte Tin
e3
93LC66C-I/MS
0.025600
0.070000
8
MSOP
3x3mm
Matte Tin
e3
93LC66CT-E/MS
0.025600
0.215600
8
MSOP
3x3mm
Matte Tin
e3
93LC66CT-I/MS
0.025600
0.215600
8
MSOP
3x3mm
Matte Tin
e3
93LC66AT-I/MC
0.015600
0.130606
8
DFN
2x3x0.9mm
Matte Tin
e3
93LC66BT-I/MC
0.015600
0.130606
8
DFN
2x3x0.9mm
Matte Tin
e3
93LC66CT-I/MC
0.015600
0.130606
8
DFN
2x3x0.9mm
Matte Tin
e3
93LC66AT-E/MNY
0.014300
0.248485
8
TDFN
2x3x0.8mm
NiPdAu
e4
93LC66AT-I/MNY
0.014300
0.248485
8
TDFN
2x3x0.8mm
NiPdAu
e4
93LC66BT-E/MNY
0.014300
0.248485
8
TDFN
2x3x0.8mm
NiPdAu
e4
93LC66BT-I/MNY
0.014300
0.248485
8
TDFN
2x3x0.8mm
NiPdAu
e4
93LC66CT-E/MNY
0.014300
0.248485
8
TDFN
2x3x0.8mm
NiPdAu
e4
93LC66CT-I/MNY
0.014300
0.248485
8
TDFN
2x3x0.8mm
NiPdAu
e4
93LC66A/ST
0.033000
0.090000
8
TSSOP
4.4mm
Matte Tin
e3
93LC66A-E/ST
0.033000
0.090000
8
TSSOP
4.4mm
Matte Tin
e3
93LC66A-I/ST
0.033000
0.090000
8
TSSOP
4.4mm
Matte Tin
e3
93LC66AT/ST
0.033000
0.215600
8
TSSOP
4.4mm
Matte Tin
e3
93LC66AT-E/ST
0.033000
0.215600
8
TSSOP
4.4mm
Matte Tin
e3
93LC66AT-I/ST
0.033000
0.215600
8
TSSOP
4.4mm
Matte Tin
e3
93LC66B/ST
0.033000
0.090000
8
TSSOP
4.4mm
Matte Tin
e3
93LC66B-I/ST
0.033000
0.090000
8
TSSOP
4.4mm
Matte Tin
e3
93LC66BT-E/ST
0.033000
0.215600
8
TSSOP
4.4mm
Matte Tin
e3
93LC66BT-E/ST15KVAO
0.033000
0.215600
8
TSSOP
4.4mm
Matte Tin
e3
93LC66BT-I/ST
0.033000
0.215600
8
TSSOP
4.4mm
Matte Tin
e3
93LC66C-E/ST
0.033000
0.090000
8
TSSOP
4.4mm
Matte Tin
e3
93LC66C-I/ST
0.033000
0.090000
8
TSSOP
4.4mm
Matte Tin
e3
93LC66CT-E/ST
0.033000
0.215600
8
TSSOP
4.4mm
Matte Tin
e3
93LC66CT-I/ST
0.033000
0.215600
8
TSSOP
4.4mm
Matte Tin
e3
93LC66-I/SN
0.078000
0.250000
8
SOIC
.150In(3.90mm)
Matte Tin
e3
93LC66A/SN
0.078000
0.250000
8
SOIC
.150In(3.90mm)
Matte Tin
e3
93LC66A-E/SN
0.078000
0.250000
8
SOIC
.150In(3.90mm)
Matte Tin
e3
93LC66A-I/SN
0.078000
0.250000
8
SOIC
.150In(3.90mm)
Matte Tin
e3
93LC66A-I/SN15KVAO
0.078000
0.250000
8
SOIC
.150In(3.90mm)
Matte Tin
e3
93LC66AT/SN
0.078000
0.230303
8
SOIC
.150In(3.90mm)
Matte Tin
e3
93LC66AT-E/SN
0.078000
0.230303
8
SOIC
.150In(3.90mm)
Matte Tin
e3
93LC66AT-I/SN
0.078000
0.230303
8
SOIC
.150In(3.90mm)
Matte Tin
e3
93LC66AT-I/SN15KVAO
0.078000
0.230303
8
SOIC
.150In(3.90mm)
Matte Tin
e3
93LC66AX/SN
0.078000
0.250000
8
SOIC
.150In(3.90mm)
Matte Tin
e3
93LC66AX-E/SN
0.078000
0.250000
8
SOIC
.150In(3.90mm)
Matte Tin
e3
93LC66AX-I/SN
0.078000
0.250000
8
SOIC
.150In(3.90mm)
Matte Tin
e3
93LC66AXT-E/SN
0.078000
0.230303
8
SOIC
.150In(3.90mm)
Matte Tin
e3
93LC66AXT-I/SN
0.078000
0.230303
8
SOIC
.150In(3.90mm)
Matte Tin
e3
93LC66B/SN
0.078000
0.250000
8
SOIC
.150In(3.90mm)
Matte Tin
e3
93LC66B-E/SN
0.078000
0.250000
8
SOIC
.150In(3.90mm)
Matte Tin
e3
93LC66B-I/SN
0.078000
0.250000
8
SOIC
.150In(3.90mm)
Matte Tin
e3
93LC66B-I/SNG
0.078000
0.250000
8
SOIC
.150In(3.90mm)
Matte Tin
e3
93LC66BT/SN
0.078000
0.230303
8
SOIC
.150In(3.90mm)
Matte Tin
e3
93LC66BT-E/SN
0.078000
0.230303
8
SOIC
.150In(3.90mm)
Matte Tin
e3
93LC66BT-I/SN
0.078000
0.230303
8
SOIC
.150In(3.90mm)
Matte Tin
e3
93LC66BT-I/SN15KVAO
0.078000
0.230303
8
SOIC
.150In(3.90mm)
Matte Tin
e3
93LC66BX/SN
0.078000
0.250000
8
SOIC
.150In(3.90mm)
Matte Tin
e3
93LC66BX-E/SN
0.078000
0.250000
8
SOIC
.150In(3.90mm)
Matte Tin
e3
93LC66BX-I/SN
0.078000
0.250000
8
SOIC
.150In(3.90mm)
Matte Tin
e3
93LC66BXT-E/SN
0.078000
0.230303
8
SOIC
.150In(3.90mm)
Matte Tin
e3
93LC66BXT-I/SN
0.078000
0.230303
8
SOIC
.150In(3.90mm)
Matte Tin
e3
93LC66C-E/SN
0.078000
0.250000
8
SOIC
.150In(3.90mm)
Matte Tin
e3
93LC66C-E/SN15KVAO
0.078000
0.250000
8
SOIC
.150In(3.90mm)
Matte Tin
e3
93LC66C-I/SN
0.078000
0.250000
8
SOIC
.150In(3.90mm)
Matte Tin
e3
93LC66CT-E/SN
0.078000
0.230303
8
SOIC
.150In(3.90mm)
Matte Tin
e3
93LC66CT-E/SN15KV09
0.078000
0.230303
8
SOIC
.150In(3.90mm)
Matte Tin
e3
93LC66CT-E/SN15KVAO
0.078000
0.230303
8
SOIC
.150In(3.90mm)
Matte Tin
e3
93LC66CT-I/SN
0.078000
0.230303
8
SOIC
.150In(3.90mm)
Matte Tin
e3
93LC66CX-E/SN
0.078000
0.250000
8
SOIC
.150In(3.90mm)
Matte Tin
e3
93LC66CX-I/SN
0.078000
0.250000
8
SOIC
.150In(3.90mm)
Matte Tin
e3
93LC66CXT-E/SN
0.078000
0.230303
8
SOIC
.150In(3.90mm)
Matte Tin
e3
93LC66CXT-I/SN
0.078000
0.230303
8
SOIC
.150In(3.90mm)
Matte Tin
e3
93LC66/SN
0.078000
0.250000
8
SOIC
.150In(3.90mm)
Matte Tin
e3
93LC66T/SN
0.078000
0.230303
8
SOIC
.150In(3.90mm)
Matte Tin
e3
93LC66T-I/SN
0.078000
0.230303
8
SOIC
.150In(3.90mm)
Matte Tin
e3
93LC66X/SN
0.078000
0.250000
8
SOIC
.150In(3.90mm)
Matte Tin
e3
93LC66X-I/SN
0.078000
0.250000
8
SOIC
.150In(3.90mm)
Matte Tin
e3
93LC66XT-I/SN
0.078000
0.230303
8
SOIC
.150In(3.90mm)
Matte Tin
e3
93LC66AT-E/OT
0.017000
0.046667
6
SOT-23
-
Matte Tin
e3
93LC66AT-I/OT
0.017000
0.046667
6
SOT-23
-
Matte Tin
e3
93LC66BT-E/OT
0.017000
0.046667
6
SOT-23
-
Matte Tin
e3
93LC66BT-I/OT
0.017000
0.046667
6
SOT-23
-
Matte Tin
e3
93LC66BT-I/OT15KVAO
0.017000
0.046667
6
SOT-23
-
Matte Tin
e3
93LC66/P
0.486700
0.900000
8
PDIP
.300in
Matte Tin
e3
93LC66-I/P
0.486700
0.900000
8
PDIP
.300in
Matte Tin
e3
93LC66A/P
0.486700
0.900000
8
PDIP
.300in
Matte Tin
e3
93LC66A-E/P
0.486700
0.900000
8
PDIP
.300in
Matte Tin
e3
93LC66A-I/P
0.486700
0.900000
8
PDIP
.300in
Matte Tin
e3
93LC66B/P
0.486700
0.900000
8
PDIP
.300in
Matte Tin
e3
93LC66B-E/P
0.486700
0.900000
8
PDIP
.300in
Matte Tin
e3
93LC66B-I/P
0.486700
0.900000
8
PDIP
.300in
Matte Tin
e3
93LC66C-E/P
0.486700
0.900000
8
PDIP
.300in
Matte Tin
e3
93LC66C-I/P
0.486700
0.900000
8
PDIP
.300in
Matte Tin
e3
To see a complete listing of RoHS data for this device, please Click here
Shipping Weight = Device Weight + Packing Material weight. Please contact sales office if device weight is not available.

Buy from the Microchip Store

Grid
View
Table
View
Filter:
Apply
Clear
Only show products with samples
Product
Leads
Package Type
Temp Range
Packing Media
5K Pricing
Buy