Microchip logo
  • All
  • Products
  • Documents
  • Applications Notes
  • product video
  • product video
product primary image

93LC46A

1Kb Microwire (3-wire) Serial EEPROM with 8-Bit Organization

Status: In Production

Features:

  • Industry Standard Microwire Serial I/O
  • Up to 2 MHz clock compatibility
  • 128 x 8-Bit Organization
  • Automatic Erase All (ERAL) Before Write All (WRAL)
  • Self-Timed Erase and Write Cycles (6 ms max.)
  • Read current 100 uA (Typ), 500 uA (Max)
  • Write current 500 uA (Typ), 2 mA (Max)
  • Standby current 1 uA (Max at -40 to 85°C)
  • Software Write-Protection
  • More than 1 million erase/write cycles
  • Data retention > 200 years
  • Grade 1 Temperature Range: -40°C to 125°C
  • Qualified for Automotive Applications
  • Factory Programming Available
  • Available in SOT-23-6,  PDIP-8, SOIC-8, MSOP-8, 2x3 DFN-8 and TSSOP-8
View More
Overview
Documents
Development Environment
Similar Devices
RoHS Information
Add To Cart

Device Overview

Summary

The Microchip 93LC46A device is a 1Kb Microwire (3-wire) Serial EEPROM with dedicated 8-bit memory organization and a voltage operation range of 2.5 - 5.5V.  Also available are the 93LC46B for dedicated 16-bit memory organization and the 93LC46C for hardware selectable word size using the ORG pin. The 93LC46A is optimized for use in consumer, industrial, and automotive applications where reliable and dependable nonvolatile memory storage is essential. The device is available in a variety of Pb-free packages including SOT-23, PDIP, SOIC, MSOP, DFN and TSSOP.

For product comparison, please consider: 93LC46B, 93LC46C

Additional Features
    • Industry Standard Microwire Serial I/O
    • Up to 2 MHz clock compatibility
    • 128 x 8-Bit Organization
    • Automatic Erase All (ERAL) Before Write All (WRAL)
    • Self-Timed Erase and Write Cycles (6 ms max.)
    • Low Power Consumption:
      • Read current 100 uA (Typ), 500 uA (Max)
      • Write current 500 uA (Typ), 2 mA (Max)
      • Standby current 1 uA (Max at -40 to 85°C)
    • Software Write-Protection
    • More than 1 million erase/write cycles
    • Data retention > 200 years
    • Extended Temperature Range Available (Grade 1 as defined in AEC-Q100):
      • Grade 1 Temperature Range: -40°C to 125°C
    • Qualified for Automotive Applications
    • Factory Programming Available
    • Available in SOT-23-6,  PDIP-8, SOIC-8, MSOP-8, 2x3 DFN-8 and TSSOP-8
Parametrics
Name
Value
Density
1K bits (x8)
Op. Volt Range (V)
2.5 to 5.5
Max. Clock Freq.
2 MHz
Page Size (bytes)
8
Temp Range (°C)
-40°C to +125°C
Endurance
1,000,000

Documents

Jump to:

Supporting Collateral

Development Environment

  • Programmers
  • Demo & Evaluation Boards
Programmers
MPLAB PM3 Universal Device Programmer
MPLAB PM3 Universal Device Programmer ( DV007004 )

The MPLAB® PM3 Universal Device Programmer is easy to use and operates with a PC or as a stand-alone unit, and programs Microchip's entire line of PIC® devices as well as the latest dsPIC® DSC devices. When used standalone, data can be loaded and saved with the SD/MMC card (not included).

  • Socket: AC164301   PartNo: 93LC46A (8P)
  • Socket: AC164302   PartNo: 93LC46A (8SN)
  • Socket: AC164306   PartNo: 93LC46A (8ST)
  • Socket: AC164321   PartNo: 93LC46A (6OT)
  • Socket: AC164368   PartNo: 93LC46A (8MC)
Learn More
Add To Cart
Demo & Evaluation Boards
Serial EEPROM PIM PICtail Pack
Serial EEPROM PIM PICtail Pack ( AC243003 )

The Serial EEPROM PIM PICtail™ Modules are a series of boards designed around Microchip Serial EEPROM devices. The boards are designed to interface with the PICtail Plus connector as well as the MPLAB® Starter Kit for Serial Memory Products and the PICkit™ 2, allowing you to get started right out of the box.

Learn More
Add To Cart
MPLAB Starter Kit for Memory Products
MPLAB Starter Kit for Memory Products ( DV243003 )

Designers of Serial EEPROM applications can enjoy the increased productivity, reduced time to market and rock-solid design that only a well thought out development system can provide. Microchip's MPLAB® Starter Kit for Serial Memory Products includes everything necessary to quickly develop a robust and reliable Serial EEPROM design, and greatly reduces the time required for system

...

Learn More
Add To Cart

Similar Devices

Product
Memory Size
Memory Speed
Package
Price 5K
 
2 MHz
PDIP-8, SOIC-8
$0.34
1K
2 MHz
DFN-8, MSOP-8, PDIP-8, SOIC-8, SOT-23-6, TDFN-8, TSSOP-8
$0.16
1 Kb
2 MHz
SOIC-8, SOT-23-6
$0.18
1K
2 MHz
DFN-8, MSOP-8, PDIP-8, SOIC-8, SOT-23-6, TDFN-8, TSSOP-8
$0.16
1K
3 MHz
DFN-8, MSOP-8, PDIP-8, SOIC-8, TDFN-8, TSSOP-8
$0.19
1K
2 MHz
DFN-8, MSOP-8, PDIP-8, SOIC-8, SOT-23-6, TDFN-8, TSSOP-8
$0.16
1K
2 MHz
DFN-8, MSOP-8, PDIP-8, SOIC-8, SOT-23-6, TDFN-8, TSSOP-8
$0.16
1K
3 MHz
DFN-8, MSOP-8, PDIP-8, SOIC-8, TDFN-8, TSSOP-8
$0.19
 
2 MHz
PDIP-8, SOIC-8
$0.34
1K
2 MHz
DFN-8, MSOP-8, PDIP-8, SOIC-8, SOT-23-6, TDFN-8, TSSOP-8
$0.16
1K
2 MHz
DFN-8, MSOP-8, PDIP-8, SOIC-8, SOT-23-6, TDFN-8, TSSOP-8
$0.16
1K
3 MHz
DFN-8, MSOP-8, PDIP-8, SOIC-8, TDFN-8, TSSOP-8
$0.19
1K
2 MHz
PDIP-8, SOIC-8, TSSOP-8, UDFN-8
$0.16
1K
2 MHz
PDIP-8, SOIC-8, TSSOP-8
$0.16

RoHS Information

Part Number
Device Weight (g)
Shipping Weight (grams)
Lead Count
Package Type
Package Width
Solder Composition
JEDEC Indicator
RoHS
China EFUP
93LC46AT-I/SMRVA
0.124400
0.379048
8
SOIJ
.208in
Matte Tin
e3
93LC46A/SMRVA
0.124400
0.266667
8
SOIJ
.208in
Matte Tin
e3
93LC46A-I/SMRVA
0.124400
0.266667
8
SOIJ
.208in
Matte Tin
e3
93LC46A-E/MS
0.025600
0.070000
8
MSOP
3x3mm
Matte Tin
e3
93LC46AT-E/MS
0.025600
0.215600
8
MSOP
3x3mm
Matte Tin
e3
93LC46AT-I/MS
0.025600
0.215600
8
MSOP
3x3mm
Matte Tin
e3
93LC46A-I/MS
0.025600
0.070000
8
MSOP
3x3mm
Matte Tin
e3
93LC46AT-I/MC
0.015600
0.130606
8
DFN
2x3x0.9mm
Matte Tin
e3
93LC46AT-E/MNY
0.014300
0.248485
8
TDFN
2x3x0.8mm
NiPdAu
e4
93LC46AT-I/MNY
0.014300
0.248485
8
TDFN
2x3x0.8mm
NiPdAu
e4
93LC46A-I/ST
0.033000
0.090000
8
TSSOP
4.4mm
Matte Tin
e3
93LC46AT-I/ST
0.033000
0.215600
8
TSSOP
4.4mm
Matte Tin
e3
93LC46A/ST
0.033000
0.090000
8
TSSOP
4.4mm
Matte Tin
e3
93LC46A-E/ST
0.033000
0.090000
8
TSSOP
4.4mm
Matte Tin
e3
93LC46AT/ST
0.033000
0.215600
8
TSSOP
4.4mm
Matte Tin
e3
93LC46AT-E/ST
0.033000
0.215600
8
TSSOP
4.4mm
Matte Tin
e3
93LC46AT-I/STRVA
0.033000
0.215600
8
TSSOP
4.4mm
Matte Tin
e3
93LC46A-I/STRVA
0.033000
0.090000
8
TSSOP
4.4mm
Matte Tin
e3
93LC46AT/STRVA
0.033000
0.215600
8
TSSOP
4.4mm
Matte Tin
e3
93LC46A/STRVA
0.033000
0.090000
8
TSSOP
4.4mm
Matte Tin
e3
93LC46A/SN
0.078000
0.250000
8
SOIC
.150In(3.90mm)
Matte Tin
e3
93LC46A-E/SN
0.078000
0.250000
8
SOIC
.150In(3.90mm)
Matte Tin
e3
93LC46A-I/SN
0.078000
0.250000
8
SOIC
.150In(3.90mm)
Matte Tin
e3
93LC46AT/SN
0.078000
0.230303
8
SOIC
.150In(3.90mm)
Matte Tin
e3
93LC46AT-E/SN
0.078000
0.230303
8
SOIC
.150In(3.90mm)
Matte Tin
e3
93LC46AT-I/SN
0.078000
0.230303
8
SOIC
.150In(3.90mm)
Matte Tin
e3
93LC46AT-I/SN15KVAO
0.078000
0.230303
8
SOIC
.150In(3.90mm)
Matte Tin
e3
93LC46AX/SN
0.078000
0.250000
8
SOIC
.150In(3.90mm)
Matte Tin
e3
93LC46AX-E/SN
0.078000
0.250000
8
SOIC
.150In(3.90mm)
Matte Tin
e3
93LC46AX-I/SN
0.078000
0.250000
8
SOIC
.150In(3.90mm)
Matte Tin
e3
93LC46AXT/SN
0.078000
0.230303
8
SOIC
.150In(3.90mm)
Matte Tin
e3
93LC46AXT-E/SN
0.078000
0.230303
8
SOIC
.150In(3.90mm)
Matte Tin
e3
93LC46AXT-I/SN
0.078000
0.230303
8
SOIC
.150In(3.90mm)
Matte Tin
e3
93LC46AT-I/SNRVA
0.078000
0.230303
8
SOIC
.150In(3.90mm)
Matte Tin
e3
93LC46AXT-I/SNRVA
0.078000
0.230303
8
SOIC
.150In(3.90mm)
Matte Tin
e3
93LC46AT/SNRVA
0.078000
0.230303
8
SOIC
.150In(3.90mm)
Matte Tin
e3
93LC46AXT/SNRVA
0.078000
0.230303
8
SOIC
.150In(3.90mm)
Matte Tin
e3
93LC46AX/SNRVA
0.078000
0.250000
8
SOIC
.150In(3.90mm)
Matte Tin
e3
93LC46A/SNRVA
0.078000
0.250000
8
SOIC
.150In(3.90mm)
Matte Tin
e3
93LC46A-I/SNRVA
0.078000
0.250000
8
SOIC
.150In(3.90mm)
Matte Tin
e3
93LC46AX-I/SNRVA
0.078000
0.250000
8
SOIC
.150In(3.90mm)
Matte Tin
e3
93LC46AT-E/OT
0.017000
0.046667
6
SOT-23
-
Matte Tin
e3
93LC46AT-I/OT
0.017000
0.046667
6
SOT-23
-
Matte Tin
e3
93LC46AT-I/OTG
0.017000
0.046667
6
SOT-23
-
Matte Tin
e3
93LC46A/P
0.486700
0.900000
8
PDIP
.300in
Matte Tin
e3
93LC46A-E/P
0.486700
0.900000
8
PDIP
.300in
Matte Tin
e3
93LC46A-I/P
0.486700
0.900000
8
PDIP
.300in
Matte Tin
e3
93LC46A/PRVA
0.486700
0.900000
8
PDIP
.300in
Matte Tin
e3
To see a complete listing of RoHS data for this device, please Click here
Shipping Weight = Device Weight + Packing Material weight. Please contact sales office if device weight is not available.

Buy from the Microchip Store

Grid
View
Table
View
Filter:
Apply
Clear
Only show products with samples
Product
Leads
Package Type
Temp Range
Packing Media
5K Pricing
Buy