Microchip logo
  • All
  • Products
  • Documents
  • Applications Notes
  • product video
  • product video
product primary image

93C76A

8Kb 5V Microwire (3-wire) Serial EEPROM with 8-Bit Organization

Status: In Production

Features:

  • Industry Standard Microwire Serial I/O
  • Up to 3 MHz clock compatibility
  • 1024 x 8-Bit Organization
  • Automatic Erase All (ERAL) Before Write All (WRAL)
  • Self-Timed Erase and Write Cycles (2 ms max.)
  • Read current 100 uA (Typ), 1 mA (Max)
  • Write current 500 uA (Typ), 3 mA (Max)
  • Standby current 1 uA (Max at -40 to 85°C)
  • Software Write-Protection
  • More than 1 million erase/write cycles
  • Data retention > 200 years
  • Grade 1 Temperature Range: -40°C to 125°C
  • Qualified for Automotive Applications
  • Factory Programming Available
  • Available in SOT-23-6,  PDIP-8, SOIC-8, MSOP-8 and TSSOP-8
View More
Overview
Documents
Development Environment
Similar Devices
RoHS Information
Buy Now

Device Overview

Summary

The Microchip 93C76A device is a 8Kb Microwire (3-wire) Serial EEPROM with dedicated 8-bit memory organization and a voltage operation range of 4.5 - 5.5V.  Also available are the 93C76B for dedicated 16-bit memory organization and the 93C76C for hardware selectable word size using the ORG pin. The 93C76A is optimized for use in consumer, industrial, and automotive applications where reliable and dependable nonvolatile memory storage is essential. The device is available in a variety of Pb-free packages including SOT-23, PDIP, SOIC, MSOP and TSSOP.

For product comparison, please consider: 93C76B, 93C76C

Additional Features
      • Industry Standard Microwire Serial I/O
      • Up to 3 MHz clock compatibility
      • 1024 x 8-Bit Organization
      • Automatic Erase All (ERAL) Before Write All (WRAL)
      • Self-Timed Erase and Write Cycles (2 ms max.)
      • Low Power Consumption:
        • Read current 100 uA (Typ), 1 mA (Max)
        • Write current 500 uA (Typ), 3 mA (Max)
        • Standby current 1 uA (Max at -40 to 85°C)
      • Software Write-Protection
      • More than 1 million erase/write cycles
      • Data retention > 200 years
      • Extended Temperature Range Available (Grade 1 as defined in AEC-Q100):
        • Grade 1 Temperature Range: -40°C to 125°C
      • Qualified for Automotive Applications
      • Factory Programming Available
      • Available in SOT-23-6,  PDIP-8, SOIC-8, MSOP-8 and TSSOP-8
Parametrics
Name
Value
Density
8K bits (x8)
Op. Volt Range (V)
4.5 to 5.5
Max. Clock Freq.
3 MHz
Temp Range (°C)
-40°C to +125°C
Endurance
1,000,000

Documents

Jump to:

IBIS

05/18/2018
554KB

Reference Manual

Product Line Card

Brochures

Verilog

Webinars

01/27/2010
31187KB
01/27/2010
38593KB
01/27/2010
33683KB

Development Environment

  • Demo & Evaluation Boards
Demo & Evaluation Boards
Serial EEPROM PIM PICtail Pack
Serial EEPROM PIM PICtail Pack ( AC243003 )

The Serial EEPROM PIM PICtail™ Modules are a series of boards designed around Microchip Serial EEPROM devices. The boards are designed to interface with the PICtail Plus connector as well as the MPLAB® Starter Kit for Serial Memory Products and the PICkit™ 2, allowing you to get started right out of the box.

Learn More
Add To Cart
MPLAB Starter Kit for Memory Products
MPLAB Starter Kit for Memory Products ( DV243003 )

Designers of Serial EEPROM applications can enjoy the increased productivity, reduced time to market and rock-solid design that only a well thought out development system can provide. Microchip's MPLAB® Starter Kit for Serial Memory Products includes everything necessary to quickly develop a robust and reliable Serial EEPROM design, and greatly reduces the time required for system integration...

Learn More
Add To Cart

Similar Devices

Product
Memory Size
Memory Speed
Package
Price 5K
 
3 MHz
PDIP-8, SOIC-8
 
8K
3 MHz
MSOP-8, PDIP-8, SOIC-8, SOT-23-6, TSSOP-8
$0.25
8K
3 MHz
MSOP-8, PDIP-8, SOIC 150mil-8, SOIC-8, SOT-23-6, TSSOP-8
$0.25
8K
3 MHz
DFN-8, MSOP-8, PDIP-8, SOIC-8, TDFN-8, TSSOP-8
$0.26
 
2 MHz
PDIP-8, SOIC-8
$0.67
8K
3 MHz
MSOP-8, PDIP-8, SOIC-8, SOT-23-6, TSSOP-8
$0.25
8K
3 MHz
MSOP-8, PDIP-8, SOIC-8, SOT-23-6, TSSOP-8
$0.25
 
3 MHz
PDIP-8, SOIC-8
$0.62
8K
3 MHz
MSOP-8, PDIP-8, SOIC-8, SOT-23-6, TSSOP-8
$0.25
8K
3 MHz
MSOP-8, PDIP-8, SOIC-8, SOT-23-6, TSSOP-8
$0.25
8K
3 MHz
DFN-8, MSOP-8, PDIP-8, SOIC-8, TDFN-8, TSSOP-8
$0.26

RoHS Information

Part Number
Device Weight (g)
Shipping Weight (Kg)
Lead Count
Package Type
Package Width
Solder Composition
JEDEC Indicator
RoHS
China EFUP
93C76A-E/MS
0.025600
0.070000
8
MSOP
3x3mm
Matte Tin
e3
93C76A-I/MS
0.025600
0.070000
8
MSOP
3x3mm
Matte Tin
e3
93C76AT-E/MS
0.025600
0.215600
8
MSOP
3x3mm
Matte Tin
e3
93C76AT-I/MS
0.025600
0.215600
8
MSOP
3x3mm
Matte Tin
e3
93C76A-E/ST
0.033000
0.090000
8
TSSOP
4.4mm
Matte Tin
e3
93C76A-I/ST
0.033000
0.090000
8
TSSOP
4.4mm
Matte Tin
e3
93C76AT-E/ST
0.033000
0.215600
8
TSSOP
4.4mm
Matte Tin
e3
93C76AT-I/ST
0.033000
0.215600
8
TSSOP
4.4mm
Matte Tin
e3
93C76A-E/SN
0.078000
0.250000
8
SOIC
.150In(3.90mm)
Matte Tin
e3
93C76A-I/SN
0.078000
0.250000
8
SOIC
.150In(3.90mm)
Matte Tin
e3
93C76AT-E/SN
0.078000
0.230303
8
SOIC
.150In(3.90mm)
Matte Tin
e3
93C76AT-I/SN
0.078000
0.230303
8
SOIC
.150In(3.90mm)
Matte Tin
e3
93C76AT-E/OT
0.017000
0.046667
6
SOT-23
-
Matte Tin
e3
93C76AT-I/OT
0.017000
0.046667
6
SOT-23
-
Matte Tin
e3
93C76A-E/P
0.486700
0.900000
8
PDIP
.300in
Matte Tin
e3
93C76A-I/P
0.486700
0.900000
8
PDIP
.300in
Matte Tin
e3
To see a complete listing of RoHS data for this device, please Click here
Shipping Weight = Device Weight + Packing Material weight. Please contact sales office if device weight is not available.

Buy from the Microchip Store

Grid
View
Table
View
Filter:
Apply
Clear
Only show products with samples
Product
Leads
Package Type
Temp Range
Packing Media
5K Pricing
Buy