Microchip logo
  • All
  • Products
  • Documents
  • Applications Notes
  • product video
  • product video
product primary image

93AA76C

8Kb Microwire (3-wire) Serial EEPROM with Hardware Selectable Word Size

Status: In Production

Features:

  • Industry Standard Microwire Serial I/O
  • Up to 3 MHz clock compatibility
  • ORG Pin to select word size
  • Automatic Erase All (ERAL) Before Write All (WRAL)
  • Self-Timed Erase and Write Cycles (5 ms max.)
  • Read current 100 uA (Typ), 1 mA (Max)
  • Write current 500 uA (Typ), 3 mA (Max)
  • Standby current 1 uA (Max at -40 to 85°C)
  • Software Write-Protection
  • More than 1 million erase/write cycles
  • Data retention > 200 years
  • Grade 1 Temperature Range: -40°C to 125°C
  • Qualified for Automotive Applications
  • Factory Programming Available
  • Available in PDIP-8, SOIC-8, MSOP-8, 2x3 DFN-8 and TSSOP-8
View More
Overview
Documents
Development Environment
Similar Devices
RoHS Information
Buy Now

Device Overview

Summary

The Microchip 93AA76C device is a 8Kb Microwire (3-wire) Serial EEPROM with hardware selectable word size using the ORG pin and a voltage operation range of 1.8 - 5.5V. Also available are the 93AA76A for dedicated 8-bit memory organization and the 93AA76B for dedicated 16-bit memory organization. The 93AA76C is optimized for use in consumer, industrial, and automotive applications where reliable and dependable nonvolatile memory storage is essential. The device is available in a variety of Pb-free packages including PDIP, SOIC, MSOP, DFN and TSSOP.

For product comparison, please consider: 93AA76A, 93AA76B

Additional Features
      • Industry Standard Microwire Serial I/O
      • Up to 3 MHz clock compatibility
      • ORG Pin to select word size
      • Automatic Erase All (ERAL) Before Write All (WRAL)
      • Self-Timed Erase and Write Cycles (5 ms max.)
      • Low Power Consumption:
        • Read current 100 uA (Typ), 1 mA (Max)
        • Write current 500 uA (Typ), 3 mA (Max)
        • Standby current 1 uA (Max at -40 to 85°C)
      • Software Write-Protection
      • More than 1 million erase/write cycles
      • Data retention > 200 years
      • Extended Temperature Range Available (Grade 1 as defined in AEC-Q100):
        • Grade 1 Temperature Range: -40°C to 125°C
      • Qualified for Automotive Applications
      • Factory Programming Available
      • Available in PDIP-8, SOIC-8, MSOP-8, 2x3 DFN-8 and TSSOP-8

       

Parametrics
Name
Value
Density
8K bits (x8)
Op. Volt Range (V)
1.8 to 5.5
Max. Clock Freq.
3 MHz
Write Protect
Whole Array
Temp Range (°C)
-40°C to +125°C
Endurance
1,000,000

Documents

Jump to:

IBIS

05/18/2018
831KB

Reference Manual

Product Line Card

Brochures

Verilog

Webinars

01/27/2010
31187KB
01/27/2010
38593KB
01/27/2010
33683KB

Development Environment

  • Programmers
  • Demo & Evaluation Boards
Programmers
MPLAB PM3 Universal Device Programmer
MPLAB PM3 Universal Device Programmer ( DV007004 )

The MPLAB® PM3 Universal Device Programmer is easy to use and operates with a PC or as a stand-alone unit, and programs Microchip's entire line of PIC® devices as well as the latest dsPIC® DSC devices. When used standalone, data can be loaded and saved with the SD/MMC card (not included).

Learn More
Add To Cart
Demo & Evaluation Boards
Serial EEPROM PIM PICtail Pack
Serial EEPROM PIM PICtail Pack ( AC243003 )

The Serial EEPROM PIM PICtail™ Modules are a series of boards designed around Microchip Serial EEPROM devices. The boards are designed to interface with the PICtail Plus connector as well as the MPLAB® Starter Kit for Serial Memory Products and the PICkit™ 2, allowing you to get started right out of the box.

Learn More
Add To Cart
MPLAB Starter Kit for Memory Products
MPLAB Starter Kit for Memory Products ( DV243003 )

Designers of Serial EEPROM applications can enjoy the increased productivity, reduced time to market and rock-solid design that only a well thought out development system can provide. Microchip's MPLAB® Starter Kit for Serial Memory Products includes everything necessary to quickly develop a robust and reliable Serial EEPROM design, and greatly reduces the time required for system integration...

Learn More
Add To Cart

Similar Devices

Product
Memory Size
Memory Speed
Package
Price 5K
 
3 MHz
PDIP-8, SOIC-8
 
8K
3 MHz
MSOP-8, PDIP-8, SOIC-8, SOT-23-6, TSSOP-8
$0.25
8K
3 MHz
MSOP-8, PDIP-8, SOIC 150mil-8, SOIC-8, SOT-23-6, TSSOP-8
$0.25
8K
3 MHz
DFN-8, MSOP-8, PDIP-8, SOIC-8, TDFN-8, TSSOP-8
$0.26
 
2 MHz
PDIP-8, SOIC-8
$0.67
8K
3 MHz
MSOP-8, PDIP-8, SOIC-8, SOT-23-6, TSSOP-8
$0.25
8K
3 MHz
MSOP-8, PDIP-8, SOIC-8, SOT-23-6, TSSOP-8
$0.25
 
3 MHz
PDIP-8, SOIC-8
$0.62
8K
3 MHz
MSOP-8, PDIP-8, SOIC-8, SOT-23-6, TSSOP-8
$0.25
8K
3 MHz
MSOP-8, PDIP-8, SOIC-8, SOT-23-6, TSSOP-8
$0.25
8K
3 MHz
DFN-8, MSOP-8, PDIP-8, SOIC-8, TDFN-8, TSSOP-8
$0.26

RoHS Information

Part Number
Device Weight (g)
Shipping Weight (Kg)
Lead Count
Package Type
Package Width
Solder Composition
JEDEC Indicator
RoHS
China EFUP
93AA76C-I/MS
0.025600
0.070000
8
MSOP
3x3mm
Matte Tin
e3
93AA76CT-I/MS
0.025600
0.215600
8
MSOP
3x3mm
Matte Tin
e3
93AA76CT-I/MS15KVAO
0.025600
0.215600
8
MSOP
3x3mm
Matte Tin
e3
93AA76CT-I/MC
0.015600
0.130606
8
DFN
2x3x0.9mm
Matte Tin
e3
93AA76CT-I/MNY
0.014300
0.248485
8
TDFN
2x3x0.8mm
NiPdAu
e4
93AA76C-I/ST
0.033000
0.090000
8
TSSOP
4.4mm
Matte Tin
e3
93AA76CT-I/ST
0.033000
0.215600
8
TSSOP
4.4mm
Matte Tin
e3
93AA76C-I/SN
0.078000
0.250000
8
SOIC
.150In(3.90mm)
Matte Tin
e3
93AA76CT-I/SN
0.078000
0.230303
8
SOIC
.150In(3.90mm)
Matte Tin
e3
93AA76C-I/P
0.486700
0.900000
8
PDIP
.300in
Matte Tin
e3
To see a complete listing of RoHS data for this device, please Click here
Shipping Weight = Device Weight + Packing Material weight. Please contact sales office if device weight is not available.

Buy from the Microchip Store

Grid
View
Table
View
Filter:
Apply
Clear
Only show products with samples
Product
Leads
Package Type
Temp Range
Packing Media
5K Pricing
Buy