Microchip logo
  • All
  • Products
  • Documents
  • Applications Notes
product primary image

93AA66

Status: Not Recommended for new designs

Overview
Documents
Development Environment
Similar Devices
RoHS Information
Buy Now

Device Overview

Please consider this device 93AA66C

Parametrics
Name
Value
Density
4K bits (x8 or x16)
Op. Volt Range (V)
1.8 to 5.5
Max. Clock Freq.
2 MHz
Temp Range (°C)
-25°C to +85°C

Documents

Jump to:

Reference Manual

Product Line Card

Brochures

Webinars

01/27/2010
31187KB
01/27/2010
38593KB
01/27/2010
33683KB

Development Environment

  • Demo & Evaluation Boards
Demo & Evaluation Boards
Serial EEPROM PIM PICtail Pack
Serial EEPROM PIM PICtail Pack ( AC243003 )

The Serial EEPROM PIM PICtail™ Modules are a series of boards designed around Microchip Serial EEPROM devices. The boards are designed to interface with the PICtail Plus connector as well as the MPLAB® Starter Kit for Serial Memory Products and the PICkit™ 2, allowing you to get started right out of the box.

Learn More
Add To Cart
MPLAB Starter Kit for Memory Products
MPLAB Starter Kit for Memory Products ( DV243003 )

Designers of Serial EEPROM applications can enjoy the increased productivity, reduced time to market and rock-solid design that only a well thought out development system can provide. Microchip's MPLAB® Starter Kit for Serial Memory Products includes everything necessary to quickly develop a robust and reliable Serial EEPROM design, and greatly reduces the time required for system integration...

Learn More
Add To Cart

Similar Devices

Product
Memory Size
Memory Speed
Package
Price 5K
 
2 MHz
PDIP-8, SOIC-8
$0.39
4K
2 MHz
DFN-8, MSOP-8, PDIP-8, SOIC-8, SOT-23-6, TDFN-8, TSSOP-8
$0.19
4K
2 MHz
DFN-8, MSOP-8, PDIP-8, SOIC-8, SOT-23-6, TDFN-8, TSSOP-8
$0.19
4K
3 MHz
DFN-8, MSOP-8, PDIP-8, SOIC-8, TDFN-8, TSSOP-8
$0.20
4K
2 MHz
DFN-8, MSOP-8, PDIP-8, SOIC-8, SOT-23-6, TDFN-8, TSSOP-8
$0.19
4K
2 MHz
DFN-8, MSOP-8, PDIP-8, SOIC-8, SOT-23-6, TDFN-8, TSSOP-8
$0.19
4K
3 MHz
DFN-8, MSOP-8, PDIP-8, SOIC-8, TDFN-8, TSSOP-8
$0.20
 
2 MHz
PDIP-8, SOIC-8
$0.39
4K
2 MHz
DFN-8, MSOP-8, PDIP-8, SOIC-8, SOT-23-6, TDFN-8, TSSOP-8
$0.19
4K
2 MHz
DFN-8, MSOP-8, PDIP-8, SOIC-8, SOT-23-6, TDFN-8, TSSOP-8
$0.19
4K
3 MHz
DFN-8, MSOP-8, PDIP-8, SOIC-8, TDFN-8, TSSOP-8
$0.20
4K
2 MHz
SOIC-8, TSSOP-8, UDFN-8
$0.19

RoHS Information

Part Number
Device Weight (g)
Shipping Weight (Kg)
Lead Count
Package Type
Package Width
Solder Composition
JEDEC Indicator
RoHS
China EFUP
93AA66B-I/P
0.486700
0.900000
8
PDIP
.300in
Matte Tin
e3
93AA66A-I/MS
0.025600
0.070000
8
MSOP
3x3mm
Matte Tin
e3
93AA66AT-I/MS
0.025600
0.215600
8
MSOP
3x3mm
Matte Tin
e3
93AA66B-I/MS
0.025600
0.070000
8
MSOP
3x3mm
Matte Tin
e3
93AA66B-I/MSL21
0.025600
0.070000
8
MSOP
3x3mm
Matte Tin
e3
93AA66BT-I/MS
0.025600
0.215600
8
MSOP
3x3mm
Matte Tin
e3
93AA66C-I/MS
0.025600
0.070000
8
MSOP
3x3mm
Matte Tin
e3
93AA66CT-I/MS
0.025600
0.215600
8
MSOP
3x3mm
Matte Tin
e3
93AA66AT-I/MC
0.015600
0.130606
8
DFN
2x3x0.9mm
Matte Tin
e3
93AA66BT-I/MC
0.015600
0.130606
8
DFN
2x3x0.9mm
Matte Tin
e3
93AA66CT-I/MC
0.015600
0.130606
8
DFN
2x3x0.9mm
Matte Tin
e3
93AA66AT-I/MNY
0.014300
0.248485
8
TDFN
2x3x0.8mm
NiPdAu
e4
93AA66BT-I/MNY
0.014300
0.248485
8
TDFN
2x3x0.8mm
NiPdAu
e4
93AA66CT-I/MNY
0.014300
0.248485
8
TDFN
2x3x0.8mm
NiPdAu
e4
93AA66AT-I/ST
0.033000
0.215600
8
TSSOP
4.4mm
Matte Tin
e3
93AA66B-I/ST
0.033000
0.090000
8
TSSOP
4.4mm
Matte Tin
e3
93AA66BT-I/ST
0.033000
0.215600
8
TSSOP
4.4mm
Matte Tin
e3
93AA66C-I/ST
0.033000
0.090000
8
TSSOP
4.4mm
Matte Tin
e3
93AA66CT-I/ST
0.033000
0.215600
8
TSSOP
4.4mm
Matte Tin
e3
93AA66A-I/ST
0.033000
0.090000
8
TSSOP
4.4mm
Matte Tin
e3
93AA66A-I/SN
0.078000
0.250000
8
SOIC
.150In(3.90mm)
Matte Tin
e3
93AA66AT-I/SN
0.078000
0.230303
8
SOIC
.150In(3.90mm)
Matte Tin
e3
93AA66AX-I/SN
0.078000
0.250000
8
SOIC
.150In(3.90mm)
Matte Tin
e3
93AA66AXT-I/SN
0.078000
0.230303
8
SOIC
.150In(3.90mm)
Matte Tin
e3
93AA66B-I/SN
0.078000
0.250000
8
SOIC
.150In(3.90mm)
Matte Tin
e3
93AA66BT-I/SN
0.078000
0.230303
8
SOIC
.150In(3.90mm)
Matte Tin
e3
93AA66BX-I/SN
0.078000
0.250000
8
SOIC
.150In(3.90mm)
Matte Tin
e3
93AA66BXT-I/SN
0.078000
0.230303
8
SOIC
.150In(3.90mm)
Matte Tin
e3
93AA66C-I/SN
0.078000
0.250000
8
SOIC
.150In(3.90mm)
Matte Tin
e3
93AA66CT-I/SN
0.078000
0.230303
8
SOIC
.150In(3.90mm)
Matte Tin
e3
93AA66CX-I/SN
0.078000
0.250000
8
SOIC
.150In(3.90mm)
Matte Tin
e3
93AA66CXT-I/SN
0.078000
0.230303
8
SOIC
.150In(3.90mm)
Matte Tin
e3
93AA66/SN
0.078000
0.250000
8
SOIC
.150In(3.90mm)
Matte Tin
e3
93AA66-I/SN
0.078000
0.250000
8
SOIC
.150In(3.90mm)
Matte Tin
e3
93AA66T/SN
0.078000
0.230303
8
SOIC
.150In(3.90mm)
Matte Tin
e3
93AA66T-I/SN
0.078000
0.230303
8
SOIC
.150In(3.90mm)
Matte Tin
e3
93AA66X/SN
0.078000
0.250000
8
SOIC
.150In(3.90mm)
Matte Tin
e3
93AA66XT/SN
0.078000
0.230303
8
SOIC
.150In(3.90mm)
Matte Tin
e3
93AA66AT-I/OT
0.017000
0.046667
6
SOT-23
-
Matte Tin
e3
93AA66BT-I/OT
0.017000
0.046667
6
SOT-23
-
Matte Tin
e3
93AA66/P
0.486700
0.900000
8
PDIP
.300in
Matte Tin
e3
93AA66-I/P
0.486700
0.900000
8
PDIP
.300in
Matte Tin
e3
93AA66A-I/P
0.486700
0.900000
8
PDIP
.300in
Matte Tin
e3
93AA66C-I/P
0.486700
0.900000
8
PDIP
.300in
Matte Tin
e3
To see a complete listing of RoHS data for this device, please Click here
Shipping Weight = Device Weight + Packing Material weight. Please contact sales office if device weight is not available.

Buy from the Microchip Store

Grid
View
Table
View
Filter:
Apply
Clear
Only show products with samples
Product
Leads
Package Type
Temp Range
Packing Media
5K Pricing
Buy