Microchip logo
  • All
  • Products
  • Documents
  • Applications Notes
product primary image

25LC080

Status: Not Recommended for new designs

Overview
Documents
Development Environment
Similar Devices
RoHS Information
Add To Cart

Device Overview

Please consider this device 25LC080D

Parametrics
Name
Value
Density
8K bits (x8)
Op. Volt Range (V)
2.5 to 5.6
Max. Clock Freq.
2 MHz
Page Size (bytes)
16
Temp Range (°C)
-40°C to +85°C

Documents

Jump to:

Supporting Collateral

Development Environment

  • Demo & Evaluation Boards
Demo & Evaluation Boards
MPLAB Starter Kit for Memory Products
MPLAB Starter Kit for Memory Products ( DV243003 )

Designers of Serial EEPROM applications can enjoy the increased productivity, reduced time to market and rock-solid design that only a well thought out development system can provide. Microchip's MPLAB® Starter Kit for Serial Memory Products includes everything necessary to quickly develop a robust and reliable Serial EEPROM design, and greatly reduces the time required for system

...

Learn More
Add To Cart
Serial EEPROM PIM PICtail Pack
Serial EEPROM PIM PICtail Pack ( AC243003 )

The Serial EEPROM PIM PICtail™ Modules are a series of boards designed around Microchip Serial EEPROM devices. The boards are designed to interface with the PICtail Plus connector as well as the MPLAB® Starter Kit for Serial Memory Products and the PICkit™ 2, allowing you to get started right out of the box.

Learn More
Add To Cart

Similar Devices

Product
Memory Size
Memory Speed
Package
Price 5K
 
1 MHz
PDIP-8, SOIC-8
$0.63
8K
10 MHz
MSOP-8, PDIP-8, SOIC-8, TSSOP-8
$0.39
8K
10 MHz
MSOP-8, PDIP-8, SOIC-8, TSSOP-8
$0.37
 
3 MHz
PDIP-8, SOIC-8
$0.63
 
2 MHz
PDIP-8, SOIC-8
$0.63
8K
10 MHz
MSOP-8, PDIP-8, SOIC-8, TSSOP-8
$0.39
8K
10 MHz
MSOP-8, PDIP-8, SOIC-8, TSSOP-8
$0.39

RoHS Information

Part Number
Device Weight (g)
Shipping Weight (Kg)
Lead Count
Package Type
Package Dimension
Solder Composition
JEDEC Indicator
RoHS
China EFUP
25LC080T/SN
0.078000
0.230303
8
SOIC
.150In(3.90mm)
Matte Tin
e3
25LC080/SN
0.078000
0.250000
8
SOIC
.150In(3.90mm)
Matte Tin
e3
25LC080-I/SN
0.078000
0.250000
8
SOIC
.150In(3.90mm)
Matte Tin
e3
25LC080T-I/SN
0.078000
0.230303
8
SOIC
.150In(3.90mm)
Matte Tin
e3
25LC080/P
0.486700
0.900000
8
PDIP
.300in
Matte Tin
e3
25LC080-I/P
0.486700
0.900000
8
PDIP
.300in
Matte Tin
e3
To see a complete listing of RoHS data for this device, please Click here
Shipping Weight = Device Weight + Packing Material weight. Please contact sales office if device weight is not available.

Buy from Microchip

Grid
View
Table
View
Filter:
Apply
Clear
Only show products with samples
Product
Leads
Package Type
Temp Range
Packing Media
5K Pricing
Buy