Microchip logo
  • All
  • Products
  • Documents
  • Applications Notes
product primary image

25C640

Status: Not Recommended for new designs

Features:

  • Low-power CMOS technology
  • 32 byte page
  • Self-timed erase and write cycles
  • Block write protection
  • Built-in write protection
  • Sequential read
  • High reliability
  • Temperature ranges supported: - Industrial (I): -40°C to +85°C - Automotive (E): -40°C to +125°C
View More
Overview
Documents
Development Environment
Similar Devices
RoHS Information
Add To Cart

Device Overview

Summary

The Microchip Technology Inc. 25AA640/25LC640 (25XX640*) is a 64 Kbit Serial Electrically Erasable PROM [EEPROM]. The memory is accessed via a simple Serial Peripheral Interface (SPI) compatible serial bus. The bus signals required are a clock input (SCK) plus separate data in (SI) and data out (SO) lines. Access to the device is controlled through a Chip Select (CS) input.

Please consider this device 25LC640A

Additional Features
  • Low-power CMOS technology
  • 32 byte page
  • Self-timed erase and write cycles
  • Block write protection
  • Built-in write protection
  • Sequential read
  • High reliability
  • Temperature ranges supported: - Industrial (I): -40°C to +85°C - Automotive (E): -40°C to +125°C
Parametrics
Name
Value
Density
64K bits (x8)
Op. Volt Range (V)
4.5 to 5.5
Max. Clock Freq.
3 MHz
Temp Range (°C)
-40°C to +125°C
Endurance
1,000,000

Documents

Jump to:

Supporting Collateral

Development Environment

  • Production Programmers
Production Programmers
MPLAB PM3 Universal Device Programmer
MPLAB PM3 Universal Device Programmer ( DV007004 )

The MPLAB® PM3 Universal Device Programmer is easy to use and operates with a PC or as a stand-alone unit, and programs Microchip's entire line of PIC® devices as well as the latest dsPIC® DSC devices. When used standalone, data can be loaded and saved with the SD/MMC card (not included).

Learn More
Add To Cart

Similar Devices

Product
Memory Size
Memory Speed
Package
Price 5K
 
1 MHz
PDIP-8, SOIC-8, TSSOP-8
$0.53
 
3 MHz
 
 
 
3 MHz
PDIP-8, SOIC-8, TSSOP-8
$0.53

Rohs data is currently unavailable.

Buy from Microchip

Grid
View
Table
View
Filter:
Apply
Clear
Only show products with samples
Product
Leads
Package Type
Temp Range
Packing Media
5K Pricing
Buy