Microchip logo
  • All
  • Products
  • Documents
  • Applications Notes
product primary image

25AA160A

Status: Not Recommended for new designs

Overview
Documents
Development Environment
Similar Devices
RoHS Information
Add To Cart

Device Overview

Please consider this device 25AA160C

Parametrics
Name
Value
Density
16K bits (x8)
Op. Volt Range (V)
1.8 to 5.5
Max. Clock Freq.
10 MHz
Page Size (bytes)
16
Write Protect
Quarter, Half, Whole Array
Temp Range (°C)
-40°C to +85°C
Endurance
1,000,000

Documents

Jump to:

Data Sheets

Supporting Collateral

Board Design Files

Development Environment

  • Demo & Evaluation Boards
Demo & Evaluation Boards
Serial EEPROM PIM PICtail Pack
Serial EEPROM PIM PICtail Pack ( AC243003 )

The Serial EEPROM PIM PICtail™ Modules are a series of boards designed around Microchip Serial EEPROM devices. The boards are designed to interface with the PICtail Plus connector as well as the MPLAB® Starter Kit for Serial Memory Products and the PICkit™ 2, allowing you to get started right out of the box.

Learn More
Add To Cart
MPLAB Starter Kit for Memory Products
MPLAB Starter Kit for Memory Products ( DV243003 )

Designers of Serial EEPROM applications can enjoy the increased productivity, reduced time to market and rock-solid design that only a well thought out development system can provide. Microchip's MPLAB® Starter Kit for Serial Memory Products includes everything necessary to quickly develop a robust and reliable Serial EEPROM design, and greatly reduces the time required for system

...

Learn More
Add To Cart

Similar Devices

Product
Memory Size
Memory Speed
Package
Price 5K
 
1 MHz
PDIP-8, SOIC-8
$0.64
16K
10 MHz
MSOP-8, PDIP-8, SOIC-8, TSSOP-8
$0.42
16K
10 MHz
MSOP-8, PDIP-8, SOIC-8, TSSOP-8
$0.42
 
3 MHz
PDIP-8, SOIC-8
$0.64
 
2 MHz
PDIP-8, SOIC-8
$0.64
16K
10 MHz
MSOP-8, PDIP-8, SOIC-8, TSSOP-8
$0.42
16K
10 MHz
MSOP-8, PDIP-8, SOIC-8, TSSOP-8
$0.42

RoHS Information

Part Number
Device Weight (g)
Shipping Weight (Kg)
Lead Count
Package Type
Package Dimension
Solder Composition
JEDEC Indicator
RoHS
China EFUP
25AA160A-I/S15K
0.000000
1000.000
0
DICE
Varies
-
-
25AA160A-I/W15K
0.000000
1000.000
0
WAFER
Varies
-
-
25AA160A-I/W15KB22
0.000000
1000.000
0
WAFER
Varies
-
-
25AA160A-I/WF15K
0.000000
1000.000
0
WAFER
Varies
-
-
25AA160A-I/MS
0.025600
0.070000
8
MSOP
3x3mm
Matte Tin
e3
25AA160AT-I/MS
0.025600
0.215600
8
MSOP
3x3mm
Matte Tin
e3
25AA160A-I/ST
0.033000
0.090000
8
TSSOP
4.4mm
Matte Tin
e3
25AA160AT-I/ST
0.033000
0.215600
8
TSSOP
4.4mm
Matte Tin
e3
25AA160A-I/SN
0.078000
0.250000
8
SOIC
.150In(3.90mm)
Matte Tin
e3
25AA160A-I/SN103
0.078000
0.250000
8
SOIC
.150In(3.90mm)
Matte Tin
e3
25AA160AT-I/SN
0.078000
0.230303
8
SOIC
.150In(3.90mm)
Matte Tin
e3
25AA160AT-I/SN103
0.078000
0.230303
8
SOIC
.150In(3.90mm)
Matte Tin
e3
25AA160A-I/P
0.486700
0.900000
8
PDIP
.300in
Matte Tin
e3
To see a complete listing of RoHS data for this device, please Click here
Shipping Weight = Device Weight + Packing Material weight. Please contact sales office if device weight is not available.

Buy from Microchip

Grid
View
Table
View
Filter:
Apply
Clear
Only show products with samples
Product
Leads
Package Type
Temp Range
Packing Media
5K Pricing
Buy