Microchip logo
  • All
  • Products
  • Documents
  • Applications Notes
product primary image

24LC41A

Status: End of Life

Overview
Documents
Development Environment
Similar Devices
RoHS Information
Buy Now

Device Overview

Parametrics
Name
Value
Density
4K bits (x8) + 1K bits
Op. Volt Range (V)
2.5 to 5.5
Max. Clock Freq.
400 kHz
Page Size (bytes)
8
Temp Range (°C)
-40°C to +85°C
Endurance
1,000,000

Documents

Jump to:

Data Sheets

06/24/2015
244KB

Supporting Collateral


Development tools data is currently unavailable.

Similar Devices

Product
Memory Size
Memory Speed
Package
Price 5K
4K
400 kHz
CSP-4, DFN-8, MSOP-8, PDIP-8, SOIC-8, SOT-23-5, TDFN-8, TSSOP-8
$0.17
4K
1 MHz
MSOP-8, PDIP-8, SOIC-8, TSSOP-8, UDFN-8
$0.19
4K
400 kHz
MSOP-8, PDIP-8, SOIC-8, SOT-23-5, TDFN-8, TSSOP-8
$0.17
4K
1 MHz
MSOP-8, PDIP-8, SOIC-8, SOT-23-5, TSSOP-8, UDFN-8
$0.11
4K
1 MHz
MSOP-8, PDIP-8, SOIC-8, SOT-23-5, TSSOP-8, UDFN-8
$0.11
4K
1 MHz
 
 
4K
400 kHz
DFN-8, MSOP-8, PDIP-8, SOIC-8, SOT-23-5, TDFN-8, TSSOP-8
$0.17
4K
400 kHz
MSOP-8, PDIP-8, SOIC-8, SOT-23-5, TDFN-8, TSSOP-8
$0.17
 
1 MHz
WLCSP-4
$0.22

Rohs data is currently unavailable.

Buy from the Microchip Store

Grid
View
Table
View
Filter:
Apply
Clear
Only show products with samples
Product
Leads
Package Type
Temp Range
Packing Media
5K Pricing
Buy