Microchip logo
  • All
  • Products
  • Documents
  • Applications Notes
product primary image

24LC09

Status: End of Life

Overview
Documents
Development Environment
Similar Devices
RoHS Information
Buy Now

Device Overview

Please consider this device 24LC08B

Parametrics
Name
Value
Density
8K bits (x8)
Op. Volt Range (V)
2.5 to 5.5
Max. Clock Freq.
400 kHz
Page Size (bytes)
16
Endurance
1,000,000

Documents

Jump to:

Data Sheets

Supporting Collateral


Development tools data is currently unavailable.

Similar Devices

Product
Memory Size
Memory Speed
Package
Price 5K
8K
400 kHz
CSP-4, DFN-8, MSOP-8, PDIP-8, SOIC-8, SOT-23-5, TDFN-8, TSSOP-8
$0.19
8K
400 kHz
MSOP-8, PDIP-8, SOIC-8, SOT-23-5, TDFN-8, TSSOP-8
$0.19
8K
1 MHz
 
 
8K
400 kHz
DFN-8, MSOP-8, PDIP-8, SOIC-8, SOT-23-5, TDFN-8, TSSOP-8
$0.19
8K
400 kHz
MSOP-8, PDIP-8, SOIC-8, SOT-23-5, TDFN-8, TSSOP-8
$0.19
 
1 MHz
WLCSP-4
$0.26

Rohs data is currently unavailable.

Buy from the Microchip Store

Grid
View
Table
View
Filter:
Apply
Clear
Only show products with samples
Product
Leads
Package Type
Temp Range
Packing Media
5K Pricing
Buy