Microchip logo
  • All
  • Products
  • Documents
  • Applications Notes
  • product video
  • product video
product primary image

24LC01B

1Kb I2C compatible 2-wire Serial EEPROM

Status: In Production

Features:

  • Single supply with operation down to 1.7V for24AAXX devices, 2.5V for 24LCXX devices
  • Low-power CMOS technology
  • 2-wire serial interface, I2C™ compatible
  • Schmitt Trigger inputs for noise suppression
  • Output slope control to eliminate ground bounce
  • 100 kHz and 400 kHz compatibility
  • Hardware write-protect
  • More than 1 million erase/write cycles
  • Data retention >200 years
View More
Overview
Documents
Development Environment
Similar Devices
RoHS Information
Add To Cart

Device Overview

Summary

The Microchip Technology Inc. 24LC01B is a 1Kb Serial EEPROM. The device is organized as one block of 128 x 8-bit memory with a 2-wire serial interface. Low-voltage design permits operation down to 1.7V with standby and active currents of only 1 µA and 1 mA, respectively. The 24LC01B also has a page write capability for up to 8 bytes of data. The 24LC01B is available in the standard 8-pin PDIP, surface mount SOIC, TSSOP, 2x3 DFN and MSOP packages, and is also available in the 5-lead SOT-23 package.

Additional Features
    • Single supply with operation down to 1.7V for24AAXX devices, 2.5V for 24LCXX devices
    • Low-power CMOS technology
    • 2-wire serial interface, I2C™ compatible
    • Schmitt Trigger inputs for noise suppression
    • Output slope control to eliminate ground bounce
    • 100 kHz and 400 kHz compatibility
    • Hardware write-protect
    • More than 1 million erase/write cycles
    • Data retention >200 years
Parametrics
Name
Value
Density
1K bits (x8)
Op. Volt Range (V)
2.5 to 5.5
Max. Clock Freq.
400 kHz
Page Size (bytes)
8
Write Protect
Whole Array
Temp Range (°C)
-40°C to +125°C
Endurance
1,000,000

Documents

Jump to:

Supporting Collateral

Board Design Files

Development Environment

  • Production Programmers
  • Demo & Evaluation Boards
Production Programmers
MPLAB PM3 Universal Device Programmer
MPLAB PM3 Universal Device Programmer ( DV007004 )

The MPLAB® PM3 Universal Device Programmer is easy to use and operates with a PC or as a stand-alone unit, and programs Microchip's entire line of PIC® devices as well as the latest dsPIC® DSC devices. When used standalone, data can be loaded and saved with the SD/MMC card (not included).

  • Socket: AC164363   PartNo: 24LC01B (5OT)
  • Socket: AC164364   PartNo: 24LC01B (8MN)
  • Socket: AC164364   PartNo: 24LC01B (8MNY)
  • Socket: AC164365   PartNo: 24LC01B (8ST)
  • Socket: AC164366   PartNo: 24LC01B (8MS)
  • Socket: AC164367   PartNo: 24LC01B (5LT)
  • Socket: AC164368   PartNo: 24LC01B (8MC)
  • Socket: AC164344   PartNo: 24LC01B (8P)
  • Socket: AC164344   PartNo: 24LC01B (8SN)
Learn More
Add To Cart
Demo & Evaluation Boards
Serial EEPROM PIM PICtail Pack
Serial EEPROM PIM PICtail Pack ( AC243003 )

The Serial EEPROM PIM PICtail™ Modules are a series of boards designed around Microchip Serial EEPROM devices. The boards are designed to interface with the PICtail Plus connector as well as the MPLAB® Starter Kit for Serial Memory Products and the PICkit™ 2, allowing you to get started right out of the box.

Learn More
Add To Cart
MPLAB Starter Kit for Memory Products
MPLAB Starter Kit for Memory Products ( DV243003 )

Designers of Serial EEPROM applications can enjoy the increased productivity, reduced time to market and rock-solid design that only a well thought out development system can provide. Microchip's MPLAB® Starter Kit for Serial Memory Products includes everything necessary to quickly develop a robust and reliable Serial EEPROM design, and greatly reduces the time required for system

...

Learn More
Add To Cart

Similar Devices

Product
Memory Size
Memory Speed
Package
Price 5K
1K
400 kHz
DFN-8, MSOP-8, PDIP-8, SC70-5, SOIC-8, SOT-23-5, TDFN-8, TSSOP-8
$0.14
1K
400 kHz
DFN-8, MSOP-8, PDIP-8, SOIC-8, SOT-23-6, TDFN-8, TSSOP-8
$0.19
1K
400 kHz
MSOP-8, PDIP-8, SOIC-8, TDFN-8, TSSOP-8
$0.20
1K
400 kHz
MSOP-8, PDIP-8, SC70-5, SOIC-8, SOT-23-5, TDFN-8, TSSOP-8
$0.14
1K
400 kHz
DFN-8, MSOP-8, PDIP-8, SOIC-8, SOT-23-6, TDFN-8, TSSOP-8
$0.19
1K
1 MHz
MSOP-8, PDIP-8, SOIC-8, SOT-23-5, TSSOP-8, UDFN-8
$0.08
1K
400 kHz
DFN-8, MSOP-8, PDIP-8, SOIC-8, SOT-23-6, TDFN-8, TSSOP-8
$0.19
1K
1000 kHz
MSOP-8, PDIP-8, SOIC-8, TDFN-8, TSSOP-8
$0.20
1K
400 kHz
DFN-8, MSOP-8, PDIP-8, SC70-5, SOIC-8, SOT-23-5, TDFN-8, TSSOP-8
$0.14
1K
400 kHz
MSOP-8, PDIP-8, SC70-5, SOIC-8, SOT-23-5, TDFN-8, TSSOP-8
$0.14
1K
400 kHz
PDIP-8, SOIC-8
$0.29
1K
400 kHz
PDIP-8, SOIC-8
$0.29
1K
400 kHz
MSOP-8, PDIP-8, SOIC-8, SOT-23-6, TDFN-8, TSSOP-8
 
1K
400 kHz
MSOP-8, PDIP-8, SOIC-8, TDFN-8, TSSOP-8
 
 
1 MHz
WLCSP-4
$0.15

RoHS Information

Part Number
Device Weight (g)
Shipping Weight (Kg)
Lead Count
Package Type
Package Width
Solder Composition
JEDEC Indicator
RoHS
China EFUP
24LC01B-I/WF0616KA25
0.000000
1000.000
0
Wafer
Varies
-
-
24LC01B-I/WF16K6
0.000000
1000.000
0
Wafer
Varies
-
-
24LC01B-I/WMNBG15K-AD1
0.000000
0.000000
0
Wafer
Varies
-
-
24LC01B/S
0.000000
1000.000
0
DICE
Varies
-
-
24LC01B-I/S16K
0.000000
1000.000
0
DICE
Varies
-
-
24LC01B-I/W16K
0.000000
1000.000
0
WAFER
Varies
-
-
24LC01B/W
0.000000
1000.000
0
WAFER
Varies
-
-
24LC01B/W15K
0.000000
1000.000
0
WAFER
Varies
-
-
24LC01B-I/WNBG15K
0.000000
1000.000
0
WAFER
Varies
-
-
24LC01B/WF
0.000000
1000.000
0
WAFER
Varies
-
-
24LC01B-I/WF16K
0.000000
1000.000
0
WAFER
Varies
-
-
24LC01B-I/WMNBG15K-ADO
0.000000
1000.000
0
Wafer
Varies
-
-
24LC01B-I/MS
0.025600
0.070000
8
MSOP
3x3mm
Matte Tin
e3
24LC01BT-I/MS
0.025600
0.215600
8
MSOP
3x3mm
Matte Tin
e3
24LC01B-E/MS
0.025600
0.070000
8
MSOP
3x3mm
Matte Tin
e3
24LC01BT-E/MS
0.025600
0.215600
8
MSOP
3x3mm
Matte Tin
e3
24LC01BT-I/MC
0.015600
0.130606
8
DFN
2x3x0.9mm
Matte Tin
e3
24LC01BT-E/MC
0.015600
0.130606
8
DFN
2x3x0.9mm
Matte Tin
e3
24LC01B-E/MC
0.015600
0.033333
8
DFN
2x3x0.9mm
Matte Tin
e3
24LC01BT-E/MNY
0.014300
0.248485
8
TDFN
2x3x0.8mm
NiPdAu
e4
24LC01BT-I/MNY
0.014300
0.248485
8
TDFN
2x3x0.8mm
NiPdAu
e4
24LC01B-I/ST
0.033000
0.090000
8
TSSOP
4.4mm
Matte Tin
e3
24LC01BT-E/ST
0.033000
0.215600
8
TSSOP
4.4mm
Matte Tin
e3
24LC01BT-I/ST
0.033000
0.215600
8
TSSOP
4.4mm
Matte Tin
e3
24LC01BT/ST
0.033000
0.215600
8
TSSOP
4.4mm
Matte Tin
e3
24LC01B/ST
0.033000
0.090000
8
TSSOP
4.4mm
Matte Tin
e3
24LC01B-E/ST
0.033000
0.090000
8
TSSOP
4.4mm
Matte Tin
e3
24LC01B/SN
0.078000
0.250000
8
SOIC
.1China RoHs 50.pngIn(3.90mm)
Matte Tin
e3
24LC01B-E/SN
0.078000
0.250000
8
SOIC
.1China RoHs 50.pngIn(3.90mm)
Matte Tin
e3
24LC01B-I/SN
0.078000
0.250000
8
SOIC
.1China RoHs 50.pngIn(3.90mm)
Matte Tin
e3
24LC01BT/SN
0.078000
0.230303
8
SOIC
.1China RoHs 50.pngIn(3.90mm)
Matte Tin
e3
24LC01BT-E/SN
0.078000
0.230303
8
SOIC
.1China RoHs 50.pngIn(3.90mm)
Matte Tin
e3
24LC01BT-E/SN16KVAO
0.078000
0.230303
8
SOIC
.1China RoHs 50.pngIn(3.90mm)
Matte Tin
e3
24LC01BT-I/SN
0.078000
0.230303
8
SOIC
.1China RoHs 50.pngIn(3.90mm)
Matte Tin
e3
24LC01BT-I/SNA21
0.078000
0.230303
8
SOIC
.1China RoHs 50.pngIn(3.90mm)
Matte Tin
e3
24LC01BT-I/SNA23
0.078000
0.230303
8
SOIC
.1China RoHs 50.pngIn(3.90mm)
Matte Tin
e3
24LC01BT-I/SNRVE
0.078000
0.230303
8
SOIC
.1China RoHs 50.pngIn(3.90mm)
Matte Tin
e3
24LC01BT-E/LT
0.006300
0.033333
5
SC70
-
Matte Tin
e3
24LC01BT-I/LT
0.006300
0.033333
5
SC70
-
Matte Tin
e3
24LC01BT/OT
0.016000
0.049000
5
SOT-23
-
Matte Tin
e3
24LC01BT-E/OT
0.016000
0.049000
5
SOT-23
-
Matte Tin
e3
24LC01BT-I/OT
0.016000
0.049000
5
SOT-23
-
Matte Tin
e3
24LC01BT-I/OT105
0.016000
0.049000
5
SOT-23
-
Matte Tin
e3
24LC01BT-I/OTA24
0.016000
0.049000
5
SOT-23
-
Matte Tin
e3
24LC01BT-I/OTA36
0.016000
0.049000
5
SOT-23
-
Matte Tin
e3
24LC01BT-I/OTRVE
0.016000
0.049000
5
SOT-23
-
Matte Tin
e3
24LC01BT-E/OT16KVAO
0.016000
0.049000
5
SOT-23
-
Matte Tin
e3
24LC01B/P
0.486700
0.900000
8
PDIP
.300in
Matte Tin
e3
24LC01B-E/P
0.486700
0.900000
8
PDIP
.300in
Matte Tin
e3
24LC01B-I/P
0.486700
0.900000
8
PDIP
.300in
Matte Tin
e3
To see a complete listing of RoHS data for this device, please Click here
Shipping Weight = Device Weight + Packing Material weight. Please contact sales office if device weight is not available.

Buy from Microchip

Grid
View
Table
View
Filter:
Apply
Clear
Only show products with samples
Product
Leads
Package Type
Temp Range
Packing Media
5K Pricing
Buy