Microchip logo
  • All
  • Products
  • Documents
  • Applications Notes
  • product video
  • product video
product primary image

24FC512

512Kb I2C compatible 2-wire Serial EEPROM with 1MHz clock compatibility

Status: In Production

Features:

  • 64K x 8 (512 Kbit)
  • 128-Byte Page Write Buffer
  • Page Write Time 5 ms Max.
  • Hardware Write-Protect Pin
  • Factory Programming Available
  • Operating voltage 1.7V to 5.5V
  • Read current 400 uA, max.
  • Standby current 1 uA, max.
  • Cascadable up to Eight Devices
  • 1MHz Clock Compatible
  • Pb-Free and RoHS Compliant
View More
Overview
Documents
Development Environment
Similar Devices
RoHS Information
Add To Cart

Device Overview

Summary

The Microchip Technology Inc. 24FC512 is a 512Kb (64K x 8) Serial Electrically Erasable PROM (EEPROM), capable of operation across a broad voltage range (1.7V to 5.5V). It has been developed for advanced, low-power applications such as personal communications and data acquisition. This device also has a page write capability of up to 128 bytes of data. This device is capable of both random and sequential reads up to the 512K boundary. Functional address lines allow up to eight devices on the same bus, for up to 4 Mbit address space. This device is available in the standard 8-pin plastic DIP, SOIJ and DFN packages.

Additional Features
    • Reliable EEPROM Memory
      • 64K x 8 (512 Kbit)
      • 128-Byte Page Write Buffer
      • Page Write Time 5 ms Max.
      • Hardware Write-Protect Pin
      • Factory Programming Available
    • Low Power
      • Operating voltage 1.7V to 5.5V
      • Read current 400 uA, max.
      • Standby current 1 uA, max.
    • 2-Wire Serial Interface, I2C™ Compatible
      • Cascadable up to Eight Devices
      • 1MHz Clock Compatible
    • Pb-Free and RoHS Compliant
Parametrics
Name
Value
Density
512K bits (x8)
Op. Volt Range (V)
1.7 to 5.5
Max. Clock Freq.
1 MHz
Page Size (bytes)
128
Write Protect
Full Array
Temp Range (°C)
-40°C to +85°C
Endurance
1,000,000
Data Retention (Years)
200

Documents

Jump to:

Supporting Collateral

Development Environment

  • Programmers
  • Demo & Evaluation Boards
Programmers
MPLAB PM3 Universal Device Programmer
MPLAB PM3 Universal Device Programmer ( DV007004 )

The MPLAB® PM3 Universal Device Programmer is easy to use and operates with a PC or as a stand-alone unit, and programs Microchip's entire line of PIC® devices as well as the latest dsPIC® DSC devices. When used standalone, data can be loaded and saved with the SD/MMC card (not included).

  • Socket: AC164365   PartNo: 24FC512 (8ST)
  • Socket: AC164365   PartNo: 24FC512 (14ST)
  • Socket: AC164369   PartNo: 24FC512 (8MF)
  • Socket: AC164370   PartNo: 24FC512 (8SM)
  • Socket: AC164344   PartNo: 24FC512 (8P)
  • Socket: AC164344   PartNo: 24FC512 (8SN)
Learn More
Add To Cart
Demo & Evaluation Boards
Serial EEPROM PIM PICtail Pack
Serial EEPROM PIM PICtail Pack ( AC243003 )

The Serial EEPROM PIM PICtail™ Modules are a series of boards designed around Microchip Serial EEPROM devices. The boards are designed to interface with the PICtail Plus connector as well as the MPLAB® Starter Kit for Serial Memory Products and the PICkit™ 2, allowing you to get started right out of the box.

Learn More
Add To Cart
MPLAB Starter Kit for Memory Products
MPLAB Starter Kit for Memory Products ( DV243003 )

Designers of Serial EEPROM applications can enjoy the increased productivity, reduced time to market and rock-solid design that only a well thought out development system can provide. Microchip's MPLAB® Starter Kit for Serial Memory Products includes everything necessary to quickly develop a robust and reliable Serial EEPROM design, and greatly reduces the time required for system

...

Learn More
Add To Cart

Similar Devices

Product
Memory Size
Memory Speed
Package
Price 5K
512K
400 kHz
CSP-8, DFN-S-8, PDIP-8, SOIC-8, SOIJ-8, TSSOP-14, TSSOP-8
$0.99
512K
400 kHz
PDIP-8, SOIJ-8
$2.19
512K
1 MHz
DFN-S-8, PDIP-8, SOIC-8, SOIJ-8, TSSOP-14, TSSOP-8
$0.99
512K
1 MHz
PDIP-8, SOIJ-8
$2.22
512K
400 kHz
DFN-S-8, PDIP-8, SOIC-8, SOIJ-8, TSSOP-14, TSSOP-8
$0.99
512K
400 kHz
PDIP-8, SOIJ-8
$2.19

RoHS Information

Part Number
Device Weight (g)
Shipping Weight (grams)
Lead Count
Package Type
Package Width
Solder Composition
JEDEC Indicator
RoHS
China EFUP
24FC512-I/SM
0.124400
0.266667
8
SOIJ
.208in
Matte Tin
e3
24FC512T-I/SM
0.124400
0.379048
8
SOIJ
.208in
Matte Tin
e3
24FC512T-I/SMRVE
0.124400
0.379048
8
SOIJ
.208in
Matte Tin
e3
24FC512-I/ST
0.033000
0.090000
8
TSSOP
4.4mm
Matte Tin
e3
24FC512-I/ST14
0.060000
0.125000
14
TSSOP
4.4mm
Matte Tin
e3
24FC512-I/ST16KVAO
0.033000
0.090000
8
TSSOP
4.4mm
Matte Tin
e3
24FC512T-I/ST
0.033000
0.215600
8
TSSOP
4.4mm
Matte Tin
e3
24FC512T-I/ST16KVAO
0.033000
0.215600
8
TSSOP
4.4mm
Matte Tin
e3
24FC512T-I/ST14
0.060000
0.246800
14
TSSOP
4.4mm
Matte Tin
e3
24FC512-I/SN
0.078000
0.250000
8
SOIC
.150In(3.90mm)
Matte Tin
e3
24FC512-I/SN16KVAO
0.078000
0.250000
8
SOIC
.150In(3.90mm)
Matte Tin
e3
24FC512T-I/SN
0.078000
0.230303
8
SOIC
.150In(3.90mm)
Matte Tin
e3
24FC512-I/P
0.486700
0.900000
8
PDIP
.300in
Matte Tin
e3
24FC512-I/MF
0.076900
0.133333
8
DFN-S
6x5x0.9mm
Matte Tin
e3
24FC512T-I/MF
0.076900
0.218182
8
DFN-S
6x5x0.9mm
Matte Tin
e3
To see a complete listing of RoHS data for this device, please Click here
Shipping Weight = Device Weight + Packing Material weight. Please contact sales office if device weight is not available.

Buy from the Microchip Store

Grid
View
Table
View
Filter:
Apply
Clear
Only show products with samples
Product
Leads
Package Type
Temp Range
Packing Media
5K Pricing
Buy