Microchip logo
  • All
  • Products
  • Documents
  • Applications Notes
  • product video
  • product video
product primary image

24C00

5V 128-bit I2C compatible 2-wire Serial EEPROM

Status: In Production

Features:

  • Single supply with operation down to 1.7V for24AA00 devices, 2.5V for 24LC00 devices
  • Low-power CMOS technology:- Read current 500 µA, typical- Standby current 100 nA, typical
  • 2-wire serial interface, I2C™ compatible
  • Schmitt Trigger inputs for noise suppression
  • Output slope control to eliminate ground bounce
  • 100 kHz and 400 kHz clock compatibility
  • Page write time 3 ms, typical
  • Self-timed erase/write cycle
  • ESD protection >4000V
  • More than 1 million erase/write cycles
  • Data retention >200 years
  • Factory programming available
View More
Overview
Documents
Development Environment
Similar Devices
RoHS Information
Buy Now

Device Overview

Summary

The Microchip Technology Inc. 24AA00/24LC00/ 24C00 (24XX00*) is a 128-bit Serial EEPROM organized as 16 x 8 with a 2-wire serial interface. Low-voltage design permits operation down to 1.7 volts for the 24AA00 version, and every version maintains a maximum standby current of only 1 µA and typical active current of only 500 µA. This device was designed for where a small amount of EEPROM is needed for the storage of calibration values, ID numbers or manufacturing information, etc. The 24XX00 is available in 8-pin PDIP, 8-pin SOIC (3.90 mm), 8-pin TSSOP, 8-pin 2x3 DFN and the 5-pin SOT-23 packages.

Additional Features
    • Single supply with operation down to 1.7V for24AA00 devices, 2.5V for 24LC00 devices
    • Low-power CMOS technology:- Read current 500 µA, typical- Standby current 100 nA, typical
    • 2-wire serial interface, I2C™ compatible
    • Schmitt Trigger inputs for noise suppression
    • Output slope control to eliminate ground bounce
    • 100 kHz and 400 kHz clock compatibility
    • Page write time 3 ms, typical
    • Self-timed erase/write cycle
    • ESD protection >4000V
    • More than 1 million erase/write cycles
    • Data retention >200 years
    • Factory programming available
Parametrics
Name
Value
Density
128 bits (x8)
Op. Volt Range (V)
4.5 to 5.5
Max. Clock Freq.
400 kHz
Temp Range (°C)
-40°C to +125°C
Endurance
1,000,000

Documents

Jump to:

Supporting Collateral

Board Design Files

Development Environment

  • Programmers
  • Demo & Evaluation Boards
Programmers
MPLAB PM3 Universal Device Programmer
MPLAB PM3 Universal Device Programmer ( DV007004 )

The MPLAB® PM3 Universal Device Programmer is easy to use and operates with a PC or as a stand-alone unit, and programs Microchip's entire line of PIC® devices as well as the latest dsPIC® DSC devices. When used standalone, data can be loaded and saved with the SD/MMC card (not included).

Learn More
Add To Cart
Demo & Evaluation Boards
Serial EEPROM PIM PICtail Pack
Serial EEPROM PIM PICtail Pack ( AC243003 )

The Serial EEPROM PIM PICtail™ Modules are a series of boards designed around Microchip Serial EEPROM devices. The boards are designed to interface with the PICtail Plus connector as well as the MPLAB® Starter Kit for Serial Memory Products and the PICkit™ 2, allowing you to get started right out of the box.

Learn More
Add To Cart
MPLAB Starter Kit for Memory Products
MPLAB Starter Kit for Memory Products ( DV243003 )

Designers of Serial EEPROM applications can enjoy the increased productivity, reduced time to market and rock-solid design that only a well thought out development system can provide. Microchip's MPLAB® Starter Kit for Serial Memory Products includes everything necessary to quickly develop a robust and reliable Serial EEPROM design, and greatly reduces the time required for system

...

Learn More
Add To Cart

Similar Devices

Product
Memory Size
Memory Speed
Package
Price 5K
128
400 kHz
DFN-8, PDIP-8, SOIC-8, SOT-23-5, TDFN-8, TSSOP-8
$0.14
128
400 kHz
DFN-8, PDIP-8, SOIC-8, SOT-23-5, TDFN-8, TSSOP-8
$0.14
128
400 kHz
DFN-8, PDIP-8, SOIC-8, SOT-23-5, TDFN-8, TSSOP-8
$0.14

RoHS Information

Part Number
Device Weight (g)
Shipping Weight (grams)
Lead Count
Package Type
Package Width
Solder Composition
JEDEC Indicator
RoHS
China EFUP
24C00T-I/MC
0.015600
0.130606
8
DFN
2x3x0.9mm
Matte Tin
e3
24C00T-E/MNY
0.014300
0.248485
8
TDFN
2x3x0.8mm
NiPdAu
e4
24C00T-I/MNY
0.014300
0.248485
8
TDFN
2x3x0.8mm
NiPdAu
e4
24C00-I/ST
0.033000
0.090000
8
TSSOP
4.4mm
Matte Tin
e3
24C00T-I/ST
0.033000
0.215600
8
TSSOP
4.4mm
Matte Tin
e3
24C00-E/ST
0.033000
0.090000
8
TSSOP
4.4mm
Matte Tin
e3
24C00T-E/ST
0.033000
0.215600
8
TSSOP
4.4mm
Matte Tin
e3
24C00-E/SN
0.078000
0.250000
8
SOIC
.150In(3.90mm)
Matte Tin
e3
24C00T-E/SN
0.078000
0.230303
8
SOIC
.150In(3.90mm)
Matte Tin
e3
24C00-I/SN
0.078000
0.250000
8
SOIC
.150In(3.90mm)
Matte Tin
e3
24C00T-I/SN
0.078000
0.230303
8
SOIC
.150In(3.90mm)
Matte Tin
e3
24C00/SN
0.078000
0.250000
8
SOIC
.150In(3.90mm)
Matte Tin
e3
24C00T/SN
0.078000
0.230303
8
SOIC
.150In(3.90mm)
Matte Tin
e3
24C00T/OT
0.016000
0.049000
5
SOT-23
-
Matte Tin
e3
24C00T-E/OT
0.016000
0.049000
5
SOT-23
-
Matte Tin
e3
24C00T-I/OT
0.016000
0.049000
5
SOT-23
-
Matte Tin
e3
24C00/P
0.486700
0.900000
8
PDIP
.300in
Matte Tin
e3
24C00-I/P
0.486700
0.900000
8
PDIP
.300in
Matte Tin
e3
24C00-E/P
0.486700
0.900000
8
PDIP
.300in
Matte Tin
e3
To see a complete listing of RoHS data for this device, please Click here
Shipping Weight = Device Weight + Packing Material weight. Please contact sales office if device weight is not available.

Buy from the Microchip Store

Grid
View
Table
View
Filter:
Apply
Clear
Only show products with samples
Product
Leads
Package Type
Temp Range
Packing Media
5K Pricing
Buy