Microchip logo
  • All
  • Products
  • Documents
  • Applications Notes
product primary image

24AA52

2Kb I2C Serial EEPROM with Half-Array Software Write Protection

Status: In Production

Features:

  • Single supply with operation down to 1.8V
  • Low-power CMOS technology: -- 1 mA active current, typical -- 1 µA standby current, typical (I-temp)
  • Organized as 1 block of 256 bytes (256 x 8)
  • Software write protection for lower 128 bytes
  • Hardware write protection for entire array
  • 2-wire serial interface bus, I2C™ compatible
  • Schmitt Trigger inputs for noise suppression
  • Output slope control to eliminate ground bounce
  • 100 kHz (24AA52) and 400 kHz (24LCS52) compatibility
View More
Overview
Documents
Development Environment
Similar Devices
RoHS Information
Buy Now

Device Overview

Summary

The Microchip Technology Inc. 24AA52 is a 2 Kbit Electrically Erasable PROM capable of operation across a broad voltage range (1.8V to 5.5V). This device has a software write-protect feature for the lower half of the array, as well as an external pin that can be used to write-protect the entire array. The software write-protect feature is enabled by sending the device a special command. Once this feature has been enabled, it cannot be reversed. In addition to the software protect feature, there is a WP pin that can be used to write-protect the entire array, regardless of whether the software write-protect register has been written or not. This allows the system designer to protect none, half, or all of the array, depending on the application. The device is organized as one block of 256 x 8-bit memory with a 2-wire serial interface. Low-voltage design permits operation down to 1.8V, with standby and active currents of only 1 µA and 1 mA, respectively. The 24AA52 also has a page write capability for up to 16 bytes of data. The 24AA52 is available in the standard 8-pin PDIP, surface mount SOIC, TSSOP, MSOP and DFN packages.

Additional Features
  • Single supply with operation down to 1.8V
  • Low-power CMOS technology:     -  1 mA active current, typical     -  1 µA standby current, typical (I-temp)
  • Organized as 1 block of 256 bytes (256 x 8)
  • Software write protection for lower 128 bytes
  • Hardware write protection for entire array
  • 2-wire serial interface bus, I2C™ compatible
  • Schmitt Trigger inputs for noise suppression
  • Output slope control to eliminate ground bounce
  • 100 kHz (24AA52) and 400 kHz (24LCS52) compatibility
Parametrics
Name
Value
Density
2K bits (x8)
Op. Volt Range (V)
1.8 to 5.5
Max. Clock Freq.
400 kHz
Page Size (bytes)
16
Write Protect
Whole Array
Temp Range (°C)
-40°C to +85°C
Endurance
1,000,000

Documents

Jump to:

Data Sheet

11/14/2011
800KB

Reference Manual

IBIS

01/29/2013
159KB

Product Line Card

Brochures

Video

Webinars

01/27/2010
31187KB
01/27/2010
38593KB
01/27/2010
33683KB

Development Environment

  • Demo & Evaluation Boards
Demo & Evaluation Boards
Serial EEPROM PIM PICtail Pack
Serial EEPROM PIM PICtail Pack ( AC243003 )

The Serial EEPROM PIM PICtail™ Modules are a series of boards designed around Microchip Serial EEPROM devices. The boards are designed to interface with the PICtail Plus connector as well as the MPLAB® Starter Kit for Serial Memory Products and the PICkit™ 2, allowing you to get started right out of the box.

Learn More
Add To Cart
MPLAB Starter Kit for Memory Products
MPLAB Starter Kit for Memory Products ( DV243003 )

Designers of Serial EEPROM applications can enjoy the increased productivity, reduced time to market and rock-solid design that only a well thought out development system can provide. Microchip's MPLAB® Starter Kit for Serial Memory Products includes everything necessary to quickly develop a robust and reliable Serial EEPROM design, and greatly reduces the time required for system integration...

Learn More
Add To Cart

Similar Devices

Product
Memory Size
Memory Speed
Package
Price 5K
2K
400 kHz
DFN-8, MSOP-8, PDIP-8, SOIC-8, TDFN-8, TSSOP-8
$0.25
 
400 kHz
DFN-8, MSOP-8, PDIP-8, SOIC-8, TDFN-8, TSSOP-8
$0.25
 
400 kHz
MSOP-8, PDIP-8, SOIC-8, SOT-23-6, TDFN-8, TSSOP-8
$0.17
 
1 MHz
MSOP-8, PDIP-8, SOIC-8, SOT-23-6, TDFN-8, TSSOP-8
$0.17
 
400 kHz
MSOP-8, PDIP-8, SOIC-8, SOT-23-6, TDFN-8, TSSOP-8
$0.26

RoHS Information

Part Number
Device Weight (g)
Shipping Weight (Kg)
Lead Count
Package Type
Package Width
Solder Composition
JEDEC Indicator
RoHS
China EFUP
24AA52-I/P
0.486700
0.900000
8
PDIP
.300in
Matte Tin
e3
24AA52T-I/MC
0.015600
0.130606
8
DFN
2x3x0.9mm
Matte Tin
e3
24AA52-I/MS
0.025600
0.070000
8
MSOP
3x3mm
Matte Tin
e3
24AA52T-I/MS
0.025600
0.215600
8
MSOP
3x3mm
Matte Tin
e3
24AA52-I/MC
0.015600
0.033333
8
DFN
2x3x0.9mm
Matte Tin
e3
24AA52T-I/MNY
0.014300
0.248485
8
TDFN
2x3x0.8mm
NiPdAu
e4
24AA52-I/ST
0.033000
0.090000
8
TSSOP
4.4mm
Matte Tin
e3
24AA52T-I/ST
0.033000
0.215600
8
TSSOP
4.4mm
Matte Tin
e3
24AA52-I/SN
0.078000
0.250000
8
SOIC
.150In(3.90mm)
Matte Tin
e3
24AA52T-I/SN
0.078000
0.230303
8
SOIC
.150In(3.90mm)
Matte Tin
e3
To see a complete listing of RoHS data for this device, please Click here
Shipping Weight = Device Weight + Packing Material weight. Please contact sales office if device weight is not available.

Buy from the Microchip Store

Grid
View
Table
View
Filter:
Apply
Clear
Only show products with samples
Product
Leads
Package Type
Temp Range
Packing Media
5K Pricing
Buy