Microchip logo
  • All
  • Products
  • Documents
  • Applications Notes
product primary image

24AA515

512Kb I2C compatible 2-wire Serial EEPROM with Byte Write Capability

Status: Not Recommended for new designs

Features:

  • 64K x 8 (512 Kbit)
  • 64-Byte Page Write Buffer
  • Page Write Time 5 ms Max.
  • Hardware Write-Protect Pin
  • Factory Programming Available
  • Operating voltage 1.8V to 5.5V
  • Read current 500 uA, max.
  • Standby current 5 uA, max.
  • Cascadable up to Four Devices
  • 100 kHz and 400 kHz Clock Compatible
  • Pb-Free and RoHS Compliant
View More
Overview
Documents
Development Environment
Similar Devices
RoHS Information
Buy Now

Device Overview

Summary

The Microchip Technology Inc. 24AA515 is a 64K x 8 (512K bit) Serial Electrically Erasable PROM, capable of operation across a broad voltage range (1.7V to 5.5V). It has been developed for advanced, low-power applications such as personal communications or data acquisition. This device has both byte write and page write capability of up to 64 bytes of data. This device is capable of both random and sequential reads. Reads may be sequential within address boundaries 0000h to 7FFFh and 8000h to FFFFh. Functional address lines allow up to four devices on the same data bus. This allows for up to 2 Mbits total system EEPROM memory. This device is available in the standard 8-pin plastic DIP and SOIJ packages.

Additional Features
    • Reliable EEPROM Memory
      • 64K x 8 (512 Kbit)
      • 64-Byte Page Write Buffer
      • Page Write Time 5 ms Max.
      • Hardware Write-Protect Pin
      • Factory Programming Available
    • Low Power
      • Operating voltage 1.8V to 5.5V
      • Read current 500 uA, max.
      • Standby current 5 uA, max.
    • 2-Wire Serial Interface, I2C™ Compatible
      • Cascadable up to Four Devices
      • 100 kHz and 400 kHz Clock Compatible
    • Pb-Free and RoHS Compliant
Parametrics
Name
Value
Density
512K bits (x8)
Op. Volt Range (V)
1.8 to 5.5
Max. Clock Freq.
400 kHz
Page Size (bytes)
64
Write Protect
Full Array
Temp Range (°C)
-40°C to +85°C
Endurance
1,000,000
Data Retention (Years)
200

Documents

Jump to:

Reference Manual

Product Line Card

Brochures

Video

Webinars

01/27/2010
31187KB
01/27/2010
38593KB
01/27/2010
33683KB

Development Environment

  • Demo & Evaluation Boards
  • Application Examples
Demo & Evaluation Boards
Serial EEPROM PIM PICtail Pack
Serial EEPROM PIM PICtail Pack ( AC243003 )

The Serial EEPROM PIM PICtail™ Modules are a series of boards designed around Microchip Serial EEPROM devices. The boards are designed to interface with the PICtail Plus connector as well as the MPLAB® Starter Kit for Serial Memory Products and the PICkit™ 2, allowing you to get started right out of the box.

Learn More
Add To Cart
MPLAB Starter Kit for Memory Products
MPLAB Starter Kit for Memory Products ( DV243003 )

Designers of Serial EEPROM applications can enjoy the increased productivity, reduced time to market and rock-solid design that only a well thought out development system can provide. Microchip's MPLAB® Starter Kit for Serial Memory Products includes everything necessary to quickly develop a robust and reliable Serial EEPROM design, and greatly reduces the time required for system integration...

Learn More
Add To Cart

Similar Devices

Product
Memory Size
Memory Speed
Package
Price 5K
512K
400 kHz
CSP-8, DFN-S-8, PDIP-8, SOIC-8, SOIJ-8, TSSOP-14, TSSOP-8
$0.99
512K
400 kHz
PDIP-8, SOIJ-8
$2.19
512K
1 MHz
DFN-S-8, PDIP-8, SOIC-8, SOIJ-8, TSSOP-14, TSSOP-8
$0.99
512K
1 MHz
PDIP-8, SOIJ-8
$2.22
512K
400 kHz
DFN-S-8, PDIP-8, SOIC-8, SOIJ-8, TSSOP-14, TSSOP-8
$0.99
512K
400 kHz
PDIP-8, SOIJ-8
$2.19

RoHS Information

Part Number
Device Weight (g)
Shipping Weight (Kg)
Lead Count
Package Type
Package Width
Solder Composition
JEDEC Indicator
RoHS
China EFUP
24AA515-I/P
0.486700
0.900000
8
PDIP
.300in
Matte Tin
e3
24AA515T-I/SM
0.124400
0.379048
8
SOIJ
.208in
Matte Tin
e3
24AA515-I/SM
0.124400
0.266667
8
SOIJ
.208in
Matte Tin
e3
To see a complete listing of RoHS data for this device, please Click here
Shipping Weight = Device Weight + Packing Material weight. Please contact sales office if device weight is not available.

Buy from the Microchip Store

Grid
View
Table
View
Filter:
Apply
Clear
Only show products with samples
Product
Leads
Package Type
Temp Range
Packing Media
5K Pricing
Buy