Microchip logo
  • All
  • Products
  • Documents
  • Applications Notes
  • product video
  • product video
product primary image

24AA16

16Kb I2C compatible 2-wire Serial EEPROM

Status: In Production

Features:

  • Single supply with operation down to 1.7V
  • Low-power CMOS technology
  • 2-wire serial interface, I2C™ compatible
  • Schmitt Trigger inputs for noise suppression
  • Output slope control to eliminate ground bounce
  • 100 kHz (2.5V) and 400 kHz clock compatibility
  • Page write time 5 ms max.
  • More than 1 million erase/write cycles
  • Data retention > 200 years
View More
Overview
Documents
Development Environment
Similar Devices
RoHS Information
Buy Now

Device Overview

Summary

The Microchip Technology Inc. 24AA16 is a 16Kb I2C™ compatible Serial EEPROM. The device is organized as eight blocks of 256 x 8-bit memory with a 2-wire serial interface. Low-voltage design permits operation down to 1.7V with standby and active currents of only 1 µA and 1 mA, respectively. The 24AA16 also has a page write capability for up to 16 bytes of data. The 24AA16 is available in the standard 8-pin PDIP, surface mount SOIC, TSSOP, 2x3 DFN and MSOP packages, and is also available in the 5-lead SOT-23 package.

Additional Features
    • Single supply with operation down to 1.7V
    • Low-power CMOS technology
    • 2-wire serial interface, I2C™ compatible
    • Schmitt Trigger inputs for noise suppression
    • Output slope control to eliminate ground bounce
    • 100 kHz (2.5V) and 400 kHz clock compatibility
    • Page write time 5 ms max.
    • More than 1 million erase/write cycles
    • Data retention > 200 years
Parametrics
Name
Value
Density
16K bits (x8)
Op. Volt Range (V)
1.7 to 5.5
Max. Clock Freq.
400 kHz
Page Size (bytes)
16
Write Protect
Full Array
Temp Range (°C)
-40°C to +125°C
Endurance
1,000,000

Documents

Jump to:

Data Sheet

Reference Manual

IBIS

01/29/2013
189KB

Product Line Card

Brochures

Verilog

Video

Webinars

01/27/2010
31187KB
01/27/2010
38593KB
01/27/2010
33683KB

Development Environment

  • Programmers
  • Demo & Evaluation Boards
Programmers
MPLAB PM3 Universal Device Programmer
MPLAB PM3 Universal Device Programmer ( DV007004 )

The MPLAB® PM3 Universal Device Programmer is easy to use and operates with a PC or as a stand-alone unit, and programs Microchip's entire line of PIC® devices as well as the latest dsPIC® DSC devices. When used standalone, data can be loaded and saved with the SD/MMC card (not included).

  • Socket: AC164365   PartNo: 24AA16 (8ST)
Learn More
Add To Cart
Demo & Evaluation Boards
Serial EEPROM PIM PICtail Pack
Serial EEPROM PIM PICtail Pack ( AC243003 )

The Serial EEPROM PIM PICtail™ Modules are a series of boards designed around Microchip Serial EEPROM devices. The boards are designed to interface with the PICtail Plus connector as well as the MPLAB® Starter Kit for Serial Memory Products and the PICkit™ 2, allowing you to get started right out of the box.

Learn More
Add To Cart
dsPICDEM MCHV-3 Development System
dsPICDEM MCHV-3 Development System ( DM330023-3 )

The Microchip dsPICDEM™ MCHV-3 Development System is intended to aid the user in the rapid evaluation and development of a wide variety of motor control applications using a dsPIC® Digital Signal Controller (DSC). This development system is targeted to control Brushless DC (BLDC) motors, Permanent Magnet Synchronous Motors (PMSM), and AC Induction Motors (ACIM) in sensor or sensorless...

Learn More
Add To Cart
MPLAB Starter Kit for Memory Products
MPLAB Starter Kit for Memory Products ( DV243003 )

Designers of Serial EEPROM applications can enjoy the increased productivity, reduced time to market and rock-solid design that only a well thought out development system can provide. Microchip's MPLAB® Starter Kit for Serial Memory Products includes everything necessary to quickly develop a robust and reliable Serial EEPROM design, and greatly reduces the time required for system integration...

Learn More
Add To Cart

Similar Devices

Product
Memory Size
Memory Speed
Package
Price 5K
16K
400 kHz
CSP-5, DFN-8, MSOP-8, PDIP-8, SOIC-8, SOT-23-5, TDFN-8, TSSOP-8
$0.20
16K
400 kHz
MSOP-8, PDIP-8, SOIC-8, SOT-23-5, TDFN-8, TSSOP-8
$0.20
16K
400 kHz
DFN-8, MSOP-8, PDIP-8, SOIC-8, SOT-23-5, TDFN-8, TSSOP-8
$0.20
16K
400 kHz
MSOP-8, PDIP-8, SOIC 150mil-8, SOIC-8, SOT-23-5, TDFN-8, TSSOP-8
$0.20

RoHS Information

Part Number
Device Weight (g)
Shipping Weight (grams)
Lead Count
Package Type
Package Width
Solder Composition
JEDEC Indicator
RoHS
China EFUP
24AA16-E/ST
0.033000
0.090000
8
TSSOP
4.4mm
Matte Tin
e3
24AA16T-I/CS16K
0.005000
0.200000
5
CSP
Varies
SAC
e1
24AA16-E/MS
0.025600
0.070000
8
MSOP
3x3mm
Matte Tin
e3
24AA16T-E/MS
0.025600
0.215600
8
MSOP
3x3mm
Matte Tin
e3
24AA16H-I/MS
0.025600
0.070000
8
MSOP
3x3mm
Matte Tin
e3
24AA16HT-I/MS
0.025600
0.215600
8
MSOP
3x3mm
Matte Tin
e3
24AA16-I/MS
0.025600
0.070000
8
MSOP
3x3mm
Matte Tin
e3
24AA16T-I/MS
0.025600
0.215600
8
MSOP
3x3mm
Matte Tin
e3
24AA16T-I/MC
0.015600
0.130606
8
DFN
2x3x0.9mm
Matte Tin
e3
24AA16-I/MC
0.015600
0.033333
8
DFN
2x3x0.9mm
Matte Tin
e3
24AA16-I/MC16KVAO
0.015600
0.033333
8
DFN
2x3x0.9mm
Matte Tin
e3
24AA16T-I/MC16KVAO
0.015600
0.130606
8
DFN
2x3x0.9mm
Matte Tin
e3
24AA16HT-I/MNY
0.014300
0.248485
8
TDFN
2x3x0.8mm
NiPdAu
e4
24AA16T-E/MNY
0.014300
0.248485
8
TDFN
2x3x0.8mm
NiPdAu
e4
24AA16T-E/MNY16KVAO
0.014300
0.248485
8
TDFN
2x3x0.8mm
NiPdAu
e4
24AA16T-I/MNY
0.014300
0.248485
8
TDFN
2x3x0.8mm
NiPdAu
e4
24AA16H-I/ST
0.033000
0.090000
8
TSSOP
4.4mm
Matte Tin
e3
24AA16HT-I/ST
0.033000
0.215600
8
TSSOP
4.4mm
Matte Tin
e3
24AA16-I/ST
0.033000
0.090000
8
TSSOP
4.4mm
Matte Tin
e3
24AA16T-I/ST
0.033000
0.215600
8
TSSOP
4.4mm
Matte Tin
e3
24AA16T-E/ST
0.033000
0.215600
8
TSSOP
4.4mm
Matte Tin
e3
24AA16-E/SN
0.078000
0.250000
8
SOIC
.150In(3.90mm)
Matte Tin
e3
24AA16H-I/SN
0.078000
0.250000
8
SOIC
.150In(3.90mm)
Matte Tin
e3
24AA16HT-I/SN
0.078000
0.230303
8
SOIC
.150In(3.90mm)
Matte Tin
e3
24AA16-I/SN
0.078000
0.250000
8
SOIC
.150In(3.90mm)
Matte Tin
e3
24AA16T-E/SN
0.078000
0.230303
8
SOIC
.150In(3.90mm)
Matte Tin
e3
24AA16T-I/SN
0.078000
0.230303
8
SOIC
.150In(3.90mm)
Matte Tin
e3
24AA16HT-I/OT
0.016000
0.049000
5
SOT-23
-
Matte Tin
e3
24AA16T-E/OT
0.016000
0.049000
5
SOT-23
-
Matte Tin
e3
24AA16T-E/OT16KVAO
0.016000
0.049000
5
SOT-23
-
Matte Tin
e3
24AA16T-I/OT
0.016000
0.049000
5
SOT-23
-
Matte Tin
e3
24AA16/P
0.486700
0.900000
8
PDIP
.300in
Matte Tin
e3
24AA16H-I/P
0.486700
0.900000
8
PDIP
.300in
Matte Tin
e3
24AA16-I/P
0.486700
0.900000
8
PDIP
.300in
Matte Tin
e3
24AA16-E/P
0.486700
0.900000
8
PDIP
.300in
Matte Tin
e3
To see a complete listing of RoHS data for this device, please Click here
Shipping Weight = Device Weight + Packing Material weight. Please contact sales office if device weight is not available.

Buy from the Microchip Store

Grid
View
Table
View
Filter:
Apply
Clear
Only show products with samples
Product
Leads
Package Type
Temp Range
Packing Media
5K Pricing
Buy