Microchip logo
  • All
  • Products
  • Documents
  • Applications Notes
  • product video
  • product video
product primary image

24AA01

1Kb I2C compatible 2-wire Serial EEPROM

Status: In Production

Features:

  • Single supply with operation down to 1.7V for 24AAXX devices, 2.5V for 24LCXX devices
  • Low-power CMOS technology - Read current 1 mA, typical - Standby current 1 µA, typical (I-temp)
  • 2-wire serial interface, I2C™ compatible
  • Schmitt Trigger inputs for noise suppression
  • Output slope control to eliminate ground bounce
  • 100 kHz and 400 kHz compatibility
  • Page write time 3 ms, typical
  • More than 1 million erase/write cycles
  • Data retention >200 years
  • Factory programmable available
View More
Overview
Documents
Development Environment
Similar Devices
RoHS Information
Add to Cart

Device Overview

Summary

The Microchip Technology Inc. 24AA01/24LC01B is a 1Kb Serial EEPROM. The device is organized as one block of 128 x 8-bit memory with a 2-wire serial interface. Low-voltage design permits operation down to 1.7V with standby and active currents of only 1 µA and 1 mA, respectively. The 24XX01 also has a page write capability for up to 8 bytes of data. The 24XX01 is available in the standard 8-pin PDIP, surface mount SOIC, TSSOP, 2x3 DFN and MSOP packages, and is also available in the 5-lead SOT-23 package.

Additional Features
    • Single supply with operation down to 1.7V for 24AAXX devices, 2.5V for 24LCXX devices
    • Low-power CMOS technology - Read current 1 mA, typical - Standby current 1 mA, typical (I-temp)
    • 2-wire serial interface, I2C™ compatible
    • Schmitt Trigger inputs for noise suppression
    • Output slope control to eliminate ground bounce
    • 100 kHz and 400 kHz compatibility
    • Page write time 3 ms, typical
    • More than 1 million erase/write cycles
    • Data retention >200 years
    • Factory programmable available
Parametrics
Name
Value
Density
1K bits (x8)
Op. Volt Range (V)
1.7 to 5.5
Max. Clock Freq.
400 kHz
Page Size (bytes)
8
Write Protect
Whole Array
Temp Range (°C)
-40°C to +85°C
Endurance
1,000,000

Documents

Jump to:

Supporting Collateral

Board Design Files

Development Environment

  • Integrated Development Environments
  • Production Programmers
  • Demo & Evaluation Boards
Integrated Development Environments
MPLAB-X-IDE
MPLAB X Integrated Development Environment (IDE) ( MPLAB-X-IDE )

MPLAB® X Integrated Development Environment (IDE) is an expandable, highly configurable software program that incorporates powerful tools to help you discover, configure, develop, debug and qualify embedded designs for most of Microchip’s microcontrollers, microprocessors and digital signal controllers.
MPLAB X IDE works seamlessly with the MPLAB development ecosystem of

...

Learn More
Production Programmers
MPLAB PM3 Universal Device Programmer
MPLAB PM3 Universal Device Programmer ( DV007004 )

MPLAB® PM3 Universal Device Programmer no longer supports all PIC MCU devices. To see if your device is supported, input your device part number here: https://www.microchip.com/wwwproducts/DevTool/

Alternate products to use for production programming for all PIC devices are:

  • MPLAB ICD 4 (DV164045)
  • MPLAB PICkit 4
...

  • Socket: AC164363   PartNo: 24AA01 (5OT)
  • Socket: AC164364   PartNo: 24AA01 (8MN)
  • Socket: AC164364   PartNo: 24AA01 (8MNY)
  • Socket: AC164365   PartNo: 24AA01 (8ST)
  • Socket: AC164366   PartNo: 24AA01 (8MS)
  • Socket: AC164367   PartNo: 24AA01 (5LT)
  • Socket: AC164368   PartNo: 24AA01 (8MC)
  • Socket: AC164344   PartNo: 24AA01 (8P)
  • Socket: AC164344   PartNo: 24AA01 (8SN)
Learn More
Add To Cart
Softlog SEC-DS Secure Programming Upgrade for ICP2 Programmers
Softlog SEC-DS Secure Programming Upgrade for ICP2 Programmers ( SW500090 )

The Softlog SEC-DS Secure Programming Upgrade is a "Secure Programming" extension for the ICP2 and ICP2(HC) programmers that provides several layers of protection--utilizing breakthrough technology--dramatically reducing the risk of unauthorized reconstruction of hex data and limiting how many times a hex file can be programmed. Secure programming operates on two levels: the ADMIN level and the...

Learn More
Add To Cart
Softlog SEC4CH-DS Secure Programming Upgrade for ICP2GANG Programmers
Softlog SEC4CH-DS Secure Programming Upgrade for ICP2GANG Programmers ( SW500091 )

The Softlog SEC4CH-DS Secure Programming Upgrade is a "Secure Programming" extension for the ICP2GANG programmer that provides several layers of protection--utilizing breakthrough technology--dramatically reducing the risk of unauthorized reconstruction of hex data and also limiting how many times a hex file can be programmed. Secure programming operates on two levels: the ADMIN level and the USER...

Learn More
Add To Cart
Softlog ICP2(G3) ICSP Production Programmer
Softlog ICP2(G3) ICSP Production Programmer ( TPG100001-G3 )

The ICP2(G3) Production Quality In-Circuit Programmer is a cost-effective programmer that operates with a PC or as a standalone unit. It programs 8-bit PIC® / AVR® MCUs and Serial EEPROMs & Flash ICs. ICP2(G3) hardware is designed to support popular programming interfaces (ICSP™, JTAG, SWD, UPDI, SPI, QSPI, etc.)

Learn More
Add To Cart
Softlog ICP2(G3)-DP ICSP Production Programmer
Softlog ICP2(G3)-DP ICSP Production Programmer ( TPG100002-G3 )

The ICP2(G3)-DP Production Quality In-Circuit Programmer is a cost-effective programmer that operates with a PC or as a standalone unit. It programs 8-bit PIC® & AVR® MCUs, 16-bit PIC MCUs & dsPIC® DSCs and Serial EEPROMs & Flash ICs. ICP2(G3)-DP hardware is designed to support popular programming interfaces (ICSP™, JTAG, SWD, UPDI, SPI, QSPI,

...

Learn More
Add To Cart
Softlog ICP2GANG(G3)-DP 4-Channel ICSP Production Gang Programmer
Softlog ICP2GANG(G3)-DP 4-Channel ICSP Production Gang Programmer ( TPG100004-G3 )

The ICP2GANG(G3)-DP Production Quality In-Circuit 4-channel (expandable to 64 channels) GANG programmer is a cost-effective programmer that operates with a PC or as a standalone unit and simultaneously programs 8-bit PIC® & AVR® MCUs, 16-bit PIC MCUs & dsPIC® DSCs, and serial EEPROMs & Flash ICs. ICP2GANG(G3)-DP hardware is designed to support popular programming

...

Learn More
Add To Cart
Softlog ICP2GANG(G3) 4-Channel ICSP Production Gang Programmer
Softlog ICP2GANG(G3) 4-Channel ICSP Production Gang Programmer ( TPG100005-G3 )

The ICP2GANG(G3) Production Quality In-Circuit 4-channel (expandable to 64 channels) GANG programmer is a cost-effective programmer that operates with a PC or as a standalone unit and simultaneously programs 8-bit PIC® & AVR® MCUs and serial EEPROMs & Flash ICs. ICP2GANG(G3) hardware is designed to support popular programming interfaces (ICSP™, JTAG, SWD, UPDI, SPI, QSPI,

...

Learn More
Add To Cart
Softlog ICP2GANG(G3)-DS ICSP Secure Production Gang Programmer
Softlog ICP2GANG(G3)-DS ICSP Secure Production Gang Programmer ( TPG100006-G3 )

The ICP2GANG(G3)-DS Production Quality ICSP Secure GANG Programmer is a 4-channel in-circuit programmer (expandable up to 64 channels) that operates with a PC or as a standalone unit and simultaneously programs 8-bit PIC® & AVR® MCUs and serial EEPROMs & Flash ICs. The secure programming feature dramatically reduces the risk of unauthorized

...

Learn More
Add To Cart
Softlog ICP2(G3)-DS ICSP Secure Production Programmer
Softlog ICP2(G3)-DS ICSP Secure Production Programmer ( TPG100007-G3 )

The ICP2(G3)-DS Production Quality Secure Programmer is an in-circuit programmer that operates with a PC or as a standalone unit, and programs 8-bit PIC® & AVR® MCUs and serial EEPROMs & Flash ICs. The secure programming feature dramatically reduces the risk of unauthorized reconstruction of hex files, and also limits how many times the hex file can be programmed. ICP2(G3)-DS

...

Learn More
Add To Cart
Softlog ICP2(HC) ICSP High-Current Production Programmer
Softlog ICP2(HC) ICSP High-Current Production Programmer ( TPG100008 )

The Softlog ICP2(HC) Production Quality In-Circuit High Current Programmer is a cost-effective programmer that operates with a PC or as a standalone unit.

Note: All technical support and warranty service will be provided by Softlog. You can contact them at support@softlog.com.

Learn More
Add To Cart
Softlog ICP2PORT(G3) Portable In-Circuit Production Programmer
Softlog ICP2PORT(G3) Portable In-Circuit Production Programmer ( TPG100009-G3 )

A member of the ICP(G3) family of high-speed, production-grade in-circuit programmers. This compact, battery-powered device supports up to six different programming environments, making it an ideal, low-cost solution for field upgrades. ICP2PORT(G3) programs Microchip 8-bit PIC® & AVR® MCUs and Serial EEPROMs & Flash ICs. ICP2PORT(G3) hardware is designed to support popular

...

Learn More
Add To Cart
Softlog ICP2PORT(G3)-P Portable In-Circuit Production Programmer
Softlog ICP2PORT(G3)-P Portable In-Circuit Production Programmer ( TPG100010-G3 )

A member of the ICP(G3) family of high-speed, production-grade in-circuit programmers. This compact, battery-powered device supports up to six different programming environments, making it an ideal, low-cost solution for field upgrades. ICP2PORT(G3)-P programs Microchip 8-bit PIC® & AVR® MCUs, 16-bit PIC MCUs & dsPIC® DSCs and Serial EEPROMs & Flash ICs. ICP2PORT(G3)-P

...

Learn More
Add To Cart
Softlog ICP2PORT(G3)-PX Portable In-Circuit Production Programmer
Softlog ICP2PORT(G3)-PX Portable In-Circuit Production Programmer ( TPG100011-G3 )

A member of the ICP(G3) family of high-speed, production-grade in-circuit programmers. This compact, battery-powered device supports up to six different programming environments, making it an ideal, low-cost solution for field

...

Learn More
Add To Cart
Softlog ICP2(G3)-DPX ICSP Production Programmer
Softlog ICP2(G3)-DPX ICSP Production Programmer ( TPG100012-G3 )

The ICP2(G3)-DPX Production Quality In-Circuit Programmer is a cost-effective programmer that operates with a PC or as a standalone unit. It programs 8-bit PIC® & AVR® MCUs, 16-bit PIC MCUs & dsPIC® DSCs, 32-bit PIC & ARM Cortex M0/0+/23/3/4/7 MCUs and Serial EEPROMs & Flash ICs. ICP2(G3)-DPX hardware is designed to support popular programming interfaces

...

Learn More
Add To Cart
Softlog ICP2GANG(G3)-DPX ICSP 4-Channel Gang Programmer
Softlog ICP2GANG(G3)-DPX ICSP 4-Channel Gang Programmer ( TPG100013-G3 )

The ICP2GANG(G3)-DPX Production Quality In-Circuit 4-channel (expandable to 64 channels) GANG programmer is a cost-effective programmer that operates with a PC or as a standalone unit and simultaneously programs 8-bit PIC® & AVR® MCUs, 16-bit PIC MCUs & dsPIC® DSCs, 32-bit PIC & ARM Cortex M0/0+/23/3/4/7 MCUs and Serial EEPROMs & Flash ICs. ICP2GANG(G3)-DPX

...

Learn More
Add To Cart
Softlog ICP2COMBO(G3)-DPX-8 8-Channel Gang Programmer
Softlog ICP2COMBO(G3)-DPX-8 8-Channel Gang Programmer ( TPG100015-G3 )

The ICP2COMBO(G3)-DPX-8 Production Quality In-Circuit (ICSP) 8-channel (expandable up to 64 channels) GANG Programmer is a cost-effective programmer that operates with a PC or as a standalone unit and simultaneously programs 8-bit PIC® & AVR® MCUs, 16-bit PIC MCUs & dsPIC® DSCs, 32-bit PIC & ARM Cortex M0/0+/23/3/4/7 MCUs and Serial EEPROMs & Flash

...

Learn More
Add To Cart
Softlog ICP2COMBO(G3)-12 12-Channel Gang Programmer
Softlog ICP2COMBO(G3)-12 12-Channel Gang Programmer ( TPG100016-G3 )

The ICP2COMBO(G3)-12 Production Quality In-Circuit (ICSP) 12-channel (expandable up to 60 channels) GANG Programmer is a cost-effective programmer that operates with a PC or as a standalone unit and simultaneously programs 8-bit PIC® & AVR® MCUs and serial EEPROMs & Flash ICs. ICP2COMBO(G3)-12 hardware is designed to support popular programming interfaces (ICSP™, JTAG,

...

Learn More
Add To Cart
Softlog ICP2COMBO(G3)-8 8-Channel Gang Programmer
Softlog ICP2COMBO(G3)-8 8-Channel Gang Programmer ( TPG100017-G3 )

The ICP2COMBO(G3)-8 Production Quality In-Circuit (ICSP) 8-channel (expandable up to 64 channels) GANG Programmer is a cost-effective programmer that operates with a PC or as a standalone unit and simultaneously programs 8-bit PIC® & AVR® MCUs and serial EEPROMs & Flash ICs. ICP2COMBO(G3)-8 hardware is designed to support popular programming interfaces (ICSP™, JTAG,

...

Learn More
Add To Cart
Softlog ICP2COMBO(G3)-DPX-12 12-Channel Gang Programmer
Softlog ICP2COMBO(G3)-DPX-12 12-Channel Gang Programmer ( TPG100014-G3 )

The ICP2COMBO(G3)-DPX-12 Production Quality In-Circuit (ICSP) 12-channel (expandable up to 60 channels) GANG Programmer is a cost-effective programmer that operates with a PC or as a standalone unit and simultaneously programs 8-bit PIC® & AVR® MCUs, 16-bit PIC MCUs & dsPIC® DSCs, 32-bit PIC & ARM Cortex M0/0+/23/3/4/7 MCUs and Serial EEPROMs & Flash ICs.

...

Learn More
Add To Cart
Demo & Evaluation Boards
Serial EEPROM PIM PICtail Pack
Serial EEPROM PIM PICtail Pack ( AC243003 )

The Serial EEPROM PIM PICtail™ Modules are a series of boards designed around Microchip Serial EEPROM devices. The boards are designed to interface with the PICtail Plus connector as well as the MPLAB® Starter Kit for Serial Memory Products and the PICkit™ 2, allowing you to get started right out of the box.

Learn More
Add To Cart
MPLAB Starter Kit for Memory Products
MPLAB Starter Kit for Memory Products ( DV243003 )

Designers of Serial EEPROM applications can enjoy the increased productivity, reduced time to market and rock-solid design that only a well thought out development system can provide. Microchip's MPLAB® Starter Kit for Serial Memory Products includes everything necessary to quickly develop a robust and reliable Serial EEPROM design, and greatly reduces the time required for system

...

Learn More
Add To Cart

Similar Devices

Product
Memory Size
Memory Speed
Package
Price 5K
1K
400 kHz
DFN-8, MSOP-8, PDIP-8, SC70-5, SOIC-8, SOT-23-5, TDFN-8, TSSOP-8
$0.13
1K
400 kHz
DFN-8, MSOP-8, PDIP-8, SOIC-8, SOT-23-6, TDFN-8, TSSOP-8
$0.20
1K
400 kHz
MSOP-8, PDIP-8, SOIC-8, TDFN-8, TSSOP-8
$0.21
1K
400 kHz
MSOP-8, PDIP-8, SC70-5, SOIC-8, SOT-23-5, TDFN-8, TSSOP-8
$0.15
1K
400 kHz
DFN-8, MSOP-8, PDIP-8, SOIC-8, SOT-23-6, TDFN-8, TSSOP-8
$0.20
1K
1 MHz
MSOP-8, PDIP-8, SOIC-8, SOT-23-5, TSSOP-8, UDFN-8
$0.08
1K
400 kHz
DFN-8, MSOP-8, PDIP-8, SOIC-8, SOT-23-6, TDFN-8, TSSOP-8
$0.20
1K
1000 kHz
MSOP-8, PDIP-8, SOIC-8, TDFN-8, TSSOP-8
$0.21
1K
400 kHz
DFN-8, MSOP-8, PDIP-8, SC70-5, SOIC-8, SOT-23-5, TDFN-8, TSSOP-8
$0.15
1K
400 kHz
MSOP-8, PDIP-8, SC70-5, SOIC-8, SOT-23-5, TDFN-8, TSSOP-8
$0.15
1K
400 kHz
PDIP-8, SOIC-8
$0.30
1K
400 kHz
PDIP-8, SOIC-8
$0.30
1K
400 kHz
MSOP-8, PDIP-8, SOIC-8, SOT-23-6, TDFN-8, TSSOP-8
 
1K
400 kHz
MSOP-8, PDIP-8, SOIC-8, TDFN-8, TSSOP-8
 
 
1 MHz
WLCSP-4
$0.16

RoHS Information

Part Number
Device Weight (g)
Shipping Weight (Kg)
Lead Count
Package Type
Package Dimension
Solder Composition
JEDEC Indicator
RoHS
China EFUP
24AA01-I/WF16K6
0.000000
1000.000
0
Wafer
Varies
-
-
24AA01-I/WIM16K-MIT
0.000000
1000.000
0
Wafer
Varies
-
-
24AA01SC-I/S16K
0.000000
1000.000
0
DICE
Varies
-
-
24AA01-I/S16K
0.000000
1000.000
0
DICE
Varies
-
-
24AA01-I/W16K-MIT
0.000000
1000.000
0
WAFER
Varies
-
-
24AA01SC-I/W16K
0.000000
1000.000
0
WAFER
Varies
-
-
24AA01-I/W16K
0.000000
1000.000
0
WAFER
Varies
-
-
24AA01/W15K
0.000000
1000.000
0
WAFER
Varies
-
-
24AA01SC-I/WF16K
0.000000
1000.000
0
WAFER
Varies
-
-
24AA01-I/WF16K
0.000000
1000.000
0
WAFER
Varies
-
-
24AA01-I/WMB34
0.000000
1000.000
0
Wafer
Varies
-
-
24AA01-I/WM16K-MIT
0.000000
1000.000
0
Wafer
Varies
-
-
24AA01-I/MS
0.025600
0.070000
8
MSOP
3x3mm
Matte Tin
e3
24AA01T-I/MS
0.025600
0.215600
8
MSOP
3x3mm
Matte Tin
e3
24AA01T-I/MC
0.015600
0.130606
8
DFN
2x3x0.9mm
Matte Tin
e3
24AA01T-I/MNY
0.014300
0.248485
8
TDFN
2x3x0.8mm
NiPdAu
e4
24AA01-I/ST
0.035800
0.190000
8
TSSOP
4.4mm
NiPdAu
e4
24AA01T-I/ST
0.035800
0.199200
8
TSSOP
4.4mm
NiPdAu
e4
24AA01/SN
0.078000
0.250000
8
SOIC
.150In(3.90mm)
Matte Tin
e3
24AA01-I/SN
0.078000
0.250000
8
SOIC
.150In(3.90mm)
Matte Tin
e3
24AA01T/SN
0.078000
0.230303
8
SOIC
.150In(3.90mm)
Matte Tin
e3
24AA01T-I/SN
0.078000
0.230303
8
SOIC
.150In(3.90mm)
Matte Tin
e3
24AA01T-I/SN16KVAO
0.078000
0.230303
8
SOIC
.150In(3.90mm)
Matte Tin
e3
24AA01T-I/LT
0.006300
0.033333
5
SC70
 
Matte Tin
e3
24AA01T-I/OT
0.016000
0.049000
5
SOT-23
 
Matte Tin
e3
24AA01T-I/OT101
0.016000
0.049000
5
SOT-23
 
Matte Tin
e3
24AA01T-I/OT16KVAO
0.016000
0.049000
5
SOT-23
 
Matte Tin
e3
24AA01T-I/OTB21
0.016000
0.049000
5
SOT-23
 
Matte Tin
e3
24AA01T-I/OTB31
0.016000
0.049000
5
SOT-23
 
Matte Tin
e3
24AA01T-I/OTB32
0.016000
0.049000
5
SOT-23
 
Matte Tin
e3
24AA01-I/P
0.486700
0.900000
8
PDIP
.300in
Matte Tin
e3
To see a complete listing of RoHS data for this device, please Click here
Shipping Weight = Device Weight + Packing Material weight. Please contact sales office if device weight is not available.

Buy from Microchip

Grid
View
Table
View
Filter:
Apply
Clear
Only show products with samples
Product
Leads
Package Type
Temp Range
Packing Media
5K Pricing
Buy