Microchip logo
  • All
  • Products
  • Documents
  • Applications Notes
product primary image

TC72

Status: In Production

Features:

  • 4-wire SPI™ Compatible Interface
  • 10-Bit Resolution (0.25°C/Bit)
  • ±2°C Accuracy from -40°C to +85°C
  • ±3°C Accuracy from -55°C to +125°C
  • Low Operating Current: 250uA (typical)
  • Shutdown Mode: 1uA (max)
  • Power Saving One-Shot Temperature Measurement
  • Space Saving 3x3 Leadless Package Available
View More
Overview
Documents
Development Environment
Similar Devices
RoHS Information
Add To Cart

Device Overview

Summary

TC72 is a digital temperature sensor capable of reading temperatures from -55°C to +125°C. The sensor features a simple, SPI compatible serial interface that allows communication with a host controller or other peripherals. The TC72 does not require any additional external components. Temperature data is measured from an integrated temperature sensor and converted to a 10 bit digital word with a Sigma Delta Analog to Digital Converter. The temperature resolution is 0.25°C per bit. The TC72 can be used either in a continuous temperature conversion mode or a one-shot conversion mode. The continuous conversion mode measures the temperature approximately every 150 msec and stores the data in the temperature registers. In contrast, the one-shot mode performs a single temperature measurement and returns to the power saving shut down mode. The TC72 features high temperature accuracy, ease-of-use and is therefore the ideal solution for implementing thermal management in a variety of systems. The device also features a shutdown mode for low power operation.

Additional Features
    • 4-wire SPI™ Compatible Interface
    • 10-Bit Resolution (0.25°C/Bit)
    • ±2°C Accuracy from -40°C to +85°C
    • ±3°C Accuracy from -55°C to +125°C
    • Low Operating Current: 250uA (typical)
    • Shutdown Mode: 1uA (max)
    • Power Saving One-Shot Temperature Measurement
    • Space Saving 3x3 Leadless Package Available
Parametrics
Name
Value
# Temps Monitored
1
Typical Accuracy (°)
0.5
Max. Accuracy @ 25° (°)
2
Max Input/ Supply Current (µA)
250
Temp. Range (°C)
-55 to +125
Operating Voltage Range (V)
+2.7 to +5.5
Typ Supply Current (µA)
250
Alert/THERM
1
Resistance Error Correction
N/A
Beta Compensation
N/A
Ideality Factor
N/A
Device Description
Digital Temperature Sensor

Documents

Jump to:

Data Sheets


Development tools data is currently unavailable.

Similar Devices

Product
Description
Typical Accuracy (º)
Vcc Range
Price 5K
Digital Temperature Sensor
1.0
+2.7 - +3.6
$0.62
Digital Temperature Sensor
1
+1.7 - +5.5
$0.47
Digital Temperature Sensor
0.5
+1.7 - +5.5
$0.87
Digital Temperature Sensor
0.5
+1.7 - +5.5
$0.54
Digital Temperature Sensor
0.5
+2.7 - +3.6
$0.73
Digital Temperature Sensor
0.5
+2.7 - +3.6
$0.73
Digital Temperature Sensor
0.5
+1.7 - +3.6
$0.73
Digital Temperature Sensor
0.5
+1.7 - +5.5
$0.99
Digital Temperature Sensor
0.5
+1.7 - +5.5
$1.07
Digital Temperature Sensor
0.5
+1.7 - +5.5
$1.15
Digital Temperature Sensor
0.25
+3.0 - +3.6
$1.24
Digital Temperature Sensor
0.25
+3.0 - +3.6
$1.35
Digital Temperature Sensor
0.25
+3.0 - +3.6
$0.45
Digital Temperature Sensor
0.25
+3.0 - +3.6
$0.56
Digital Temperature Sensor
0.25
+3.0 - +3.6
$0.73
Digital Temperature Sensor
0.25
+3.0 - +3.6
$0.51
Digital Temperature Sensor
0.25
+3.0 - +3.6
$0.67
Digital Temperature Sensor
0.25
+3.0 - +3.6
$0.79
Digital Temperature Sensor
0.25
+3.0 - +3.6
$0.62
Digital Temperature Sensor
0.25
+3.0 - +3.6
$0.79
Digital Temperature Sensor
0.25
+3.0 - +3.6
$0.90
Digital Temperature Sensor
0.25
+3.0 - +3.6
$0.51
Digital Temperature Sensor
0.25
+3.0 - +3.6
$0.62
Digital Temperature Sensor
0.25
+3.0 - +3.6
$0.79
Digital Temperature Sensor
0.25
+3.0 - +3.6
$0.51
Digital Temperature Sensor
0.25
+3.0 - +3.6
$0.62
Digital Temperature Sensor
0.25
+3.0 - +3.6
$0.79
Digital Temperature Sensor
0.25
+3.0 - +3.6
$0.67
Digital Temperature Sensor
0.25
+3.0 - +3.6
$0.79
Digital Temperature Sensor
0.25
+3.0 - +3.6
$0.90
Digital Temperature Sensor
0.25
+3.0 - +3.6
$0.96
Digital Temperature Sensor
0.25
+3.0 - +3.6
$0.96
Digital Temperature Sensor
0.5
+1.7 - +3.6
 
Digital Temperature Sensor
0.25
+1.62 - +3.60
$0.56
Digital Temperature Sensor
0.25
+1.62 - +3.60
$0.67
Digital Temperature Sensor
0.25
+1.62 - +3.60
$0.79
Digital Temperature Sensor
0.25
+1.62 - +3.60
$0.45
Digital Temperature Sensor
0.25
+1.62 - +3.60
$0.56
Digital Temperature Sensor
0.25
+1.62 - +3.60
$0.67
Digital Temperature Sensor
0.25
+1.62 - +3.60
$0.79
Digital Temperature Sensor
0.25
+1.62 - +3.60
$0.62
Digital Temperature Sensor
0.25
+1.62 - +3.60
$0.62
Temperature Switch
1
+2.7 - +5.5
$0.45
Temperature Switch
1
+2.7 - +5.5
$0.45
Temperature Switch
1
+2.7 - +5.5
$0.45
Temperature Switch
1
+2.7 - +5.5
$0.45
Temperature Switch
0.5
+2.7 - +5.5
$0.62
Temperature Switch
0.5
+2.7 - +5.5
$0.62
Voltage Temperature Sensor
1
+2.3 - +5.5
$0.18
Voltage Temperature Sensor
1
+2.3 - +5.5
$0.22
Voltage Temperature Sensor
1
+3.1 - +5.5
$0.18
Voltage Temperature Sensor
1
+3.1 - +5.5
$0.22
Digital Temperature Sensor
0.5
+2.7 - +5.5
$0.86
Digital Temperature Sensor
0.5
+2.7 - +5.5
$0.81
Digital Temperature Sensor
0.5
+2.7 - +5.5
$0.91
Digital Temperature Sensor
0.5
+2.7 - +5.5
$0.87
Digital Temperature Sensor
0.25
+2.7 - +5.5
$1.21
Digital Temperature Sensor
2
+3.0 - +3.6
$0.62
Digital Temperature Sensor
0.25
+2.7 - +5.5
$0.84
Digital Temperature Sensor
2
+3.0 - +3.6
 
Digital Temperature Sensor
0.5
+3.0 - +3.6
$0.73
Digital Temperature Sensor
0.2
+2.2 - +3.6
$0.73
Digital Temperature Sensor
1.0
+2.7 - +3.6
$0.62
Digital Temperature Sensor
0.2
+1.7 - +3.6
$0.65
Digital Temperature Sensor
0.25
+3.0 - +3.6
$0.46
Digital Temperature Sensor
0.25
+3.0 - +3.6
$0.57
Digital Temperature Sensor
0.25
+3.0 - +3.6
$0.72
Digital Temperature Sensor
1
2.7 - 5.5
$1.24
Digital Temperature Sensor
1
3 - 3.6
$0.46
Digital Temperature Sensor
1
3 - 3.6
$0.39
Digital Temperature Sensor
1
2.7 - 5.5
$0.63
Digital Temperature Sensor
1
2.7 - 5.5
$0.80
Voltage Temperature Sensor
0.5
+2.7 - +4.4
$0.43
Voltage Temperature Sensor
0.5
+2.7 - +4.4
$0.43
Voltage Temperature Sensor
0.5
+2.5 - +5.5
$0.45
Temperature Switch
1
+4.5 - +18
$0.82
Temperature Switch
1
+4.5 - +18
$0.82
Temperature Switch
1
+4.5 - +18
$0.75
Temperature Switch
1
+2.7 - +4.5
$1.01
Temperature Switch
1
+2.7 - +4.5
$0.91
Temperature Switch
0.5
+2.7 - +5.5
$0.53
Temperature Switch
0.5
+2.7 - +5.5
$0.53
Temperature Switch
0.5
+2.7 - +5.5
$0.53
Temperature Switch
0.5
+2.7 - +5.5
$0.53
Digital Temperature Sensor
0.5
+2.7 - +5.5
$0.66
Digital Temperature Sensor
0.5
+2.7 - +5.5
$0.63
Digital Temperature Sensor
0.5
+2.7 - +5.5
$0.66
Digital Temperature Sensor
0.5
+2.7 - +5.5
$0.88
Digital Temperature Sensor
0.5
+2.7 - +5.5
$0.51

RoHS Information

Part Number
Device Weight (g)
Shipping Weight (grams)
Lead Count
Package Type
Package Width
Solder Composition
JEDEC Indicator
RoHS
China EFUP
TC72-2.8MUA
0.025600
0.070000
8
MSOP
3x3mm
Matte Tin
e3
TC72-2.8MUATR
0.025600
0.215600
8
MSOP
3x3mm
Matte Tin
e3
TC72-3.3MUA
0.025600
0.070000
8
MSOP
3x3mm
Matte Tin
e3
TC72-3.3MUATR
0.025600
0.215600
8
MSOP
3x3mm
Matte Tin
e3
TC72-5.0MUA
0.025600
0.070000
8
MSOP
3x3mm
Matte Tin
e3
TC72-5.0MUATR
0.025600
0.215600
8
MSOP
3x3mm
Matte Tin
e3
TC72-2.8MMF
0.023800
0.041667
8
DFN
3x3x0.9mm
Matte Tin
e3
TC72-2.8MMFTR
0.023800
0.172727
8
DFN
3x3x0.9mm
Matte Tin
e3
TC72-3.3MMF
0.023800
0.041667
8
DFN
3x3x0.9mm
Matte Tin
e3
TC72-3.3MMFTR
0.023800
0.172727
8
DFN
3x3x0.9mm
Matte Tin
e3
TC72-5.0MMF
0.023800
0.041667
8
DFN
3x3x0.9mm
Matte Tin
e3
TC72-5.0MMFTR
0.023800
0.172727
8
DFN
3x3x0.9mm
Matte Tin
e3
To see a complete listing of RoHS data for this device, please Click here
Shipping Weight = Device Weight + Packing Material weight. Please contact sales office if device weight is not available.

Buy from the Microchip Store

Grid
View
Table
View
Filter:
Apply
Clear
Only show products with samples
Product
Leads
Package Type
Temp Range
Packing Media
5K Pricing
Buy