Microchip logo
  • All
  • Products
  • Documents
  • Applications Notes
product primary image

TC647B

Status: In Production

Features:

  • Temperature Proportional Fan Speed for Acoustic Control and Longer Fan Life
  • FanSense™ Protects Against Fan Failure
  • Efficient PWM Drive
  • Shutdown Mode for "Green" Systems
  • 3.0V to 5.5V Supply Range
  • Fan Voltage Independent of Supply Voltage – Supports Any Fan Voltage
  • Supports Low Cost NTC/PTC Thermistors
  • Fan Auto-Restart
View More
Overview
Documents
Development Environment
Similar Devices
RoHS Information
Add To Cart

Device Overview

Summary

The TC647B is a new version of the existing TC647 fan speed controller. This device is a switch mode fan speed controller, which incorporates a new fan auto restart function. Temperature proportional speed control is accomplished using pulse width modulation. A thermistor (or other voltage output temperature sensor) connected to the VIN input supplies the required control voltage of 1.20V to 2.60V (typical) for 0% to 100% PWM duty cycle. Minimum fan speed is set by a simple resistor divider on the VMIN input. An integrated Start-Up Timer ensures reliable fan motor start-up at turn-on, coming out of shutdown mode, or following a transient fault. A logic low applied to VIN, pin 1, causes fan shutdown.

The TC647B also features Microchip Technology's proprietary FanSense™ technology for increasing system reliability. In normal fan operation, a pulse train is present at SENSE, pin 5. A missing-pulse detector monitors this pin during fan operation. A stalled, open, or unconnected fan causes the TC647B device to turn the VOUT output on full (100% duty cycle). If the fan fault persists (a fan current pulse is not detected within a 32/F period), the FAULT output goes low. Even with the FAULT output low, the VOUT output is on full during the fan fault condition in order to try and restart the fan.

Additional Features
    • Temperature Proportional Fan Speed for Acoustic Control and Longer Fan Life
    • FanSense™ Protects Against Fan Failure
    • Efficient PWM Drive
    • Shutdown Mode for "Green" Systems
    • 3.0V to 5.5V Supply Range
    • Fan Voltage Independent of Supply Voltage – Supports Any Fan Voltage
    • Supports Low Cost NTC/PTC Thermistors
    • Fan Auto-Restart
Parametrics
Name
Value
Device Description
Fan Manager
Typical Accuracy (°C)
Depends on external thermistor
Max. Supply Current (µA)
400
Max. Accuracy @ 25°C (°C)
Depends on external thermistor
Fan Sense
Yes
External Temp Input
Yes
Auto Shutdown
Yes
High/Low PWM Freq
Low
Temp Range (°C)
-40 to +85
Vcc Range (V)
+3.0 to +5.5

Documents

Jump to:

Data Sheets


Development tools data is currently unavailable.

Similar Devices

Product
Description
Typical Accuracy (º)
Temp Range
Price 5K
 
±0.5
-40 - +125
$0.79
Fan Manager
Depends on external thermistor
-40 - +85
$0.96
Fan Manager
Depends on external thermistor
-40 - +85
$0.84
Fan Manager
Depends on external thermistor
-40 - +85
$0.96
Fan Manager
Depends on external thermistor
-40 - +85
$0.88
Fan Manager
Depends on external thermistor
-40 - +85
$0.91
Fan Manager
Depends on external thermistor
-40 - +85
$0.86
Fan Manager
Depends on external thermistor
-40 - +85
$0.85
Fan Manager
Depends on External Thermistor
-40 - +85
$0.82
Fan Manager
Depends on external thermistor
-40 - +85
$0.91
Fan Manager
Depends on external thermistor
-40 - +85
$0.86
Fan Manager
1
-40 - +125
$1.09
Fan Manager
1
-40 - +125
$1.08
Fan Manager
1
-40 - +125
$1.30
Fan Manager
1
-40 - 125
$1.30
Dual SMBus Fan Manager
Depends on external thermistor
-40 - +85
$1.45
Dual SMBus Fan Manager
Depends on external thermistor
-40 - +85
$1.52
Single SMBus Fan Manager
Depends on external thermistor
-40 - +85
$1.28
Single SMBus Fan Manager
Depends on external thermistor
-40 - +85
$1.33
Predictive Fan Fault Detector
N/A
-40 - +85
$0.96

RoHS Information

Part Number
Device Weight (g)
Shipping Weight (Kg)
Lead Count
Package Type
Package Width
Solder Composition
JEDEC Indicator
RoHS
China EFUP
TC647BEUA
0.025600
0.070000
8
MSOP
3x3mm
Matte Tin
e3
TC647BEUATR
0.025600
0.215600
8
MSOP
3x3mm
Matte Tin
e3
TC647BEOA
0.078000
0.250000
8
SOIC
.1China RoHs 50.pngIn(3.90mm)
Matte Tin
e3
TC647BEOATR
0.078000
0.230303
8
SOIC
.1China RoHs 50.pngIn(3.90mm)
Matte Tin
e3
TC647BEPA
0.486700
0.900000
8
PDIP
.300in
Matte Tin
e3
To see a complete listing of RoHS data for this device, please Click here
Shipping Weight = Device Weight + Packing Material weight. Please contact sales office if device weight is not available.

Buy from Microchip

Grid
View
Table
View
Filter:
Apply
Clear
Only show products with samples
Product
Leads
Package Type
Temp Range
Packing Media
5K Pricing
Buy