
Status: In Production
The MCP1601 is a synchronous Buck (step-down) switching regulator that can continuously supply 500mA of load current. This DC/DC converter can provide output voltages of 0.9V to Vin with an operating efficiency that can exceed 92%. Although ideally suited for a single Li-Ion, or 2 to 3 cell NiCd, NiMH, or alkaline battery operation, the input range of 2.7V to 5.5V is also useful for converting bus voltages to standard system requirements.
This is a blank PCB that allows the operation of Microchip Technology’s 8-pin devices to be easily evaluated. Each device pin is connected to a pull-up resistor, a pull-down resistor, an in-line resistor, and a loading capacitor. The PCB pads allow through hole or surface mount connectors to be installed to ease connection to the board. Additional passive component footprints are on the...
For pricing and availability, contact Microchip Local Sales.