Microchip logo
  • All
  • Products
  • Documents
  • Applications Notes
product primary image

TCM811

EOL

Status: End of Life

Features:

  • •Manual Reset
View More
Overview
Documents
Development Environment
RoHS Information
Buy Now

Device Overview

Summary

The TCM811 and TCM812 are cost-effective system supervisor circuits designed to monitor VCC in digital systems and provide a reset signal to the host processor when necessary. A manual reset input is provided to override the reset monitor, and is suitable for use as a push-button reset. The TCM811 has an active-low RESET output while the TCM812 has an active-high RESET output. Both devices are available in industry standard pin-out and industry standard 4-Pin SOT-143 package. The TCM811/812 are optimized to reject fast transient glitches on the VCC line and are suitable for all battery powered applications.

Please consider this device TC1270A

Additional Features
  • Manual Reset
Parametrics
Name
Value
Manual Reset
Yes
Typical Reset Pulse Width (ms)
140
Reset Type
Active Low
Typical Supply Current (uA)
6
Vcc Range Min (V)
1.0
Vcc Range Max (V)
5.5
Output
Push-Pull
Temp Range Min. (°C)
-40
Temp Range Max. (°C)
+85
Nominal Reset Voltage (V)
4.50, 4.25, 3.00, 2.85, 2.55, 1.70

Documents

Jump to:

Data Sheets

06/23/2015
479KB

Development tools data is currently unavailable.


Rohs data is currently unavailable.

Buy from the Microchip Store

Grid
View
Table
View
Filter:
Apply
Clear
Only show products with samples
Product
Leads
Package Type
Temp Range
Packing Media
5K Pricing
Buy