Microchip logo
  • All
  • Products
  • Documents
  • Applications Notes
product primary image

TCM810

3-Pin Microcontroller Reset Monitor

Status: In Production

Features:

  • Precision VDD Monitor for 3.0V, 3.3V, 5.0V
  • Nominal System V Supplies
  • 140msec Guaranteed Minimum RESET, RESET Output Duration
  • RESET Output Guaranteed to VDD = 1.0V (TCM809)
  • Low 12µA Supply Current
  • VDD Transient Immunity
  • No External Components
View More
Overview
Documents
Development Environment
RoHS Information
Add To Cart

Device Overview

Summary

The TCM809 and TCM810 are cost-effective system supervisor circuits designed to monitor VDD in digital systems and provide a reset signal to the host processor when necessary. No external components are required. The reset output is driven active within 20 µsec of VDD falling through the reset voltage threshold. Reset is maintained active for a minimum of 140msec after VDD rises above the reset threshold. The TCM810 has an active-high RESET output while the TCM809 has an active-low RESET output. The output of the TCM809 is guaranteed valid down to VDD = 1V. Both devices are available in a 3-Pin SOT-23B and 3-pin SC-70 package. The TCM809/810 are optimized to reject fast transient glitches on the VDD line. Low supply current of 17µA (VDD = 3.3V) makes these devices suitable for battery powered applications.

Additional Features
    • Precision VDD Monitor for 3.0V, 3.3V, 5.0V
    • Nominal System V Supplies
    • 140msec Guaranteed Minimum RESET, RESET Output Duration
    • RESET Output Guaranteed to VDD = 1.0V (TCM809)
    • Low 12µA Supply Current
    • VDD Transient Immunity
    • No External Components
Parametrics
Name
Value
Product Type
Supervisor
Operating Temp. Range (°C)
-40 to 125
Vcc Range (V)
1.0 - 5.5
Nominal Reset Voltage (V)
4.50, 4.25, 3.89, 3.00, 2.85, 2.55, 2.25
Reset Type
Active High
Output
Push-Pull
Typical Reset Pulse Width (ms)
140
Typical Supply Current (µA)
12

Documents

Jump to:

Data Sheets

  
232KB

Software Library

Development Environment

  • Software Libraries
Software Libraries
Analog Simulation - TCM810

The TCM809 and TCM810 are cost-effective system supervisor circuits designed to monitor VCC in digital systems and provide a reset signal to the host processor when necessary. No external components...

Learn More

RoHS Information

Part Number
Device Weight (g)
Shipping Weight (Kg)
Lead Count
Package Type
Package Dimension
Solder Composition
JEDEC Indicator
RoHS
China EFUP
TCM810RDWFAAA
0.000000
1000.000
0
Wafer
Varies
-
-
TCM810JVLB713
0.005800
0.040000
3
SC70
 
Matte Tin
e3
TCM810JVLB713HH
0.005800
0.040000
3
SC70
 
Matte Tin
e3
TCM810LVLB713
0.005800
0.040000
3
SC70
 
Matte Tin
e3
TCM810MVLB713
0.005800
0.040000
3
SC70
 
Matte Tin
e3
TCM810RVLB713
0.005800
0.040000
3
SC70
 
Matte Tin
e3
TCM810SVLB713
0.005800
0.040000
3
SC70
 
Matte Tin
e3
TCM810TVLB713
0.005800
0.040000
3
SC70
 
Matte Tin
e3
TCM810ZVLB713
0.005800
0.040000
3
SC70
 
Matte Tin
e3
TCM810JENB713
0.008300
0.039000
3
SOT-23
1.3mm
Matte Tin
e3
TCM810JVNB713
0.008300
0.039000
3
SOT-23
1.3mm
Matte Tin
e3
TCM810LENB713
0.008300
0.039000
3
SOT-23
1.3mm
Matte Tin
e3
TCM810LVNB713
0.008300
0.039000
3
SOT-23
1.3mm
Matte Tin
e3
TCM810MENB713
0.008300
0.039000
3
SOT-23
1.3mm
Matte Tin
e3
TCM810MVNB713
0.008300
0.039000
3
SOT-23
1.3mm
Matte Tin
e3
TCM810RENB713
0.008300
0.039000
3
SOT-23
1.3mm
Matte Tin
e3
TCM810RVNB713
0.008300
0.039000
3
SOT-23
1.3mm
Matte Tin
e3
TCM810SENB713
0.008300
0.039000
3
SOT-23
1.3mm
Matte Tin
e3
TCM810SVNB713
0.008300
0.039000
3
SOT-23
1.3mm
Matte Tin
e3
TCM810TENB713
0.008300
0.039000
3
SOT-23
1.3mm
Matte Tin
e3
TCM810TVNB713
0.008300
0.039000
3
SOT-23
1.3mm
Matte Tin
e3
TCM810ZENB713
0.008300
0.039000
3
SOT-23
1.3mm
Matte Tin
e3
TCM810ZVNB713
0.008300
0.039000
3
SOT-23
1.3mm
Matte Tin
e3
To see a complete listing of RoHS data for this device, please Click here
Shipping Weight = Device Weight + Packing Material weight. Please contact sales office if device weight is not available.

Buy from Microchip

Grid
View
Table
View
Filter:
Apply
Clear
Only show products with samples
Product
Leads
Package Type
Temp Range
Packing Media
5K Pricing
Buy