Microchip logo
  • All
  • Products
  • Documents
  • Applications Notes
product primary image

TC1276

EOL

Status: End of Life

Features:

  • Precision VCC Monitor for 5.0V Systems
  • 100 msec Minimum RESET, RESET Output Duration
  • Output Valid to VCC = 1.2V
  • VCC Transient Immunity
  • No External Components
View More
Overview
Documents
Development Environment
RoHS Information
Add To Cart

Device Overview

Summary

The TC1275, TC1276 and TC1277 are cost-effective system supervisor circuits designed to monitor VCC in digital systems and provide a reset signal to the host processor when necessary. No external components are required. The reset output is driven active within 20 µsec of VCC falling through the reset voltage threshold. Reset is maintained active for a minimum of 100 msec after VCC rises above the reset threshold. The TC1277 has an active-high RESET output while the TC1275 and TC1276 have an active-low RESET output. The TC1275 and TC1277 each have a complimentary output while the TC1276 has an open drain output. The output of the TC1275 and TC1276 is valid down to VCC = 1.2V. The TC1277 is valid down to VCC = 1.8V. All three devices are available in a 3-pin SOT-23B package. The TC1275/6/7 are optimized to reject fast transient glitches on the VCC line.

Please consider this device MCP130 , MCP131

Additional Features
- Precision VCC Monitor for 5.0V Systems
- 100 msec Minimum RESET, RESET Output Duration
- Output Valid to VCC = 1.2V
- VCC Transient Immunity
- No External Components
Parametrics
Name
Value
Typical Reset Pulse Width (ms)
100
Reset Type
Active Low
Typical Supply Current (uA)
20
Vcc Range Min (V)
1.2
Vcc Range Max (V)
5.5
Output
Open Drain w/6k Pull-up
Temp Range Min. (°C)
-40
Temp Range Max. (°C)
+85
Nominal Reset Voltage (V)
2.98, 2.80, 2.47

Documents

Jump to:

Data Sheets


Development tools data is currently unavailable.

RoHS Information

Part Number
Device Weight (g)
Shipping Weight (Kg)
Lead Count
Package Type
Package Dimension
Solder Composition
JEDEC Indicator
RoHS
China EFUP
TC1276-20ENBTR
0.008300
0.039000
3
SOT-23
1.3mm
Matte Tin
e3
TC1276-5ENBTR
0.008300
0.039000
3
SOT-23
1.3mm
Matte Tin
e3
TC1276-10ENBTR
0.008300
0.039000
3
SOT-23
1.3mm
Matte Tin
e3
To see a complete listing of RoHS data for this device, please Click here
Shipping Weight = Device Weight + Packing Material weight. Please contact sales office if device weight is not available.

Buy from Microchip

Grid
View
Table
View
Filter:
Apply
Clear
Only show products with samples
Product
Leads
Package Type
Temp Range
Packing Media
5K Pricing
Buy