Microchip logo
  • All
  • Products
  • Documents
  • Applications Notes
product primary image

TC1271

EOL

Status: End of Life

Features:

  • •Precision VCC Monitor for 1.8V, 2.7V, 3.0V, 3.3V, 5.0V •Nominal Supplies •Manual Reset Input •140msec Minimum RESET •RESET Output Duration •RESET Output Valid to VCC=1.0V (TC1270)   •VCC Transient Immunity, No External Components •Replacement for MAX811/812 and Offers a Lower Threshold Voltage Option
View More
Overview
Documents
Development Environment
RoHS Information
Buy Now

Device Overview

Summary

TC1270 and TC1271 are cost-effective system supervisor circuits designed to monitor VCC in digital systems and provide a reset signal to the host processor when necessary. A manual reset input is provided to override the reset monitor, and is suitable for use as a push-button reset. No external components are required. The reset output is driven active within 20µsec (4µsec for F version) of VCC falling through the reset voltage threshold. RESET is maintained active for a minimum of 140msec after VCC rises above the reset threshold. The TC1271 has an active-high RESET output while the TC1270 has an active-low RESET output. The output of the TC1270 is valid down to VCC = 1V. Both devices are available in a 4-Pin SOT-143 package. The TC1270/1 are optimized to reject fast transient glitches on the VCC line. Low supply current of 7µA (VCC = 3.3V) makes these devices suitable for battery powered applications.

Please consider this device TC1271A

Additional Features
  • Precision VCC Monitor for 1.8V, 2.7V, 3.0V, 3.3V, 5.0V
  • Nominal Supplies
  • Manual Reset Input
  • 140msec Minimum RESET
  • RESET Output Duration
  • RESET Output Valid to VCC=1.0V (TC1270)  
  • VCC Transient Immunity, No External Components
  • Replacement for MAX811/812 and Offers a Lower Threshold Voltage Option
Parametrics
Name
Value
Manual Reset
Yes
Typical Reset Pulse Width (ms)
280
Reset Type
Active High
Typical Supply Current (uA)
7
Vcc Range Min (V)
1.2
Vcc Range Max (V)
5.5
Output
Push-Pull
Temp Range Min. (°C)
-40
Temp Range Max. (°C)
+85
Nominal Reset Voltage (V)
4.54, 4.30, 3.03, 2.88, 2.58

Documents

Jump to:

Data Sheet

09/21/2011
383KB

Product Line Card

Product Line Documents


Development tools data is currently unavailable.

RoHS Information

Part Number
Device Weight (g)
Shipping Weight (grams)
Lead Count
Package Type
Package Width
Solder Composition
JEDEC Indicator
RoHS
China EFUP
TC1271ALAVCTTR
0.016000
0.049000
5
SOT-23
-
Matte Tin
e3
TC1271ALBVCTTR
0.016000
0.049000
5
SOT-23
-
Matte Tin
e3
TC1271ALVCTTR
0.016000
0.049000
5
SOT-23
-
Matte Tin
e3
TC1271AMAVCTTR
0.016000
0.049000
5
SOT-23
-
Matte Tin
e3
TC1271AMBVCTTR
0.016000
0.049000
5
SOT-23
-
Matte Tin
e3
TC1271AMVCTTR
0.016000
0.049000
5
SOT-23
-
Matte Tin
e3
TC1271ARAVCTTR
0.016000
0.049000
5
SOT-23
-
Matte Tin
e3
TC1271ARBVCTTR
0.016000
0.049000
5
SOT-23
-
Matte Tin
e3
TC1271ARVCTTR
0.016000
0.049000
5
SOT-23
-
Matte Tin
e3
TC1271ASAVCTTR
0.016000
0.049000
5
SOT-23
-
Matte Tin
e3
TC1271ASBVCTTR
0.016000
0.049000
5
SOT-23
-
Matte Tin
e3
TC1271ASVCTTR
0.016000
0.049000
5
SOT-23
-
Matte Tin
e3
TC1271ATAVCTTR
0.016000
0.049000
5
SOT-23
-
Matte Tin
e3
TC1271ATBVCTTR
0.016000
0.049000
5
SOT-23
-
Matte Tin
e3
TC1271ATVCTTR
0.016000
0.049000
5
SOT-23
-
Matte Tin
e3
TC1271ALAVRCTR
0.011000
0.036000
4
SOT-143
-
NiPdAu
e4
TC1271ALBVRCTR
0.011000
0.036000
4
SOT-143
-
NiPdAu
e4
TC1271ALVRCTR
0.011000
0.036000
4
SOT-143
-
NiPdAu
e4
TC1271AMAVRCTR
0.011000
0.036000
4
SOT-143
-
NiPdAu
e4
TC1271AMBVRCTR
0.011000
0.036000
4
SOT-143
-
NiPdAu
e4
TC1271AMVRCTR
0.011000
0.036000
4
SOT-143
-
NiPdAu
e4
TC1271ARAVRCTR
0.011000
0.036000
4
SOT-143
-
NiPdAu
e4
TC1271ARBVRCTR
0.011000
0.036000
4
SOT-143
-
NiPdAu
e4
TC1271ARVRCTR
0.011000
0.036000
4
SOT-143
-
NiPdAu
e4
TC1271ASAVRCTR
0.011000
0.036000
4
SOT-143
-
NiPdAu
e4
TC1271ASBVRCTR
0.011000
0.036000
4
SOT-143
-
NiPdAu
e4
TC1271ASVRCTR
0.011000
0.036000
4
SOT-143
-
NiPdAu
e4
TC1271ATAVRCTR
0.011000
0.036000
4
SOT-143
-
NiPdAu
e4
TC1271ATBVRCTR
0.011000
0.036000
4
SOT-143
-
NiPdAu
e4
TC1271ATVRCTR
0.011000
0.036000
4
SOT-143
-
NiPdAu
e4
To see a complete listing of RoHS data for this device, please Click here
Shipping Weight = Device Weight + Packing Material weight. Please contact sales office if device weight is not available.

Buy from the Microchip Store

Grid
View
Table
View
Filter:
Apply
Clear
Only show products with samples
Product
Leads
Package Type
Temp Range
Packing Media
5K Pricing
Buy