Microchip logo
  • All
  • Products
  • Documents
  • Applications Notes
product primary image

MCP810

Microcontroller Supervisory Circuit w/ Push Pull Active High

Status: In Production

Features:

  • Holds microcontroller in reset until supply voltage reaches stable operating voltage
  • Resets microcontroller during power loss
  • Precision monitoring of 3V, 3.3V and 5V systems
  • Active low RESET pin (MCP809) or active high RESET (MCP810)
  • Push-pull output
  • Holds RESET for 350ms (typical)
  • RESET to VDD = 1.0V
  • Accuracy of +(-)125mV for 5V systems and +(-)75mV for 3V systems over temperature
  • 45uA typical operating current
  • Industrial (I): -40C to +85C
View More
Overview
Documents
Development Environment
RoHS Information
Buy Now

Device Overview

Summary

The MCP810 is a voltage supervisory device designed to keep a microcontroller in reset until the system voltage has reached the proper level and stabilized. It also operates as protection from brown-out conditions when the supply voltage drops below a safe operating level. MCP809 has a CMOS push-pull output with active high reset and is available in a choice of seven different trip voltages. It operates over the extended industrial temperature range (-40°C/+85°C). MCP810 is available in a SOT23-3 package.

Additional Features
    • Holds microcontroller in reset until supply voltage reaches stable operating voltage
    • Resets microcontroller during power loss
    • Precision monitoring of 3V, 3.3V and 5V systems
    • Active low RESET pin (MCP809) or active high RESET (MCP810)
    • Push-pull output
    • Holds RESET for 350ms (typical)
    • RESET to VDD = 1.0V
    • Accuracy of +(-)125mV for 5V systems and +(-)75mV for 3V systems over temperature
    • 45uA typical operating current
    • Temp range:
      • Industrial (I): -40C to +85C
Parametrics
Name
Value
Product Type
Supervisor
Operating Temp. Range (°C)
-40 to 85
Vcc Range (V)
1.0 - 5.5
Nominal Reset Voltage (V)
2.7, 3.0, 3.15, 4.5, 4.6, 4.75, 4.85
Reset Type
Active High
Output
Push-Pull
Typical Reset Pulse Width (ms)
350
Typical Supply Current (µA)
45

Documents

Jump to:

Data Sheet

10/22/2002
332KB

Product Line Card

Product Line Documents

Development Environment

  • Demo & Evaluation Boards
Demo & Evaluation Boards
Voltage Supervisor Evaluation Board
Voltage Supervisor Evaluation Board ( VSUPEV )

The Voltage Supervisor SOT23 Evaluation Board allows the system designer to quickly evaluate the operation of Microchip’s Voltage Supervisors and Voltage Detectors in the SOT-23-3 package. The board has been made generic so that other SOT-23-3 devices (such as LDOs and Voltage References) may also be evaluated using this board. This kit comes with four blank PCBs to allow the designer to...

Learn More
Add To Cart

RoHS Information

Part Number
Device Weight (g)
Shipping Weight (Kg)
Lead Count
Package Type
Package Width
Solder Composition
JEDEC Indicator
RoHS
China EFUP
MCP810T-300I/TT
0.008300
0.039000
3
SOT-23
1.3mm
Matte Tin
e3
MCP810T-315I/TT
0.008300
0.039000
3
SOT-23
1.3mm
Matte Tin
e3
MCP810T-450I/TT
0.008300
0.039000
3
SOT-23
1.3mm
Matte Tin
e3
MCP810T-460I/TT
0.008300
0.039000
3
SOT-23
1.3mm
Matte Tin
e3
MCP810T-475I/TT
0.008300
0.039000
3
SOT-23
1.3mm
Matte Tin
e3
MCP810T-270I/TT
0.008300
0.039000
3
SOT-23
1.3mm
Matte Tin
e3
MCP810T-485I/TT
0.008300
0.039000
3
SOT-23
1.3mm
Matte Tin
e3
To see a complete listing of RoHS data for this device, please Click here
Shipping Weight = Device Weight + Packing Material weight. Please contact sales office if device weight is not available.

Buy from the Microchip Store

Grid
View
Table
View
Filter:
Apply
Clear
Only show products with samples
Product
Leads
Package Type
Temp Range
Packing Media
5K Pricing
Buy