Microchip logo
  • All
  • Products
  • Documents
  • Applications Notes
product primary image

MCP130

Microcontroller Supervisory Circuit with Open Drain Output

Status: In Production

Features:

  • Holds microcontroller in reset until supply voltage reaches stable operating level
  • Resets microcontroller during power loss
  • Precision monitoring of 3V, 3.3V and 5V systems
  • 7 voltage trip points available
  • Active low RESET pin
  • Open drain output
  • Internal pull-up resistor (5kΩ) for MCP130
  • Holds RESET for 350ms (typical)
  • RESET to VCC = 1.0V
  • Accuracy of +(-)125mV for 5V systems and +(-)75mV for 3V systems over temp
  • 45uA typical operating current
  • Industrial (I): -40C to +85C
View More
Overview
Documents
Development Environment
RoHS Information
Add to Cart

Device Overview

Summary

The MCP130 is a voltage supervisory device designed to keep a microcontroller in reset until the system voltage has reached the proper level and stabilized. It also operates as protection from brown-out conditions when the supply voltage drops below a safe operating level. MCP130 features an open drain output with internal 5K ohm internal pull-up resistor. MCP130 has active low reset and is available in a choice of seven different trip voltages. It operates over the extended industrial temperature range (-40°C/+85°C). MCP130 is available in a TO-92, SOT23-3, and SN packages.

Additional Features
    • Holds microcontroller in reset until supply voltage reaches stable operating level
    • Resets microcontroller during power loss
    • Precision monitoring of 3V, 3.3V and 5V systems
    • 7 voltage trip points available
    • Active low RESET pin
    • Open drain output
    • Internal pull-up resistor (5kΩ) for MCP130
    • Holds RESET for 350ms (typical)
    • RESET to VCC = 1.0V
    • Accuracy of +(-)125mV for 5V systems and +(-)75mV for 3V systems over temp
    • 45uA typical operating current
    • Temperature range:
      • Industrial (I): -40C to +85C
Parametrics
Name
Value
Product Type
Supervisor
Operating Temp. Range (°C)
-40 to 85
Vcc Range (V)
1.0 - 5.5
Nominal Reset Voltage (V)
2.7, 3, 3.15, 4.5, 4.6, 4.75, 4.85
Reset Type
Active Low
Output
Open-Drain
Typical Reset Pulse Width (ms)
350
Typical Supply Current (µA)
45

Documents

Jump to:

Data Sheets

  
221KB

Development Environment

  • Demo & Evaluation Boards
Demo & Evaluation Boards
8-Pin SOIC/MSOP/TSSOP/DIP Evaluation Board
8-Pin SOIC/MSOP/TSSOP/DIP Evaluation Board ( SOIC8EV )

This is a blank PCB that allows the operation of Microchip Technology’s 8-pin devices to be easily evaluated. Each device pin is connected to a pull-up resistor, a pull-down resistor, an in-line resistor, and a loading capacitor. The PCB pads allow through hole or surface mount connectors to be installed to ease connection to the board. Additional passive component footprints are on the...

Learn More
Add To Cart

RoHS Information

Part Number
Device Weight (g)
Shipping Weight (Kg)
Lead Count
Package Type
Package Dimension
Solder Composition
JEDEC Indicator
RoHS
China EFUP
MCP130-300/WFBAA
0.000000
1000.000
0
Wafer
Varies
-
-
MCP130-315/WFCAA
0.000000
1000.000
0
Wafer
Varies
-
-
MCP130-460/WFEAA
0.000000
1000.000
0
Wafer
Varies
-
-
MCP130-460/S11
0.000000
1000.000
0
DICE
Varies
-
-
MCP130-300/S11
0.000000
1000.000
0
DICE
Varies
-
-
MCP130-315/S11
0.000000
1000.000
0
DICE
Varies
-
-
MCP130-300/WFBAB
0.000000
1000.000
0
Wafer
Varies
-
-
MCP130-315I/SN
0.078000
0.250000
8
SOIC
.150In(3.90mm)
Matte Tin
e3
MCP130-450I/SN
0.078000
0.250000
8
SOIC
.150In(3.90mm)
Matte Tin
e3
MCP130-475I/SN
0.078000
0.250000
8
SOIC
.150In(3.90mm)
Matte Tin
e3
MCP130T-315I/SN
0.078000
0.230303
8
SOIC
.150In(3.90mm)
Matte Tin
e3
MCP130T-450I/SN
0.078000
0.230303
8
SOIC
.150In(3.90mm)
Matte Tin
e3
MCP130T-475I/SN
0.078000
0.230303
8
SOIC
.150In(3.90mm)
Matte Tin
e3
MCP130-270I/SN
0.078000
0.250000
8
SOIC
.150In(3.90mm)
Matte Tin
e3
MCP130-300I/SN
0.078000
0.250000
8
SOIC
.150In(3.90mm)
Matte Tin
e3
MCP130-460I/SN
0.078000
0.250000
8
SOIC
.150In(3.90mm)
Matte Tin
e3
MCP130T-270I/SN
0.078000
0.230303
8
SOIC
.150In(3.90mm)
Matte Tin
e3
MCP130T-300I/SN
0.078000
0.230303
8
SOIC
.150In(3.90mm)
Matte Tin
e3
MCP130T-460I/SN
0.078000
0.230303
8
SOIC
.150In(3.90mm)
Matte Tin
e3
MCP130T-485I/SN
0.078000
0.230303
8
SOIC
.150In(3.90mm)
Matte Tin
e3
MCP130-485I/SN
0.078000
0.250000
8
SOIC
.150In(3.90mm)
Matte Tin
e3
MCP130T-270I/TT
0.008300
0.039000
3
SOT-23
1.3mm
Matte Tin
e3
MCP130T-300I/TT
0.008300
0.039000
3
SOT-23
1.3mm
Matte Tin
e3
MCP130T-315I/TT
0.008300
0.039000
3
SOT-23
1.3mm
Matte Tin
e3
MCP130T-450I/TT
0.008300
0.039000
3
SOT-23
1.3mm
Matte Tin
e3
MCP130T-450I/TTV02
0.008300
0.039000
3
SOT-23
1.3mm
Matte Tin
e3
MCP130T-460I/TT
0.008300
0.039000
3
SOT-23
1.3mm
Matte Tin
e3
MCP130T-475I/TT
0.008300
0.039000
3
SOT-23
1.3mm
Matte Tin
e3
MCP130T-485I/TT
0.008300
0.039000
3
SOT-23
1.3mm
Matte Tin
e3
MCP130-315DI/TO
0.203400
0.219000
3
TO-92
 
Matte Tin
e3
MCP130-315FI/TO
0.203400
0.219000
3
TO-92
 
Matte Tin
e3
MCP130-315HI/TO
0.203400
0.219000
3
TO-92
 
Matte Tin
e3
MCP130-450DI/TO
0.203400
0.219000
3
TO-92
 
Matte Tin
e3
MCP130-450FI/TO
0.203400
0.219000
3
TO-92
 
Matte Tin
e3
MCP130-460DI/TO
0.203400
0.219000
3
TO-92
 
Matte Tin
e3
MCP130-460FI/TO
0.203400
0.219000
3
TO-92
 
Matte Tin
e3
MCP130-460HI/TO
0.203400
0.219000
3
TO-92
 
Matte Tin
e3
MCP130-475DI/TO
0.203400
0.219000
3
TO-92
 
Matte Tin
e3
MCP130-475FI/TO
0.203400
0.219000
3
TO-92
 
Matte Tin
e3
MCP130-475HI/TO
0.203400
0.219000
3
TO-92
 
Matte Tin
e3
MCP130-270DI/TO
0.203400
0.219000
3
TO-92
 
Matte Tin
e3
MCP130-270FI/TO
0.203400
0.219000
3
TO-92
 
Matte Tin
e3
MCP130-270HI/TO
0.203400
0.219000
3
TO-92
 
Matte Tin
e3
MCP130-300FI/TO
0.203400
0.219000
3
TO-92
 
Matte Tin
e3
MCP130-300HI/TO
0.203400
0.219000
3
TO-92
 
Matte Tin
e3
MCP130-300DI/TO
0.203400
0.219000
3
TO-92
 
Matte Tin
e3
MCP130-450HI/TO
0.203400
0.219000
3
TO-92
 
Matte Tin
e3
MCP130-485FI/TO
0.203400
0.219000
3
TO-92
 
Matte Tin
e3
MCP130-485HI/TO
0.203400
0.219000
3
TO-92
 
Matte Tin
e3
MCP130-485DI/TO
0.203400
0.219000
3
TO-92
 
Matte Tin
e3
To see a complete listing of RoHS data for this device, please Click here
Shipping Weight = Device Weight + Packing Material weight. Please contact sales office if device weight is not available.

Buy from Microchip

Grid
View
Table
View
Filter:
Apply
Clear
Only show products with samples
Product
Leads
Package Type
Temp Range
Packing Media
5K Pricing
Buy