Microchip logo
  • All
  • Products
  • Documents
  • Applications Notes
product primary image

TC4432

1.5A Non-Inverting High-Speed 30V MOSFET Drivers

Status: In Production

Features:

  • Wide Operating Range: 4.5V to 30V
  • High Capacitive Load Drive Capability: 1000pF in 25nsec
  • Short Delay Times: < 78nsec Typ.
  • With Logic ''1'' Input: 2.5mA
  • With Logic ''0'' Input: 300 µA
  • Low Output Impedance: 7Ω Typ.
  • Latch-Up Protected: Will Withstand >0300mA
  • Reverse Current
  • ESD Protected: 4kV
View More
Overview
Documents
Development Environment
RoHS Information
Buy Now

Device Overview

Summary

The TC4431/4432 are 30V CMOS buffer/drivers suitable for use in high-side driver applications. They will not latch up under any conditions within their power and voltage ratings. They can accept, without damage or logic upset, up to 300mA of reverse current (of either polarity) being forced back into their outputs. All terminals are fully protected against up to 4 kV of electrostatic discharge. Under-voltage lockout circuitry forces the output to a "low" state when the input supply voltage drops below 7V. For operation in lower voltages, disable the lockout and start-up circuit by grounding pin 3(LOCK DIS); for all other situations, pin 3 (LOCK DIS) should be left floating. The under-voltage lockout and start-up circuit gives brown out protection when driving MOSFETS.

Additional Features
    • Wide Operating Range: 4.5V to 30V
    • High Capacitive Load Drive Capability: 1000pF in 25nsec
    • Short Delay Times: < 78nsec Typ.
    • Low Supply Current
      • With Logic '1' Input: 2.5mA
      • With Logic '0' Input: 300 µA
    • Low Output Impedance: 7Ω Typ.
    • Latch-Up Protected: Will Withstand >0300mA
    • Reverse Current
    • ESD Protected: 4kV
Parametrics
Name
Value
MOSFET Driver Type
High Side
Driver Type
High-Side Single
Configuration
Non-inverting
Peak Output Current (source/sink, A)
3.0/1.5
Output Resistance (source/sink, Ω)
7/7
Maximum Supply Voltage (V)
30
Propagation Delay (Td1/Td2, ns)
62/78
Rise/Fall Time (Tr/Tf, ns)
25/33
Capacitive Load Drive
1000 pF in 15 ns
Features
30V, high-side driver

Documents

Jump to:

Data Sheet

Product Line Card

Development Environment

  • Demo & Evaluation Boards
Demo & Evaluation Boards
8-Pin SOIC/MSOP/TSSOP/DIP Evaluation Board
8-Pin SOIC/MSOP/TSSOP/DIP Evaluation Board ( SOIC8EV )

This is a blank PCB that allows the operation of Microchip Technology’s 8-pin devices to be easily evaluated. Each device pin is connected to a pull-up resistor, a pull-down resistor, an in-line resistor, and a loading capacitor. The PCB pads allow through hole or surface mount connectors to be installed to ease connection to the board. Additional passive component footprints are on the...

Learn More
Add To Cart

RoHS Information

Part Number
Device Weight (g)
Shipping Weight (Kg)
Lead Count
Package Type
Package Width
Solder Composition
JEDEC Indicator
RoHS
China EFUP
TC4432COA
0.078000
0.250000
8
SOIC
.150In(3.90mm)
Matte Tin
e3
TC4432COA713
0.078000
0.230303
8
SOIC
.150In(3.90mm)
Matte Tin
e3
TC4432EOA
0.078000
0.250000
8
SOIC
.150In(3.90mm)
Matte Tin
e3
TC4432EOA713
0.078000
0.230303
8
SOIC
.150In(3.90mm)
Matte Tin
e3
TC4432VOA
0.078000
0.250000
8
SOIC
.150In(3.90mm)
Matte Tin
e3
TC4432VOA713
0.078000
0.230303
8
SOIC
.150In(3.90mm)
Matte Tin
e3
TC4432EPA
0.486700
0.900000
8
PDIP
.300in
Matte Tin
e3
TC4432VPA
0.486700
0.900000
8
PDIP
.300in
Matte Tin
e3
TC4432CPA
0.486700
0.900000
8
PDIP
.300in
Matte Tin
e3
To see a complete listing of RoHS data for this device, please Click here
Shipping Weight = Device Weight + Packing Material weight. Please contact sales office if device weight is not available.

Buy from the Microchip Store

Grid
View
Table
View
Filter:
Apply
Clear
Only show products with samples
Product
Leads
Package Type
Temp Range
Packing Media
5K Pricing
Buy