Microchip logo
  • All
  • Products
  • Documents
  • Applications Notes
product primary image

TC4404

1.5A Dual InvertingOpen-Drain MOSFET Driver

Status: In Production

Features:

  • Independently-Programmable Rise and Fall Times
  • Low Output Impedance: 7Ω Typ.
  • High Speed tR, tF: <30nsec with 1000pF Load
  • Short Delay Times: < 30nsec
  • Wide Operating Range: 4.5V to 18V
  • Latch-Up Protected: Will Withstand > 500mA
  • Reverse Current (Either Polarity)
  • Input Withstands Negative Swings Up to – 5V
View More
Overview
Documents
Development Environment
RoHS Information
Buy Now

Device Overview

Summary

The TC4404 and TC4405 are CMOS buffer-drivers constructed with complementary MOS outputs, where the drains of the totem-pole output have been left separated so that individual connections can be made to the pull-up and pull-down sections of the output. This allows the insertion of drain-current-limiting resistors in the pull-up and/or pull-down sections, allowing the user to define the rates of rise and fall for a capacitive load; or a reduced output swing, if driving a resistive load, or to limit base current, when driving a bipolar transistor. Minimum rise and fall times, with no resistors, will be less than 30nsec for a 1000pF load. There is no upper limit. For driving MOSFETs in motor-control applications, where slow-ON/fast-OFF operation is desired, these devices are superior to the previously-used technique of adding a diode-resistor combination between the driver output and the MOSFET, because they allow accurate control of turn-ON, while maintaining fast turn-OFF and maximum noise immunity for an OFF device. When used to drive bipolar transistors, these drivers maintain the high speeds common to other Microchip drivers. They allow insertion of a base current-limiting resistor, while providing a separate half-output for fast turn-OFF. By proper positioning of the resistor, either npn or pnp transistors can be driven. For driving many loads in low-power regimes, these drivers, because they eliminate shoot-through currents in the output stage, require significantly less power at higher frequencies, and can be helpful in meeting low-power budgets. Because neither drain in an output is dependent on the other, these devices can also be used as open-drain buffer/drivers where both drains are available in one device, thus minimizing chip count. Unused open drains should be returned to the supply rail that their device sources are connected to (pull-downs to ground, pull-ups to VDD), to prevent static damage. In addition, in situations where timing resistors or other means of limiting crossover currents are used, like drains may be paralleled for greater current carrying capacity. These devices are built to operate in the most demanding electrical environments. They will not latch up under any conditions within their power and voltage ratings; they are not subject to damage when up to 5V of noise spiking of either polarity occurs on their ground pin; and they can accept, without damage or logic upset, up to 1/2 amp of reverse current (of either polarity) being forced back into their outputs. All terminals are fully protected against up to 2 kV of electrostatic discharge.

Additional Features
    • Independently-Programmable Rise and Fall Times
    • Low Output Impedance: 7Ω Typ.
    • High Speed tR, tF: <30nsec with 1000pF Load
    • Short Delay Times: < 30nsec
    • Wide Operating Range: 4.5V to 18V
    • Latch-Up Protected: Will Withstand > 500mA
    • Reverse Current (Either Polarity)
    • Input Withstands Negative Swings Up to – 5V
Parametrics
Name
Value
MOSFET Driver Type
Low Side
Driver Type
Single
Configuration
Inverting
Peak Output Current (source/sink, A)
1.5/1.5
Output Resistance (source/sink, Ω)
7/7
Maximum Supply Voltage (V)
18
Propagation Delay (Td1/Td2, ns)
40/60
Rise/Fall Time (Tr/Tf, ns)
40/40
Capacitive Load Drive
1000 pF in 30 ns

Documents

Jump to:

Data Sheet

04/12/2016
877KB

Software Library

Product Line Card

Development Environment

  • Demo & Evaluation Boards
  • Software Libraries
Demo & Evaluation Boards
8-Pin SOIC/MSOP/TSSOP/DIP Evaluation Board
8-Pin SOIC/MSOP/TSSOP/DIP Evaluation Board ( SOIC8EV )

This is a blank PCB that allows the operation of Microchip Technology’s 8-pin devices to be easily evaluated. Each device pin is connected to a pull-up resistor, a pull-down resistor, an in-line resistor, and a loading capacitor. The PCB pads allow through hole or surface mount connectors to be installed to ease connection to the board. Additional passive component footprints are on the...

Learn More
Add To Cart
Software Libraries
Analog Simulation - TC4404

The TC4404 and TC4405 are CMOS buffer-drivers constructed with complementary MOS outputs, where the drains of the totem-pole output have been left separated so that individual connections can be made...

Learn More

RoHS Information

Part Number
Device Weight (g)
Shipping Weight (grams)
Lead Count
Package Type
Package Width
Solder Composition
JEDEC Indicator
RoHS
China EFUP
TC4404COA
0.078000
0.250000
8
SOIC
.150In(3.90mm)
Matte Tin
e3
TC4404COA713
0.078000
0.230303
8
SOIC
.150In(3.90mm)
Matte Tin
e3
TC4404EOA
0.078000
0.250000
8
SOIC
.150In(3.90mm)
Matte Tin
e3
TC4404EOA713
0.078000
0.230303
8
SOIC
.150In(3.90mm)
Matte Tin
e3
TC4404CPA
0.486700
0.900000
8
PDIP
.300in
Matte Tin
e3
TC4404EPA
0.486700
0.900000
8
PDIP
.300in
Matte Tin
e3
To see a complete listing of RoHS data for this device, please Click here
Shipping Weight = Device Weight + Packing Material weight. Please contact sales office if device weight is not available.

Buy from the Microchip Store

Grid
View
Table
View
Filter:
Apply
Clear
Only show products with samples
Product
Leads
Package Type
Temp Range
Packing Media
5K Pricing
Buy