Microchip logo
  • All
  • Products
  • Documents
  • Applications Notes
product primary image

TC1411N

1A High-Speed MOSFET Driver

Status: In Production

Features:

  • Latch-Up Protected: Will Withstand 500mA Reverse Current
  • Input Will Withstand Negative Inputs Up to 5V
  • ESD Protected: 4kV
  • Wide Operating Range: 4.5V to 16V
  • High Capacitive Load Drive Capability: 1000pF in 25nsec
  • Short Delay Time: 30nsec Typ
  • Consistent Delay Times With Changes in Supply Voltage
  • Matched Delay Times
  • With Logic ''1'' Input: 500µA
  • With Logic ''0'' Input: 100µA
  • Low Output Impedance: 8Ω
  • Pinout Same as TC1410/12/13
View More
Overview
Documents
Development Environment
RoHS Information
Buy Now

Device Overview

Summary

The TC1411/1411N are 1A CMOS buffer/drivers. They will not latch up under any conditions within their power and voltage ratings. They are not subject to damage when up to 5V of noise spiking of either polarity occurs on the ground pin. They can accept, without damage or logic upset, up to500mA of current of either polarity being forced back into their output. All terminals are fully protected against up to 4kV of electrostatic discharge. As MOSFET drivers, the TC1411/1411N can easily switch 1000pF gate capacitance in 25nsec with matched rise and fall times, and provide low enough impedance in both the ON and the OFF states to ensure the MOSFET’s intended state will not be affected, even by large transients. The rise and fall time edges are matched to allow driving short-duration inputs with greater accuracy.

Additional Features
    • Latch-Up Protected: Will Withstand 500mA Reverse Current
    • Input Will Withstand Negative Inputs Up to 5V
    • ESD Protected: 4kV
    • Wide Operating Range: 4.5V to 16V
    • High Capacitive Load Drive Capability: 1000pF in 25nsec
    • Short Delay Time: 30nsec Typ
    • Consistent Delay Times With Changes in Supply Voltage
    • Matched Delay Times
    • Low Supply Current
      • With Logic '1' Input: 500µA
      • With Logic '0' Input: 100µA
    • Low Output Impedance: 8Ω
    • Pinout Same as TC1410/12/13
Parametrics
Name
Value
MOSFET Driver Type
Low Side
Driver Type
Single
Configuration
Non-inverting
Peak Output Current (source/sink, A)
1.0/1.0
Output Resistance (source/sink, Ω)
8/8
Maximum Supply Voltage (V)
16
Propagation Delay (Td1/Td2, ns)
30/30
Rise/Fall Time (Tr/Tf, ns)
25/25
Capacitive Load Drive
1000 pF in 25 ns

Documents

Jump to:

Data Sheet

09/11/2017
701KB

Software Library

Product Line Card

Development Environment

  • Demo & Evaluation Boards
  • Software Libraries
Demo & Evaluation Boards
8-Pin SOIC/MSOP/TSSOP/DIP Evaluation Board
8-Pin SOIC/MSOP/TSSOP/DIP Evaluation Board ( SOIC8EV )

This is a blank PCB that allows the operation of Microchip Technology’s 8-pin devices to be easily evaluated. Each device pin is connected to a pull-up resistor, a pull-down resistor, an in-line resistor, and a loading capacitor. The PCB pads allow through hole or surface mount connectors to be installed to ease connection to the board. Additional passive component footprints are on the...

Learn More
Add To Cart
Software Libraries
Analog Simulation - TC1411N

The TC1411/1411N are 1A CMOS buffer/drivers. They will not latch up under any conditions within their power and voltage ratings. They are not subject to damage when up to 5V of noise spiking of either...

Learn More

RoHS Information

Part Number
Device Weight (g)
Shipping Weight (Kg)
Lead Count
Package Type
Package Width
Solder Composition
JEDEC Indicator
RoHS
China EFUP
TC1411NCPA
0.486700
0.900000
8
PDIP
.300in
Matte Tin
e3
TC1411NCOA
0.078000
0.250000
8
SOIC
.150In(3.90mm)
Matte Tin
e3
TC1411NEUA
0.025600
0.070000
8
MSOP
3x3mm
Matte Tin
e3
TC1411NVUA
0.025600
0.070000
8
MSOP
3x3mm
Matte Tin
e3
TC1411NVUA713
0.025600
0.215600
8
MSOP
3x3mm
Matte Tin
e3
TC1411NEUA713
0.025600
0.215600
8
MSOP
3x3mm
Matte Tin
e3
TC1411NCOA713
0.078000
0.230303
8
SOIC
.150In(3.90mm)
Matte Tin
e3
TC1411NEOA
0.078000
0.250000
8
SOIC
.150In(3.90mm)
Matte Tin
e3
TC1411NEOA713
0.078000
0.230303
8
SOIC
.150In(3.90mm)
Matte Tin
e3
TC1411NVOA
0.078000
0.250000
8
SOIC
.150In(3.90mm)
Matte Tin
e3
TC1411NVOA713
0.078000
0.230303
8
SOIC
.150In(3.90mm)
Matte Tin
e3
TC1411NEPA
0.486700
0.900000
8
PDIP
.300in
Matte Tin
e3
TC1411NVPA
0.486700
0.900000
8
PDIP
.300in
Matte Tin
e3
To see a complete listing of RoHS data for this device, please Click here
Shipping Weight = Device Weight + Packing Material weight. Please contact sales office if device weight is not available.

Buy from the Microchip Store

Grid
View
Table
View
Filter:
Apply
Clear
Only show products with samples
Product
Leads
Package Type
Temp Range
Packing Media
5K Pricing
Buy