Microchip logo
  • All
  • Products
  • Documents
  • Applications Notes
product primary image

TC1173

300mA CMOS LDO w/ Shutdown Error Output and Bypass Input

Status: In Production

Features:

  • Low Supply Current for Longer Battery Life
  • Very Low Dropout Voltage
  • 300 mA Output Current
  • Standard or Custom Output Voltages
  • ERROR Output Can be Used as a Low Battery Detector or Processor Reset Generator
  • Power-Saving Shutdown Mode
  • Bypass Input for Ultra-Quiet Operation
  • Over-Current and Over-Temperature Protection
View More
Overview
Documents
Development Environment
RoHS Information
Add to Cart

Device Overview

Summary

The TC1173 is a precision output (typically ±0.5%) CMOS low dropout regulator. Total supply current is typically 50 µA at full load (20 to 60 times lower than in bipolar regulators). TC1173 key features include ultra low noise operation (plus optional Bypass input); very low dropout voltage (typically 240 mV at full load) and internal feed-forward compensation for fast response to step changes in load. An error output (ERROR) is asserted when the TC1173 is out-of-regulation (due to a low input voltage or excessive output current). ERROR can be set as a low battery warning or as a processor RESET signal (with the addition of an external RC network). Supply current is reduced to 0.05 µA (typical) and VOUT and ERROR fall to zero when the shutdown input is low. The TC1173 incorporates both over-temperature and over-current protection. The TC1173 is stable with an output capacitor of only 1 µF and has a maximum output current of 300 mA.

Additional Features
    • Low Supply Current for Longer Battery Life
    • Very Low Dropout Voltage
    • 300 mA Output Current
    • Standard or Custom Output Voltages
    • ERROR Output Can be Used as a Low Battery Detector or Processor Reset Generator
    • Power-Saving Shutdown Mode
    • Bypass Input for Ultra-Quiet Operation
    • Over-Current and Over-Temperature Protection
Parametrics
Name
Value
Product Type
Single LDOs
# of Out
1
IOUT #1
300
IOUT #2
n/a
IOUT #3
n/a
IOUT #4
n/a
IOUT (mA)
300
VIN Min (V)
2.7
VIN Max (V)
6
VOUT (V)
3.3 5.0 2.5 2.7 2.8 3.0
Voltage Drop Typ (mV)
240
IGND Typ (µA)
50
Tol Typ %
±0.5
PSRR 1 kHz (dB)
60
Soft Start Pin
Load Dump
Rev Bat
Reverse Current Protect

Documents

Jump to:

Data Sheets

  
204KB

Development Environment

  • Demo & Evaluation Boards
Demo & Evaluation Boards
8-Pin SOIC/MSOP/TSSOP/DIP Evaluation Board
8-Pin SOIC/MSOP/TSSOP/DIP Evaluation Board ( SOIC8EV )

This is a blank PCB that allows the operation of Microchip Technology’s 8-pin devices to be easily evaluated. Each device pin is connected to a pull-up resistor, a pull-down resistor, an in-line resistor, and a loading capacitor. The PCB pads allow through hole or surface mount connectors to be installed to ease connection to the board. Additional passive component footprints are on the...

Learn More
Add To Cart

RoHS Information

Part Number
Device Weight (g)
Shipping Weight (Kg)
Lead Count
Package Type
Package Dimension
Solder Composition
JEDEC Indicator
RoHS
China EFUP
TC1173-2.5VUA
0.025600
0.070000
8
MSOP
3x3mm
Matte Tin
e3
TC1173-2.5VUATR
0.025600
0.215600
8
MSOP
3x3mm
Matte Tin
e3
TC1173-2.7VUA
0.025600
0.070000
8
MSOP
3x3mm
Matte Tin
e3
TC1173-2.7VUATR
0.025600
0.215600
8
MSOP
3x3mm
Matte Tin
e3
TC1173-2.8VUA
0.025600
0.070000
8
MSOP
3x3mm
Matte Tin
e3
TC1173-2.8VUATR
0.025600
0.215600
8
MSOP
3x3mm
Matte Tin
e3
TC1173-3.0VUA
0.025600
0.070000
8
MSOP
3x3mm
Matte Tin
e3
TC1173-3.0VUATR
0.025600
0.215600
8
MSOP
3x3mm
Matte Tin
e3
TC1173-3.3VUA
0.025600
0.070000
8
MSOP
3x3mm
Matte Tin
e3
TC1173-3.3VUATR
0.025600
0.215600
8
MSOP
3x3mm
Matte Tin
e3
TC1173-5.0VUA
0.025600
0.070000
8
MSOP
3x3mm
Matte Tin
e3
TC1173-5.0VUATR
0.025600
0.215600
8
MSOP
3x3mm
Matte Tin
e3
TC1173-2.5VOA
0.078000
0.250000
8
SOIC
.150In(3.90mm)
Matte Tin
e3
TC1173-2.5VOATR
0.078000
0.230303
8
SOIC
.150In(3.90mm)
Matte Tin
e3
TC1173-2.7VOA
0.078000
0.250000
8
SOIC
.150In(3.90mm)
Matte Tin
e3
TC1173-2.7VOATR
0.078000
0.230303
8
SOIC
.150In(3.90mm)
Matte Tin
e3
TC1173-2.8VOA
0.078000
0.250000
8
SOIC
.150In(3.90mm)
Matte Tin
e3
TC1173-2.8VOATR
0.078000
0.230303
8
SOIC
.150In(3.90mm)
Matte Tin
e3
TC1173-3.0VOATR
0.078000
0.230303
8
SOIC
.150In(3.90mm)
Matte Tin
e3
TC1173-3.3VOA
0.078000
0.250000
8
SOIC
.150In(3.90mm)
Matte Tin
e3
TC1173-3.3VOATR
0.078000
0.230303
8
SOIC
.150In(3.90mm)
Matte Tin
e3
TC1173-5.0VOA
0.078000
0.250000
8
SOIC
.150In(3.90mm)
Matte Tin
e3
TC1173-5.0VOATR
0.078000
0.230303
8
SOIC
.150In(3.90mm)
Matte Tin
e3
TC1173-3.0VOA
0.078000
0.250000
8
SOIC
.150In(3.90mm)
Matte Tin
e3
To see a complete listing of RoHS data for this device, please Click here
Shipping Weight = Device Weight + Packing Material weight. Please contact sales office if device weight is not available.

Buy from Microchip

Grid
View
Table
View
Filter:
Apply
Clear
Only show products with samples
Product
Leads
Package Type
Temp Range
Packing Media
5K Pricing
Buy