Microchip logo
  • All
  • Products
  • Documents
  • Applications Notes
product primary image

TC1321

Status: In Production

Features:

  • 10-Bit Digital-Analog Converter
  • 2.7–5.5V Single-Supply Operation.
  • Simple SMBus/I 2 C Serial Interface
  • Low Power - 0.35mA Operation, 0.5µA Shutdown.
  • Monotonicity Ensured.
View More
Overview
Documents
Development Environment
Similar Devices
RoHS Information
Add To Cart

Device Overview

Summary

The TC1321 is a serially accessible 10-bit voltage output digital-to-analog converter (DAC). The DAC produces an output voltage that ranges from ground to an externally supplied reference voltage. It operates from a single power supply that can range from 2.7V to 5.5V, making it ideal for a wide range of applications. Built into the part is a power-on reset function that ensures that the device starts at a known condition. Communication with the TC1321 is accomplished via a simple 2-wire SMBus/I2C™ compatible serial port with the TC1321 acting as a slave only device. The host can enable the SHDN bit in the CONFIG register to activate the low-power standby mode.

Additional Features
    • 10-Bit Digital-Analog Converter
    • 2.7–5.5V Single-Supply Operation.
    • Simple SMBus/I 2 C Serial Interface
    • Low Power - 0.35mA Operation, 0.5µA Shutdown.
    • Monotonicity Ensured.
Parametrics
Name
Value
Typical Standby Current (µA)
0.1
Typical Operating Current (µA)
350
Resolution (Bits)
10
DACs per Package
1
Vref
Ext
Output Settling Time (µs)
10
DNL (LSB)
2
Temp. Range (°C)
-40 to 85
Interface
I²C™

Documents

Jump to:

Data Sheets

  
523KB

Development Environment

  • Demo & Evaluation Boards
  • Code Examples
Demo & Evaluation Boards
MSOP-10 and MSOP-8 Bondout Board
MSOP-10 and MSOP-8 Bondout Board ( ADM00309 )

The MSOP-10 and MSOP-8 Evaluation Board is a bond-out board that allows the system designer to quickly evaluate the operation of Microchip Technology’s devices in any of the following packages:
• MSOP (8- and 10-pin )
• DIP (10 pin)

Note:
• The Evaluation Board can be used as a MSOP- to DIP- converter
• The kit contains 10 blank...

Learn More
Add To Cart
Mixed Signal PICtail Demo Board
Mixed Signal PICtail Demo Board ( MXSIGDM )
(Not Recommended for new design)

The Mixed Signal PICtail™ Evaluation Board enables quick and accurate evaluation of the performance of several Microchip DACs, ADCs, LDOs, Vrefs and Operational Amplifiers. The board interfaces to the PICkit™ 1 Flash Starter Kit or can utilize the on-board PIC16F767 for “stand-alone” operation. The user can take advantage of the existing PIC® microcontroller library of...

Learn More
PICkit Serial I2C demo board
PICkit Serial I2C demo board ( PKSERIAL-I2C1 )

The PICkit™ Serial I2C Demo Board was designed to easily connect to the PICkit Serial Analyzer (DV164122). The PICkit Serial Analyzer provides the I2C master mode serial communications and power for the PICkit™ Serial I2C Demo Board. The devices on the demo board operate in the I2C slave mode and can easily be connected to virtually any demo or development board by connecting the...

Learn More
Add To Cart

Similar Devices

Product
Resolution
DACs per Package
Vref
Price 5K
8
1
Ext,VDD
$0.52
10
1
Ext
$0.60
12
1
Ext
$0.70
12
1
Ext
$0.70
12
4
Int,VDD
$1.37
6
1
Ext
$0.42
8
1
 
$0.64
8
2
 
$0.99
10
1
 
$0.84
10
2
 
$1.38
12
1
 
$1.18
12
2
 
$1.92
8
1
 
$0.53
8
2
 
$0.88
10
1
 
$0.73
10
2
 
$1.20
12
1
 
$1.07
12
2
 
$1.76
6
1
Ext,VDD
$0.49
8
1
Int,VDD,Ext
$0.60
8
2
Int,VDD,Ext
$0.94
10
1
Int,VDD,Ext
$0.74
10
2
Int,VDD,Ext
$1.28
12
1
Int,VDD,Ext
$1.03
12
2
Int,VDD,Ext
$1.78
8
1
Int,VDD,Ext
$0.49
8
2
Int,VDD,Ext
$0.84
10
1
Int,VDD,Ext
$0.64
10
2
Int,VDD,Ext
$1.11
12
1
Int,VDD,Ext
$0.94
12
2
Int,VDD,Ext
$1.63
8
1
Int
$0.82
8
2
Int
$1.07
10
1
Int
$1.17
10
2
Int
$1.53
12
1
Int
$1.66
12
2
Int
$2.17
8
1
 
$0.64
8
2
 
$0.99
10
1
 
$0.84
10
2
 
$1.38
12
1
 
$1.18
12
2
 
$1.92
8
1
 
$0.53
8
2
 
$0.88
10
1
 
$0.73
10
2
 
$1.20
12
1
 
$1.07
12
2
 
$1.76
8
1
Int,VDD,Ext
$0.60
8
2
Int,VDD,Ext
$0.94
10
1
Int,VDD,Ext
$0.74
10
2
Int,VDD,Ext
$1.28
12
1
Int,VDD,Ext
$1.03
12
2
Int,VDD,Ext
$1.78
8
1
Int,VDD,Ext
$0.49
8
2
Int,VDD,Ext
$0.84
10
1
Int,VDD,Ext
$0.64
10
2
Int,VDD,Ext
$1.11
12
1
 
$0.94
12
2
Int,VDD,Ext
$1.63
8
1
Ext
$0.70
8
2
Ext
$0.93
10
1
Ext
$1.00
10
2
Ext
$1.33
12
1
Ext
$1.43
12
2
Ext
$1.90
8
1
Ext
$0.94
10
1
Ext
$1.22

RoHS Information

Part Number
Device Weight (g)
Shipping Weight (Kg)
Lead Count
Package Type
Package Width
Solder Composition
JEDEC Indicator
RoHS
China EFUP
TC1321EUA
0.025600
0.070000
8
MSOP
3x3mm
Matte Tin
e3
TC1321EUATR
0.025600
0.215600
8
MSOP
3x3mm
Matte Tin
e3
TC1321EOA
0.078000
0.250000
8
SOIC
.150In(3.90mm)
Matte Tin
e3
TC1321EOATR
0.078000
0.230303
8
SOIC
.150In(3.90mm)
Matte Tin
e3
To see a complete listing of RoHS data for this device, please Click here
Shipping Weight = Device Weight + Packing Material weight. Please contact sales office if device weight is not available.

Buy from Microchip

Grid
View
Table
View
Filter:
Apply
Clear
Only show products with samples
Product
Leads
Package Type
Temp Range
Packing Media
5K Pricing
Buy