Microchip logo
  • All
  • Products
  • Documents
  • Applications Notes
product primary image

TC1320

Status: In Production

Features:

  • 8-Bit Digital-Analog Converter
  • 2.7–5.5V Single-Supply Operation
  • Simple SMBus/I 2 C Serial Interface
  • Low Power - 0.35mA Operation, 0.5µA Shutdown
  • 8-Pin SOIC and 8-Pin MSOP Packages
View More
Overview
Documents
Development Environment
Similar Devices
RoHS Information
Add To Cart

Device Overview

Summary

The TC1320 is a serially accessible 8-bit voltage output digital-to-analog converter (DAC). The DAC produces an output voltage that ranges from ground to an externally supplied reference voltage. It operates from a single power supply that can range from 2.7V to 5.5V, making it ideal for a wide range of applications. Built into the part is a power-on reset function that ensures that the device starts at a known condition. Communication with the TC1320 is accomplished via a simple 2-wire SMBus/I2C™ compatible serial port with the TC1320 acting as a slave only device. The host can enable the SHDN bit in the CONFIG register to activate the low-power standby mode.

Additional Features
    • 8-Bit Digital-Analog Converter
    • 2.7–5.5V Single-Supply Operation
    • Simple SMBus/I 2 C Serial Interface
    • Low Power - 0.35mA Operation, 0.5µA Shutdown
    • 8-Pin SOIC and 8-Pin MSOP Packages
Parametrics
Name
Value
Typical Standby Current (µA)
0.1
Typical Operating Current (µA)
350
Resolution (Bits)
8
DACs per Package
1
Vref
Ext
Output Settling Time (µs)
10
DNL (LSB)
0.8
Temp. Range (°C)
-40 to 85
Interface
I²C™

Documents

Jump to:

Data Sheets

  
206KB

Development Environment

  • Demo & Evaluation Boards
  • Code Examples
Demo & Evaluation Boards
MSOP-10 and MSOP-8 Bondout Board
MSOP-10 and MSOP-8 Bondout Board ( ADM00309 )

The MSOP-10 and MSOP-8 Evaluation Board is a bond-out board that allows the system designer to quickly evaluate the operation of Microchip Technology’s devices in any of the following packages:
• MSOP (8- and 10-pin )
• DIP (10 pin)

Note:
• The Evaluation Board can be used as a MSOP- to DIP- converter
• The kit contains 10 blank...

Learn More
Add To Cart

Similar Devices

Product
Resolution
DACs per Package
Vref
Price 5K
8
1
Ext,VDD
$0.52
10
1
Ext
$0.60
12
1
Ext
$0.70
12
1
Ext
$0.70
12
4
Int,VDD
$1.37
6
1
Ext
$0.42
8
1
 
$0.64
8
2
 
$0.99
10
1
 
$0.84
10
2
 
$1.38
12
1
 
$1.18
12
2
 
$1.92
8
1
 
$0.53
8
2
 
$0.88
10
1
 
$0.73
10
2
 
$1.20
12
1
 
$1.07
12
2
 
$1.76
6
1
Ext,VDD
$0.49
8
1
Int,VDD,Ext
$0.60
8
2
Int,VDD,Ext
$0.94
8
8
 
$2.49
10
1
Int,VDD,Ext
$0.74
10
2
Int,VDD,Ext
$1.28
10
8
 
$4.07
12
1
Int,VDD,Ext
$1.03
12
2
Int,VDD,Ext
$1.78
12
8
 
$6.65
8
1
Int,VDD,Ext
$0.49
8
2
Int,VDD,Ext
$0.84
8
8
 
$2.47
10
1
Int,VDD,Ext
$0.64
10
2
Int,VDD,Ext
$1.11
10
8
 
$4.04
12
1
Int,VDD,Ext
$0.94
12
2
Int,VDD,Ext
$1.63
12
8
 
$6.63
8
1
Int
$0.82
8
2
Int
$1.07
10
1
Int
$1.17
10
2
Int
$1.53
12
1
Int
$1.66
12
2
Int
$2.17
8
1
 
$0.64
8
2
 
$0.99
10
1
 
$0.84
10
2
 
$1.38
12
1
 
$1.18
12
2
 
$1.92
8
1
 
$0.53
8
2
 
$0.88
10
1
 
$0.73
10
2
 
$1.20
12
1
 
$1.07
12
2
 
$1.76
8
1
Int,VDD,Ext
$0.60
8
2
Int,VDD,Ext
$0.94
10
1
Int,VDD,Ext
$0.74
10
2
Int,VDD,Ext
$1.28
12
1
Int,VDD,Ext
$1.03
12
2
Int,VDD,Ext
$1.78
8
1
Int,VDD,Ext
$0.49
8
2
Int,VDD,Ext
$0.84
10
1
Int,VDD,Ext
$0.64
10
2
Int,VDD,Ext
$1.11
12
1
 
$0.94
12
2
Int,VDD,Ext
$1.63
8
1
Ext
$0.70
8
2
Ext
$0.93
10
1
Ext
$1.00
10
2
Ext
$1.33
12
1
Ext
$1.43
12
2
Ext
$1.90
8
1
Ext
$0.94
10
1
Ext
$1.22

RoHS Information

Part Number
Device Weight (g)
Shipping Weight (Kg)
Lead Count
Package Type
Package Width
Solder Composition
JEDEC Indicator
RoHS
China EFUP
TC1320EUA
0.025600
0.070000
8
MSOP
3x3mm
Matte Tin
e3
TC1320EUATR
0.025600
0.215600
8
MSOP
3x3mm
Matte Tin
e3
TC1320EOA
0.078000
0.250000
8
SOIC
.1China RoHs 50.pngIn(3.90mm)
Matte Tin
e3
TC1320EOATR
0.078000
0.230303
8
SOIC
.1China RoHs 50.pngIn(3.90mm)
Matte Tin
e3
To see a complete listing of RoHS data for this device, please Click here
Shipping Weight = Device Weight + Packing Material weight. Please contact sales office if device weight is not available.

Buy from Microchip

Grid
View
Table
View
Filter:
Apply
Clear
Only show products with samples
Product
Leads
Package Type
Temp Range
Packing Media
5K Pricing
Buy