Microchip logo
  • All
  • Products
  • Documents
  • Applications Notes
product primary image

MCP3304

Status: In Production

Features:

  • 13-bit resolution
  • Four Differential input
  • SPI interface
  • ±1 LSB DNL
  • ±1 LSB INL
  • 100 ksps sample
  • -40 to +85°C temperature range
  • AEC-Q100 Grade 3
View More
Overview
Documents
Development Environment
Similar Devices
RoHS Information
Add To Cart

Device Overview

Summary

The MCP3304 13-bit Analog to Digital Converter (ADC) features full differential inputs and low power consumption in a small package that is ideal for battery powered systems and remote data acquisition applications. The industry-standard SPI™ serial interface enables 13-bit ADC capability to be added to any PICmicro® microcontroller. The MCP3304 features 100k samples/second, 1 input channel, low power consumption (300 nA typical standby, 450µA maximum active), and is available in 16-pin PDIP and SOIC packages. The full differential inputs of the MCP3304 enable a wide variety of signals to be used in applications such as remote data acquisition, portable instrumentation, and battery operated applications.

Additional Features
    • 13-bit resolution
    • Four Differential input
    • SPI interface
    • ±1 LSB DNL
    • ±1 LSB INL
    • 100 ksps sample
    • -40 to +85°C temperature range
    • AEC-Q100 Grade 3
Parametrics
Name
Value
Max Sample Rate (ksamples/sec)
100
Max. INL ± (LSB)
0.5(Grade B), 1(Grade C)
Max. Supply Current (µA)
450
Input Type
4 Differential
# of Input Channels
4
Resolution (bits)
13
Interface
SPI
Temp Range (°C)
-40 to +85°C
Input Voltage Range (V)
0 to 5.5

Documents

Jump to:

Development Environment

  • Demo & Evaluation Boards
Demo & Evaluation Boards
Mixed Signal PICtail Demo Board
Mixed Signal PICtail Demo Board ( MXSIGDM )
(Not Recommended for new design)

The Mixed Signal PICtail™ Evaluation Board enables quick and accurate evaluation of the performance of several Microchip DACs, ADCs, LDOs, Vrefs and Operational Amplifiers. The board interfaces to the PICkit™ 1 Flash Starter Kit or can utilize the on-board PIC16F767 for “stand-alone” operation. The user can take advantage of the existing PIC® microcontroller library of...

Learn More

Similar Devices

Product
Resolution (bits)
Max Sample Rate
Input type
Price 5K
10
200
Single-ended
$1.20
10
200
Single-ended
$1.29
10
200
Single-ended
$1.51
10
200
Single-ended
$1.58
10
22
Single-ended
$0.78
12
100
Single-ended
$1.48
12
100
Single-ended
$1.83
12
100
Single-ended
$2.29
12
100
Single-ended
$2.52
12
22
Single-ended
$1.04
13
100
1 Differential
$1.64
13
100
2 Differential
$2.27
13
100
4 Differential
$2.51
12
500
Single-ended
$1.53
12
1000
Single-ended
$1.77
12
500
1 Differential
$1.53
12
1000
1 Differential
$1.77
14
500
Single-ended
$2.52
14
1000
Single-ended
$3.35
14
500
1 Differential
$2.52
14
1000
1 Differential
$3.35
16
500
Single-ended
$3.66
16
1000
Single-ended
$4.89
16
500
1 Differential
$3.66
16
1000
1 Differential
$4.89
12
500
Single-ended
$1.46
12
1000
Single-ended
$1.70
12
500
1 Differential
$1.46
12
1000
1 Differential
$1.70
14
500
Single-ended
$2.45
14
1000
Single-ended
$3.30
14
500
1 Differential
$2.45
14
1000
1 Differential
$3.30

RoHS Information

Part Number
Device Weight (g)
Shipping Weight (grams)
Lead Count
Package Type
Package Width
Solder Composition
JEDEC Indicator
RoHS
China EFUP
MCP3304-BI/SL
0.157400
0.300000
16
SOIC
.150in
Matte Tin
e3
MCP3304-CI/SL
0.157400
0.300000
16
SOIC
.150in
Matte Tin
e3
MCP3304T-BI/SL
0.157400
0.307692
16
SOIC
.150in
Matte Tin
e3
MCP3304T-CI/SL
0.157400
0.307692
16
SOIC
.150in
Matte Tin
e3
MCP3304-BI/P
1.112700
1.833333
16
PDIP
.300in
Matte Tin
e3
MCP3304-CI/P
1.112700
1.833333
16
PDIP
.300in
Matte Tin
e3
To see a complete listing of RoHS data for this device, please Click here
Shipping Weight = Device Weight + Packing Material weight. Please contact sales office if device weight is not available.

Buy from the Microchip Store

Grid
View
Table
View
Filter:
Apply
Clear
Only show products with samples
Product
Leads
Package Type
Temp Range
Packing Media
5K Pricing
Buy