Microchip logo
  • All
  • Products
  • Documents
  • Applications Notes
product primary image

MCP3004

10-Bit, 200kSPS, 4-Channel ADC

Status: In Production

Features:

  • 10-bit resolution
  • Four single-ended channels
  • SPI interface
  • ±1 LSB DNL
  • ±1 LSB INL
  • 200 ksps sample rate at 5V
  • -40 to +85°C temperature range
  • AEC-Q100 Grade 3
View More
Overview
Documents
Development Environment
RoHS Information
Add to Cart

Device Overview

Summary

The MCP3004 10-bit Analog-to-Digital Converter (ADC) combines high performance and low power consumption in a small package, making it ideal for embedded control applications. The MCP3004 features a successive approximation register (SAR) architecture and an industry-standard SPI serial interface, allowing 10-bit ADC capability to be added to any PIC® microcontroller. The MCP3004 features 200k samples/second, 4 input channels, low power consumption (5nA typical standby, 425µA typical active), and is available in 14-pin PDIP, SOIC and TSSOP packages. Applications for the MCP3004 include data acquisition, instrumentation and measurement, multi-channel data loggers, industrial PCs, motor control, robotics, industrial automation, smart sensors, portable instrumentation and home medical appliances.

Additional Features
    • 10-bit resolution
    • Four single-ended channels
    • SPI interface
    • ±1 LSB DNL
    • ±1 LSB INL
    • 200 ksps sample rate at 5V
    • -40 to +85°C temperature range
    • AEC-Q100 Grade 3
Parametrics
Name
Value
Max Sample Rate (ksamples/sec)
200
Typ. INL ± (LSB)
0.5
Max. Supply Current (µA)
500
Input Type
Single-ended
# of Input Channels
4
Resolution (bits)
10
Interface
SPI
Temp Range (°C)
-40 to +85°C
Input Voltage Range (V)
0 to 5.5

Documents

Jump to:

Data Sheets

  
746KB

Development tools data is currently unavailable.

RoHS Information

Part Number
Device Weight (g)
Shipping Weight (Kg)
Lead Count
Package Type
Package Dimension
Solder Composition
JEDEC Indicator
RoHS
China EFUP
MCP3004-I/ST
0.060000
0.125000
14
TSSOP
4.4mm
Matte Tin
e3
MCP3004-I/STVAO
0.060000
0.125000
14
TSSOP
4.4mm
Matte Tin
e3
MCP3004T-I/ST
0.060000
0.246800
14
TSSOP
4.4mm
Matte Tin
e3
MCP3004T-I/STVAO
0.060000
0.246800
14
TSSOP
4.4mm
Matte Tin
e3
MCP3004-I/SL
0.143200
0.280702
14
SOIC
.150In(3.90mm)
Matte Tin
e3
MCP3004T-I/SL
0.143200
0.325000
14
SOIC
.150In(3.90mm)
Matte Tin
e3
MCP3004T-I/SLVAO
0.143200
0.325000
14
SOIC
.150In(3.90mm)
Matte Tin
e3
MCP3004-I/P
0.953300
1.833333
14
PDIP
.300in
Matte Tin
e3
To see a complete listing of RoHS data for this device, please Click here
Shipping Weight = Device Weight + Packing Material weight. Please contact sales office if device weight is not available.

Buy from Microchip

Grid
View
Table
View
Filter:
Apply
Clear
Only show products with samples
Product
Leads
Package Type
Temp Range
Packing Media
5K Pricing
Buy