Microchip logo
  • All
  • Products
  • Documents
  • Applications Notes
product primary image

MCP3001

Status: In Production

Features:

  • 10-bit resolution
  • Single channel
  • SPI interface
  • ±1 LSB DNL
  • ±1 LSB INL
  • 200 ksps sample rate at 5V
  • -40 to +85°C temperature range
  • AEC-Q100 Grade 3
View More
Overview
Documents
Development Environment
Similar Devices
RoHS Information
Add To Cart

Device Overview

Summary

The MCP3001 10-bit Analog-to-Digital Converter (ADC) combines high performance and low power consumption in a small package, making it ideal for embedded control applications. The MCP3001 features a successive approximation register (SAR) architecture and an industry-standard SPI serial interface, allowing 10-bit ADC capability to be added to any PIC® microcontroller. The MCP3001 features 200k samples/second, 1 input channel, low power consumption (5nA typical standby, 400µA typical active), and is available in 8-pin PDIP, SOIC and TSSOP packages. Applications for the MCP3001 include data acquisition, instrumentation and measurement, multi-channel data loggers, industrial PCs, motor control, robotics, industrial automation, smart sensors, portable instrumentation and home medical appliances.

Additional Features
    • 10-bit resolution
    • Single channel
    • SPI interface
    • ±1 LSB DNL
    • ±1 LSB INL
    • 200 ksps sample rate at 5V
    • -40 to +85°C temperature range
    • AEC-Q100 Grade 3
Parametrics
Name
Value
Max Sample Rate (ksamples/sec)
200
Max. INL ± (LSB)
0.5
Max. Supply Current (µA)
500
Input Type
Single-ended
# of Input Channels
1
Resolution (bits)
10
Interface
SPI
Temp Range (°C)
-40 to +85°C
Input Voltage Range (V)
0 to 5.5

Documents

Jump to:

Data Sheets

Development Environment

  • Demo & Evaluation Boards
Demo & Evaluation Boards
Mixed Signal PICtail Demo Board
Mixed Signal PICtail Demo Board ( MXSIGDM )
(Not Recommended for new design)

The Mixed Signal PICtail™ Evaluation Board enables quick and accurate evaluation of the performance of several Microchip DACs, ADCs, LDOs, Vrefs and Operational Amplifiers. The board interfaces to the PICkit™ 1 Flash Starter Kit or can utilize the on-board PIC16F767 for “stand-alone” operation. The user can take advantage of the existing PIC® microcontroller library of...

Learn More
8-Pin SOIC/MSOP/TSSOP/DIP Evaluation Board
8-Pin SOIC/MSOP/TSSOP/DIP Evaluation Board ( SOIC8EV )

This is a blank PCB that allows the operation of Microchip Technology’s 8-pin devices to be easily evaluated. Each device pin is connected to a pull-up resistor, a pull-down resistor, an in-line resistor, and a loading capacitor. The PCB pads allow through hole or surface mount connectors to be installed to ease connection to the board. Additional passive component footprints are on the...

Learn More
Add To Cart

Similar Devices

Product
Resolution (bits)
Max Sample Rate
Input type
Price 5K
10
200
Single-ended
$1.22
10
200
Single-ended
$1.28
10
200
Single-ended
$1.51
10
200
Single-ended
$1.58
10
22
Single-ended
$0.78
12
100
Single-ended
$1.48
12
100
Single-ended
$1.83
12
100
Single-ended
$2.27
12
100
Single-ended
$2.52
12
22
Single-ended
$1.04
13
100
1 Differential
$1.64
13
100
2 Differential
$2.27
13
100
4 Differential
$2.51
12
500
Single-ended
$1.53
12
1000
Single-ended
$1.77
12
500
1 Differential
$1.53
12
1000
1 Differential
$1.77
14
500
Single-ended
$2.52
14
1000
Single-ended
$3.35
14
500
1 Differential
$2.52
14
1000
1 Differential
$3.35
16
500
Single-ended
$3.66
16
1000
Single-ended
$4.89
16
500
1 Differential
$3.66
16
1000
1 Differential
$4.89
12
500
Single-ended
$1.46
12
1000
Single-ended
$1.70
12
500
1 Differential
$1.46
12
1000
1 Differential
$1.70
14
500
Single-ended
$2.45
14
1000
Single-ended
$3.30
14
500
1 Differential
$2.45
14
1000
1 Differential
$3.30

RoHS Information

Part Number
Device Weight (g)
Shipping Weight (grams)
Lead Count
Package Type
Package Width
Solder Composition
JEDEC Indicator
RoHS
China EFUP
MCP3001-I/MS
0.025600
0.070000
8
MSOP
3x3mm
Matte Tin
e3
MCP3001-I/ST
0.033000
0.090000
8
TSSOP
4.4mm
Matte Tin
e3
MCP3001T-I/ST
0.033000
0.215600
8
TSSOP
4.4mm
Matte Tin
e3
MCP3001-I/SN
0.078000
0.250000
8
SOIC
.150In(3.90mm)
Matte Tin
e3
MCP3001T-I/SN
0.078000
0.230303
8
SOIC
.150In(3.90mm)
Matte Tin
e3
MCP3001-I/P
0.486700
0.900000
8
PDIP
.300in
Matte Tin
e3
To see a complete listing of RoHS data for this device, please Click here
Shipping Weight = Device Weight + Packing Material weight. Please contact sales office if device weight is not available.

Buy from the Microchip Store

Grid
View
Table
View
Filter:
Apply
Clear
Only show products with samples
Product
Leads
Package Type
Temp Range
Packing Media
5K Pricing
Buy