Microchip logo
  • All
  • Products
  • Documents
  • Applications Notes
product primary image

TC510

Status: In Production

Features:

  • Precision (up to 17 Bits) A/D Converter Front End
  • 3-Pin Control Interface to Microprocessor
  • Flexible: Ability to Trade-Off Conversion Speed for Resolution
  • Single Supply Operation
  • Automatic Input Voltage Polarity Detection
  • Low Power Dissipation: 18mW
  • Wide Analog Input Range: ±4.2V
  • Directly Accepts Bipolar and Differential Input Signals
View More
Overview
Documents
Development Environment
Similar Devices
RoHS Information
Add To Cart

Device Overview

Summary

The TC510 is a precision analog front end dual slope A/D converter having a maximum resolution of 17 bits plus sign. The device contains the integrator, zero crossing comparator and processor interface logic. The TC510 has improved linearity allowing it to operate to a maximum resolution of 17 bits and adds an onboard negative power supply converter for single supply operation. The TC510 offers superior 50Hz/60Hz noise rejection, low power operation, minimum I/O connections, and low input bias currents.

Additional Features
    • Precision (up to 17 Bits) A/D Converter Front End
    • 3-Pin Control Interface to Microprocessor
    • Flexible: Ability to Trade-Off Conversion Speed for Resolution
    • Single Supply Operation
    • Automatic Input Voltage Polarity Detection
    • Low Power Dissipation: 18mW
    • Wide Analog Input Range: ±4.2V
    • Directly Accepts Bipolar and Differential Input Signals
Parametrics
Name
Value
Input Voltage Range (V)
-1.5 to +1.5
Sampling Rate
4 to 10
Programmable resolution/conversion time
Yes
Input Channels
1
Charge pump (-V) output pin
Yes
Resolution
Up to 17 bits
Sampling Rate (Conv/sec)
4 to 10
Interface
3-wire

Documents

Jump to:

Development tools data is currently unavailable.

Similar Devices

Product
Supply Voltage Range (V)
Input Voltage Range (V)
Resolution
Price 5K
 
-1.5 to +1.5
Up to 16 bits
$1.64
 
-1.5 to +1.5
Up to 17 bits
$2.25
 
-1.5 to +1.5
Up to 17 bits
$2.29
 
-1.5 to +1.5
Up to 17 bits
$2.47
4.5 - 5.5
Vss + 1.5 to Vdd - 1.5
Up to 17 bits
$3.43
4.5 - 5.5
-1.5 to +1.5
12 bits plus sign bit
$3.93
 
-1.5 to +1.5
12 bits plus sign bit
$4.64

RoHS Information

Part Number
Device Weight (g)
Shipping Weight (grams)
Lead Count
Package Type
Package Width
Solder Composition
JEDEC Indicator
RoHS
China EFUP
TC510COG
0.662000
1.645161
24
SOIC
.300in
Matte Tin
e3
TC510COG713
0.662000
1.000000
24
SOIC
.300in
Matte Tin
e3
TC510EOG
0.662000
1.645161
24
SOIC
.300in
Matte Tin
e3
TC510EOG713
0.662000
1.000000
24
SOIC
.300in
Matte Tin
e3
To see a complete listing of RoHS data for this device, please Click here
Shipping Weight = Device Weight + Packing Material weight. Please contact sales office if device weight is not available.

Buy from the Microchip Store

Grid
View
Table
View
Filter:
Apply
Clear
Only show products with samples
Product
Leads
Package Type
Temp Range
Packing Media
5K Pricing
Buy