Microchip logo
  • All
  • Products
  • Documents
  • Applications Notes
product primary image

TC850

Status: In Production

Features:

  • 15-bit Resolution Plus Sign Bit
  • Up to 40 Conversions per Second
  • Monotonic
  • High Noise Immunity
  • Auto-Zeroed Amplifiers Eliminate Offset Trimming
  • Wide Dynamic Range: 96dB
  • Low Input Bias Current: 30pA
  • Low Input Noise: 30µVp-p
  • Sensitivity: 100µV
  • Flexible Operational Control
  • Continuous or On-Demand Conversions
  • Data Valid Output
  • ± 5V Power Supply Operation, 20mW
View More
Overview
Documents
Development Environment
Similar Devices
RoHS Information
Add To Cart

Device Overview

Summary

The TC850 is a monolithic CMOS analog-to-digital converter (ADC) with resolution of 15-bits plus sign. It combines a chopper-stabilized buffer and integrator with a unique multiple-slope integration technique that increases conversion speed. The result is 16 times improvement in speed over previous 15-bit, monolithic integrating ADCs (from 2.5 conversions per sec up to 40 per sec). Only a voltage reference and a few noncritical passive components are required to form a complete 15-bit plus sign ADC. CMOS processing provides the TC850 with high-impedance differential inputs. Input bias current is typically only 30pA, permitting direct interface to sensors. Input sensitivity of 100 µV per least significant bit (LSB) eliminates the need for precision external amplifiers. The internal amplifiers are auto-zeroed, guaranteeing a zero digital output with 0V analog input. Conversions can be performed continuously or on command. Operating from ±5V supplies, the TC850 dissipates only 20mW. It is packaged in 40-pin plastic or ceramic dual-in-line packages (DIPs) and in a 44-pin plastic leaded chip carrier (PLCC), surface-mount package.

Additional Features
    • 15-bit Resolution Plus Sign Bit
    • Up to 40 Conversions per Second
    • Integrating ADC Technique
      • Monotonic
      • High Noise Immunity
      • Auto-Zeroed Amplifiers Eliminate Offset Trimming
    • Wide Dynamic Range: 96dB
    • Low Input Bias Current: 30pA
    • Low Input Noise: 30µVp-p
    • Sensitivity: 100µV
    • Flexible Operational Control
    • Continuous or On-Demand Conversions
    • Data Valid Output
    • ± 5V Power Supply Operation, 20mW
Parametrics
Name
Value
Supply Voltage (V)
5
Input Voltage Range (V)
-1.5 to +1.5
Max Power (mW)
35
Resolution (Digits)
15
Resolution (Counts)
32768
Interface
8-bit Parallel
Temp Range (°C)
-25 to +70
Device Description
Binary A/D

Documents

Jump to:

Data Sheets


Development tools data is currently unavailable.

Similar Devices

Product
Description
Supply Voltage (V)
Resolution Counts
Interface
Price 5K
BCD A/D
4.5 to ±8
2000
MUXed BCD
$3.41
BCD A/D
4.5 to ±8
2000
MUXed BCD
$7.46
Binary A/D
5
32768
8-bit Parallel
$14.29

RoHS Information

Part Number
Device Weight (g)
Shipping Weight (grams)
Lead Count
Package Type
Package Width
Solder Composition
JEDEC Indicator
RoHS
China EFUP
TC850CLW
2.375500
3.703704
44
PLCC
16.6x16.6x4.4mm
Matte Tin
e3
TC850CLW713
2.375500
3.400000
44
PLCC
16.6x16.6x4.4mm
Matte Tin
e3
TC850ILW
2.375500
3.703704
44
PLCC
16.6x16.6x4.4mm
Matte Tin
e3
TC850CPL
6.500000
10.600000
40
PDIP
.600in
Matte Tin
e3
To see a complete listing of RoHS data for this device, please Click here
Shipping Weight = Device Weight + Packing Material weight. Please contact sales office if device weight is not available.

Buy from the Microchip Store

Grid
View
Table
View
Filter:
Apply
Clear
Only show products with samples
Product
Leads
Package Type
Temp Range
Packing Media
5K Pricing
Buy