Microchip logo
  • All
  • Products
  • Documents
  • Applications Notes
product primary image

TC835

Status: End of Life

Features:

  • Upgrade of Pin-Compatible TC7135, ICL7135,  MAX7135 and SI7135
  • Guaranteed 200 kHz Operation
  • Single 5V Operation With TC7660
  • Multiplexed BCD Data Output
  • UART and Microprocessor Interface
  • Control Outputs for Auto-Ranging
  • Input Sensitivity...............100 µV
  • No Sample and Hold Required
View More
Overview
Documents
Development Environment
Similar Devices
RoHS Information
Add To Cart

Device Overview

Summary

TC835CBU 64-Pin PQFP 0 °C to +70 °C TC835CKW 44-Pin PQFP 0 °C to +70 °C The TC835 is a low-power,4-1/2 digit (0.005%resolu- tion),BCD analog-to-digital converter (ADC)that has been characterized for 200 kHz clock rate operation.The five conversions per second rate is nearly twice as fast as the ICL7135 or TC7135.The TC835 (like the TC7135)does not use the external diode-resistor roll-over error compen- sation circuits required by the ICL7135. The multiplexed BCD data output is perfect for inter- facing to personal computers.The low-cost,greater than 14-bit high-resolution,and 100 µV sensitivity makes the TC835 exceptionally cost-effective. Microprocessor-based data acquisition systems are supported by the BUSY and STROBE outputs,along with the RUN/HOLD input of the TC835.The overrange,under- range,busy,and run/hold control functions and multi- plexed BCD data outputs make the TC835 the ideal converter for µP-based scales and measurement systems and intelligent panel meters.* The TC835 interfaces with full-function LCD and LED display decoder/drivers.The UNDERRANGE and OVERRANGE outputs may be used to implement an auto- ranging scheme or special display functions.

Additional Features
- Upgrade of Pin-Compatible TC7135, ICL7135,
  MAX7135 and SI7135
- Guaranteed 200 kHz Operation
- Single 5V Operation With TC7660
- Multiplexed BCD Data Output
- UART and Microprocessor Interface
- Control Outputs for Auto-Ranging
- Input Sensitivity...............100 µV
- No Sample and Hold Required
Parametrics
Name
Value
Supply Voltage (V)
5
Input Voltage Range (V)
Vss + 1.0 to Vdd - 0.5
Max Power (mW)
30
Resolution (Digits)
4
Resolution (Counts)
20000
Interface
MUXed BCD
Temp Range (°C)
0 to +70
Device Description
BCD A/D

Documents

Jump to:

Data Sheets


Development tools data is currently unavailable.

Similar Devices

Product
Description
Supply Voltage (V)
Resolution Counts
Interface
Price 5K
BCD A/D
4.5 to ±8
2000
MUXed BCD
$3.41
BCD A/D
4.5 to ±8
2000
MUXed BCD
$7.46
Binary A/D
5
32768
8-bit Parallel
$14.29

Rohs data is currently unavailable.

Buy from the Microchip Store

Grid
View
Table
View
Filter:
Apply
Clear
Only show products with samples
Product
Leads
Package Type
Temp Range
Packing Media
5K Pricing
Buy