Microchip logo
  • All
  • Products
  • Documents
  • Applications Notes
  • product video
product primary image

MCP6S21

Single-Ended, Rail-to-Rail I/O, Low Gain PGA

Status: In Production

Features:

  • SPI Bus to Control Gain
  • Gain Steps of 1, 2, 4, 5, 8, 10, 16 and 32 V/V
  • -3 dB Bandwidth of 2 to 12 MHz
  • Gain Error < 1%
  • Rail-to-Rail Input and Output
  • Low Noise: 10 nV/rHz
  • Low Supply Current: 1.1 mA (typical)
  • Single Supply 2.5V to 5.5V
  • Industrial Temperature Range: -40°C to 85°C
  • Small 8-pin MSOP Package
View More
Overview
Documents
Development Environment
Similar Devices
RoHS Information
Add to Cart

Device Overview

Summary

The MCP6S21, MCP6S22, MCP6S26, and MCP6S28 Programmable Gain Amplifiers offer 1, 2, 6 or 8 input channels respectively and eight steps of gain. These devices are programmable over an SPI bus and thus add gain control and input channel selection to the embedded control system. This is all achieved in one simple integration that allows for considerably greater bandwidth at a low supply current.

Additional Features
    • SPI Bus to Control Gain
    • Gain Steps of 1, 2, 4, 5, 8, 10, 16 and 32 V/V
    • -3 dB Bandwidth of 2 to 12 MHz
    • Gain Error < 1%
    • Rail-to-Rail Input and Output
    • Low Noise: 10 nV/rHz
    • Low Supply Current: 1.1 mA (typical)
    • Single Supply 2.5V to 5.5V
    • Industrial Temperature Range: -40°C to 85°C
    • Small 8-pin MSOP Package

    Introduction video to the MCP6S2x PGA Evaluation Board:

Parametrics
Name
Value
Temp Range (°C)
2
Vref
Yes
Vos (µV)
275
Channels
1
Noise (nV/√Hz)
10
Iq Typical (mA)
1.1
Gain Steps
8
-3dB BW (MHz)
2 to 12
Interface
SPI
Supply Voltage Range (V)
2.5 to 5.5

Documents

Jump to:

Data Sheets

Development Environment

  • Demo & Evaluation Boards
Demo & Evaluation Boards
MCP6S2x PGA Evaluation Board
MCP6S2x PGA Evaluation Board ( MCP6S2XEV )

The MCP6S2X PGA Evaluation Board (Rev. 4) features the MCP6S21/91 and MCP6S26 devices. The PGA devices interface to a PIC16F676 providing versatile selection of input channels and gains to evaluate device performance. The board supports multiple input signal sources and two devices are cascaded to produce a gain between 1 V/V and 1024 V/V.

Learn More
Add To Cart
MCP6S22 PGA PICtail(tm) Demo Board
MCP6S22 PGA PICtail(tm) Demo Board ( MCP6S22DM-PICTL )

Use the MCP6S22 PGA PICtail™ Demo Board to evaluate and demonstrate Microchip Technology’s MCP6S21/2/6/8 Programmable and MCP6S91/2/3 Gain Amplifier (PGA) families.

Interface this board with Microchip’s PICkit™ 1 Flash Starter Kit to demonstrate firmware integration between the PIC MCU and PGA devices, while allowing you to modify and develop firmware for...

Learn More
Add To Cart

Similar Devices

Product
Switching Channels
-3dB Bw (MHz)
Iq Typical (mA)
Vos (µV)
Price 5K
1
2 to 12
1.1
275
$0.88
2
2 to 12
1.1
275
$1.01
6
2 to 12
1.1
275
$1.61
8
2 to 12
1.1
275
$1.78
1
1 to 18
1
4000
$0.62
2
1 to 18
1
4000
$0.73
2
1 to 18
1
4000
$1.01

RoHS Information

Part Number
Device Weight (g)
Shipping Weight (Kg)
Lead Count
Package Type
Package Dimension
Solder Composition
JEDEC Indicator
RoHS
China EFUP
MCP6S21-I/MS
0.025600
0.070000
8
MSOP
3x3mm
Matte Tin
e3
MCP6S21T-I/MS
0.025600
0.215600
8
MSOP
3x3mm
Matte Tin
e3
MCP6S21-I/SN
0.078000
0.250000
8
SOIC
.150In(3.90mm)
Matte Tin
e3
MCP6S21T-I/SN
0.078000
0.230303
8
SOIC
.150In(3.90mm)
Matte Tin
e3
MCP6S21-I/P
0.486700
0.900000
8
PDIP
.300in
Matte Tin
e3
To see a complete listing of RoHS data for this device, please Click here
Shipping Weight = Device Weight + Packing Material weight. Please contact sales office if device weight is not available.

Buy from Microchip

Grid
View
Table
View
Filter:
Apply
Clear
Only show products with samples
Product
Leads
Package Type
Temp Range
Packing Media
5K Pricing
Buy