Microchip logo
  • All
  • Products
  • Documents
  • Applications Notes
product primary image

MCP6284

Status: In Production

Features:

  • Input Offset Voltage: ±3 mV (max)
  • Quiescent Current: 445 µA (typical)
  • Common Mode Rejection Ratio: 65 dB (typical)
  • Power Supply Rejection Ratio: 70 dB (typical)
  • Rail-to-Rail Input/Output
  • Supply Voltage Range: 2.2V to 6V
  • Gain Bandwidth Product: 5 MHz (typical)
  • Slew Rate: 2.5V/µs (typical)
  • Unity Gain Stable
  • Extended Temperature Range: -40°C to +125°C
View More
Overview
Documents
Development Environment
RoHS Information
Buy Now

Device Overview

Summary

The Microchip Technology Inc. MCP6281/1R/2/3/4/5 family of operational amplifiers (op amps) provide wide bandwidth for the current. This family has a 5 MHz Gain Bandwidth Product (GBWP) and a 65° phase margin. This family also operates from a single supply voltage as low as 2.2V, while drawing 450 µA (typical) quiescent current. Additionally, the MCP6281/1R/2/3/4/5 supports rail-to-rail input and output swing, with a common mode input voltage range of VDD + 300mV to VSS – 300 mV. This family of operational amplifiers is designed with Microchip’s advanced CMOS process. The MCP6285 has a Chip Select (CS) input for dual op amps in an 8-pin package. This device is manufactured by cascading the two op amps (the output of op amp A connected to the non-inverting input of op amp B). The CS input puts the device in Low-power mode. The MCP6281/1R/2/3/4/5 family operates over the Extended Temperature Range of -40°C to +125°C. It also has a power supply range of 2.2V to 6.0V.

Additional Features
    • Input Offset Voltage: ±3 mV (max)
    • Quiescent Current: 445 µA (typical)
    • Common Mode Rejection Ratio: 65 dB (typical)
    • Power Supply Rejection Ratio: 70 dB (typical)
    • Rail-to-Rail Input/Output
    • Supply Voltage Range: 2.2V to 6V
    • Gain Bandwidth Product: 5 MHz (typical)
    • Slew Rate: 2.5V/µs (typical)
    • Unity Gain Stable
    • Extended Temperature Range: -40°C to +125°C
Parametrics
Name
Value
Temp. Range (°C)
-40°C to +125°C
Vos Max (µV)
3000
# per Package
4
Iq Typical (µA)
445
Iq Max (µA)
570
GBWP (kHz)
5000
Operating Voltage Range (V)
2.2 to 6.0
Device Description
Linear Op Amps
Input Voltage Noise Density (nV/rt(Hz))
16
PSRR Min (dB)
70
CMRR Min (dB)
65
Vos/Ta (uV/°C)
1.7
Ib (pA)
1
Aol (dB)
110
PM (deg)
65
Isc (mA)
25
Rail-to-Rail
In/Out
Unity Gain Stable
Yes
Slew Rate V/uS
2.5

Documents

Jump to:

Application Notes

Download All

Product Line Card

Spice Model

Development Environment

  • Demo & Evaluation Boards
Demo & Evaluation Boards
MCP6S22 PGA Thermistor PICtail Demo Board
MCP6S22 PGA Thermistor PICtail Demo Board ( MCP6SX2DM-PCTLTH )

The MCP6SX2 PGA Thermistor PICtail Demo Board features the MCP6S22 and MCP6S92 Programmable Gain Amplifiers (PGA). These devices help:

  • Overcome the non-linear response of the on-board NTC thermistor
  • Provide multiplexing between two inputs; the other input can be any desired source. This opens the possibilities of temperature correcting another sensor,
...

Learn More
Add To Cart
Humidity Sensor PICtail Demo Bd
Humidity Sensor PICtail Demo Bd ( PIC16F690DM-PCTLHS )

This board supports the capacitive humidity sensor application note AN1016. It measures the capacitance of a relative humidity sensor plugged into the board. The on-board microcontroller sends the measured and calculated relative humidity (RH) to a PC for display.

The board can also measure small capacitors in different ranges of values using a dual slope integration method. The...

Learn More
Add To Cart
SOIC14 Eval Board
SOIC14 Eval Board ( SOIC14EV )

The 14-Lead SOIC/TSSOP/DIP Evaluation Board allows the system designer to quickly evaluate the operation of Microchip Technology’s devices in either SOIC, DIP, or TSSOP packages.

Learn More
Add To Cart

RoHS Information

Part Number
Device Weight (g)
Shipping Weight (Kg)
Lead Count
Package Type
Package Width
Solder Composition
JEDEC Indicator
RoHS
China EFUP
MCP6284-E/ST
0.060000
0.125000
14
TSSOP
4.4mm
Matte Tin
e3
MCP6284T-E/ST
0.060000
0.246800
14
TSSOP
4.4mm
Matte Tin
e3
MCP6284T-E/STVAO
0.060000
0.246800
14
TSSOP
4.4mm
Matte Tin
e3
MCP6284-E/SL
0.143200
0.280702
14
SOIC
.150In(3.90mm)
Matte Tin
e3
MCP6284-E/SLDAA
0.143200
0.280702
14
SOIC
.150In(3.90mm)
Matte Tin
e3
MCP6284-E/SLVAO
0.143200
0.280702
14
SOIC
.150In(3.90mm)
Matte Tin
e3
MCP6284T-E/SL
0.143200
0.325000
14
SOIC
.150In(3.90mm)
Matte Tin
e3
MCP6284T-E/SLDAA
0.143200
0.325000
14
SOIC
.150In(3.90mm)
Matte Tin
e3
MCP6284T-E/SLVAO
0.143200
0.325000
14
SOIC
.150In(3.90mm)
Matte Tin
e3
MCP6284-E/P
0.953300
1.833333
14
PDIP
.300in
Matte Tin
e3
To see a complete listing of RoHS data for this device, please Click here
Shipping Weight = Device Weight + Packing Material weight. Please contact sales office if device weight is not available.

Buy from the Microchip Store

Grid
View
Table
View
Filter:
Apply
Clear
Only show products with samples
Product
Leads
Package Type
Temp Range
Packing Media
5K Pricing
Buy