Microchip logo
  • All
  • Products
  • Documents
  • Applications Notes
product primary image

TC1030

Status: End of Life

Features:

  • Optimized for single-supply operation Ultra low input bias current - less than 100 pA rail-to-rail inputs and outputs Can shut down one, two or three op amps using shutdown pins in shutdown mode
View More
Overview
Documents
Development Environment
RoHS Information
Add To Cart

Device Overview

Summary

The TC1030 is a quad CMOS operational amplifier designed for low power applications. It has a typical operating supply current of 20 µA, which is constant over the supply voltage range of 1.8 to 5.5V. Each op amp has rail-to-rail inputs and outputs, which allow operation at low supply voltages with large input and output signal swings. Two active low shutdown pins are provided. One pin disables op amp B while the other disables op amps C and D. Op amp A remains active always. When disabled the outputs of op amps B, C and D are in a high impedance state. Packaged in a 16-pin QSOP, the TC1030 is ideal for battery operated applications.

Additional Features
Optimized for single-supply operation Ultra low input bias current - less than 100 pA rail-to-rail inputs and outputs Can shut down one, two or three op amps using shutdown pins in shutdown mode
Parametrics
Name
Value
Temp. Range (°C)
-40°C to +85°C
Vos Max (µV)
500
# per Package
4
Iq Typical (µA)
5
Iq Max (µA)
8
GBWP (kHz)
90
Operating Voltage Range (V)
1.8 to 5.5
Device Description
Linear Op Amps
Input Voltage Noise Density (nV/rt(Hz))
125
PSRR Min (dB)
80
CMRR Min (dB)
70
Ib (pA)
50
Aol (dB)
130
Isc (mA)
3
Rail-to-Rail
In/Out

Documents

Jump to:

Data Sheets

  
469KB

Application Notes

Download All

Board Design Files

Development Environment

  • Demo & Evaluation Boards
Demo & Evaluation Boards
MCP6S22 PGA Thermistor PICtail Demo Board
MCP6S22 PGA Thermistor PICtail Demo Board ( MCP6SX2DM-PCTLTH )

The MCP6SX2 PGA Thermistor PICtail Demo Board features the MCP6S22 and MCP6S92 Programmable Gain Amplifiers (PGA). These devices help:

  • Overcome the non-linear response of the on-board NTC thermistor
  • Provide multiplexing between two inputs; the other input can be any desired source. This opens the possibilities of temperature correcting another sensor,
...

Learn More
Add To Cart
Humidity Sensor PICtail Demo Bd
Humidity Sensor PICtail Demo Bd ( PIC16F690DM-PCTLHS )

This board supports the capacitive humidity sensor application note AN1016. It measures the capacitance of a relative humidity sensor plugged into the board. The on-board microcontroller sends the measured and calculated relative humidity (RH) to a PC for display.

The board can also measure small capacitors in different ranges of values using a dual slope integration method. The...

Learn More
Add To Cart

Rohs data is currently unavailable.

Buy from Microchip

Grid
View
Table
View
Filter:
Apply
Clear
Only show products with samples
Product
Leads
Package Type
Temp Range
Packing Media
5K Pricing
Buy