Microchip logo
  • All
  • Products
  • Documents
  • Applications Notes
product primary image

MCP604

Status: In Production

Features:

  • Low Input Bias Current:1 pA (typ.)
  • Gain-Bandwidth Product: 2.8 MHz
  • Low Quiescent Current: 230 µA/amplifier (typical)
  • Low Input Offset Voltage: 2 mV (max.)
  • Unity Gain Stable
  • Rail to Rail Output
  • Extended Temperature Range
View More
Overview
Documents
Development Environment
RoHS Information
Add To Cart

Device Overview

Summary

The MCP604 quad operational amplifier (op amp) has a gain bandwidth product of 2.8 MHz with low typical operating current of 230uA. The MCP604 uses Microchip's advanced CMOS technology, which provides low bias current, high-speed operation, high open-loop gain and rail-to-rail output swing. The MCP604 operates with a single supply voltage that can be as low as 2.7V, while drawing less than 325 of quiescent current per amplifier. The MCP604 is available in standard 14-lead PDIP, SOIC and TSSOP packages. This amplifier is ideal for industrial process control, low-power battery-operated devices, portable equipment, data acquisition equipment, test equipment and low-end audio applications.

Additional Features
    • Low Input Bias Current:1 pA (typ.)
    • Gain-Bandwidth Product: 2.8 MHz
    • Low Quiescent Current: 230 µA/amplifier (typical)
    • Low Input Offset Voltage: 2 mV (max.)
    • Unity Gain Stable
    • Rail to Rail Output
    • Extended Temperature Range
Parametrics
Name
Value
Temp. Range (°C)
-40°C to +125°C
Vos Max (µV)
2000
# per Package
4
Iq Typical (µA)
230
Iq Max (µA)
325
GBWP (kHz)
2800
Supply Voltage Range (V)
2.7 to 6.0
Device Description
Linear Op Amps
Input Voltage Noise Density (nV/rt(Hz))
29
PSRR Min (dB)
80
CMRR Min (dB)
75
Vos/Ta (uV/°C)
2.5
Ib (pA)
1
Aol (dB)
110
PM (deg)
50
Isc (mA)
22
Rail-to-Rail
Out
Unity Gain Stable
Yes
Slew Rate V/uS
2.3

Documents

Jump to:

Data Sheets

Application Notes

Download All

Board Design Files

Development Environment

  • Demo & Evaluation Boards
Demo & Evaluation Boards
MCP6S22 PGA Thermistor PICtail Demo Board
MCP6S22 PGA Thermistor PICtail Demo Board ( MCP6SX2DM-PCTLTH )

The MCP6SX2 PGA Thermistor PICtail Demo Board features the MCP6S22 and MCP6S92 Programmable Gain Amplifiers (PGA). These devices help:

  • Overcome the non-linear response of the on-board NTC thermistor
  • Provide multiplexing between two inputs; the other input can be any desired source. This opens the possibilities of temperature correcting another sensor,
...

Learn More
Add To Cart
Humidity Sensor PICtail Demo Bd
Humidity Sensor PICtail Demo Bd ( PIC16F690DM-PCTLHS )

This board supports the capacitive humidity sensor application note AN1016. It measures the capacitance of a relative humidity sensor plugged into the board. The on-board microcontroller sends the measured and calculated relative humidity (RH) to a PC for display.

The board can also measure small capacitors in different ranges of values using a dual slope integration method. The...

Learn More
Add To Cart
SOIC14 Eval Board
SOIC14 Eval Board ( SOIC14EV )

The 14-Lead SOIC/TSSOP/DIP Evaluation Board allows the system designer to quickly evaluate the operation of Microchip Technology’s devices in either SOIC, DIP, or TSSOP packages.

Learn More
Add To Cart

RoHS Information

Part Number
Device Weight (g)
Shipping Weight (Kg)
Lead Count
Package Type
Package Dimension
Solder Composition
JEDEC Indicator
RoHS
China EFUP
MCP604-E/ST
0.060000
0.125000
14
TSSOP
4.4mm
Matte Tin
e3
MCP604-E/STVAO
0.060000
0.125000
14
TSSOP
4.4mm
Matte Tin
e3
MCP604-I/ST
0.060000
0.125000
14
TSSOP
4.4mm
Matte Tin
e3
MCP604-I/STAAA
0.060000
0.125000
14
TSSOP
4.4mm
Matte Tin
e3
MCP604T-E/ST
0.060000
0.246800
14
TSSOP
4.4mm
Matte Tin
e3
MCP604T-E/STVAO
0.060000
0.246800
14
TSSOP
4.4mm
Matte Tin
e3
MCP604T-I/ST
0.060000
0.246800
14
TSSOP
4.4mm
Matte Tin
e3
MCP604T-I/STAAA
0.060000
0.246800
14
TSSOP
4.4mm
Matte Tin
e3
MCP604-E/SL
0.143200
0.280702
14
SOIC
.150In(3.90mm)
Matte Tin
e3
MCP604-I/SL
0.143200
0.280702
14
SOIC
.150In(3.90mm)
Matte Tin
e3
MCP604T-E/SL
0.143200
0.325000
14
SOIC
.150In(3.90mm)
Matte Tin
e3
MCP604T-I/SL
0.143200
0.325000
14
SOIC
.150In(3.90mm)
Matte Tin
e3
MCP604-E/P
0.953300
1.833333
14
PDIP
.300in
Matte Tin
e3
MCP604-I/P
0.953300
1.833333
14
PDIP
.300in
Matte Tin
e3
To see a complete listing of RoHS data for this device, please Click here
Shipping Weight = Device Weight + Packing Material weight. Please contact sales office if device weight is not available.

Buy from Microchip

Grid
View
Table
View
Filter:
Apply
Clear
Only show products with samples
Product
Leads
Package Type
Temp Range
Packing Media
5K Pricing
Buy