Microchip logo
  • All
  • Products
  • Documents
  • Applications Notes
product primary image

MCP6044

Status: In Production

Features:

  • Low Quiescent Current: 600 nA/amplifier (typical)
  • Rail-to-Rail Input/Output
  • Gain Bandwidth Product: 14 kHz (typical)
  • Wide Supply Voltage Range: 1.4V to 6.0V
  • Unity Gain Stable
  • Available in Single, Dual, and Quad
  • Chip Select (CS) with MCP6043
  • Available in TSSOP and SOIC Packages
View More
Overview
Documents
Development Environment
RoHS Information
Buy Now

Device Overview

Summary

The MCP6044 quad operational amplifier (op amp) has a gain bandwidth product of 14 kHz with a low typical operating current of 600 nA and an offset voltage that is less than 3 mV. The MCP6044 uses Microchip's advanced CMOS technology, which provides low bias current, high-speed operation, high open-loop gain and rail-to-rail output swing. The MCP6044 operates with a single supply voltage that can be as low as 1.4V, while drawing less than 1.0 of quiescent current per amplifier. The MCP6044 is available in standard 14-lead PDIP, SOIC and TSSOP packages. This amplifier is ideal for industrial process control, low-power battery-operated devices, portable equipment and wearable products.

Additional Features
    • Low Quiescent Current: 600 nA/amplifier (typical)
    • Rail-to-Rail Input/Output
    • Gain Bandwidth Product: 14 kHz (typical)
    • Wide Supply Voltage Range: 1.4V to 6.0V
    • Unity Gain Stable
    • Available in Single, Dual, and Quad
    • Chip Select (CS) with MCP6043
    • Available in TSSOP and SOIC Packages
Parametrics
Name
Value
Temp. Range (°C)
-40°C to +125°C
Vos Max (µV)
3000
# per Package
4
Iq Typical (µA)
0.6
Iq Max (µA)
1
GBWP (kHz)
14
Operating Voltage Range (V)
1.4 to 6.0
Device Description
Linear Op Amps
Input Voltage Noise Density (nV/rt(Hz))
170
PSRR Min (dB)
70
CMRR Min (dB)
62
Vos/Ta (uV/°C)
1.5
Ib (pA)
1
Aol (dB)
115
PM (deg)
65
Isc (mA)
21
Rail-to-Rail
In/Out
Unity Gain Stable
Yes
Slew Rate V/uS
0.003

Documents

Jump to:

Data Sheet

03/04/2013
1161KB

Application Notes

Download All

Product Line Card

Brochures

05/16/2011
120KB

Development Environment

  • Demo & Evaluation Boards
  • Application Examples
Demo & Evaluation Boards
MCP6S22 PGA Thermistor PICtail Demo Board
MCP6S22 PGA Thermistor PICtail Demo Board ( MCP6SX2DM-PCTLTH )

The MCP6SX2 PGA Thermistor PICtail Demo Board features the MCP6S22 and MCP6S92 Programmable Gain Amplifiers (PGA). These devices help:

  • Overcome the non-linear response of the on-board NTC thermistor
  • Provide multiplexing between two inputs; the other input can be any desired source. This opens the possibilities of temperature correcting another sensor,
...

Learn More
Add To Cart
Humidity Sensor PICtail Demo Bd
Humidity Sensor PICtail Demo Bd ( PIC16F690DM-PCTLHS )

This board supports the capacitive humidity sensor application note AN1016. It measures the capacitance of a relative humidity sensor plugged into the board. The on-board microcontroller sends the measured and calculated relative humidity (RH) to a PC for display.

The board can also measure small capacitors in different ranges of values using a dual slope integration method. The...

Learn More
Add To Cart
SOIC14 Eval Board
SOIC14 Eval Board ( SOIC14EV )

The 14-Lead SOIC/TSSOP/DIP Evaluation Board allows the system designer to quickly evaluate the operation of Microchip Technology’s devices in either SOIC, DIP, or TSSOP packages.

Learn More
Add To Cart

RoHS Information

Part Number
Device Weight (g)
Shipping Weight (Kg)
Lead Count
Package Type
Package Width
Solder Composition
JEDEC Indicator
RoHS
China EFUP
MCP6044-E/ST
0.060000
0.125000
14
TSSOP
4.4mm
Matte Tin
e3
MCP6044-I/ST
0.060000
0.125000
14
TSSOP
4.4mm
Matte Tin
e3
MCP6044T-E/ST
0.060000
0.246800
14
TSSOP
4.4mm
Matte Tin
e3
MCP6044T-E/STVAO
0.060000
0.246800
14
TSSOP
4.4mm
Matte Tin
e3
MCP6044T-I/ST
0.060000
0.246800
14
TSSOP
4.4mm
Matte Tin
e3
MCP6044-E/SL
0.143200
0.280702
14
SOIC
.150In(3.90mm)
Matte Tin
e3
MCP6044-I/SL
0.143200
0.280702
14
SOIC
.150In(3.90mm)
Matte Tin
e3
MCP6044T-E/SL
0.143200
0.325000
14
SOIC
.150In(3.90mm)
Matte Tin
e3
MCP6044T-I/SL
0.143200
0.325000
14
SOIC
.150In(3.90mm)
Matte Tin
e3
MCP6044-E/P
0.953300
1.833333
14
PDIP
.300in
Matte Tin
e3
MCP6044-I/P
0.953300
1.833333
14
PDIP
.300in
Matte Tin
e3
To see a complete listing of RoHS data for this device, please Click here
Shipping Weight = Device Weight + Packing Material weight. Please contact sales office if device weight is not available.

Buy from the Microchip Store

Grid
View
Table
View
Filter:
Apply
Clear
Only show products with samples
Product
Leads
Package Type
Temp Range
Packing Media
5K Pricing
Buy